Honeywell Sensing and Control

 

Products

Linear and Distance Position Sensors Line Guide

Linear and Distance Position Sensors

Precision, down the line. Honeywell Sensing and Control (S&C) Linear and Distance Position Sensors consist of Linear Potentiometric and Ultrasonic products.

Unsure which product to select? Use Narrow your Search on the left.

linear distance sensors

linear potentiometric sensors

 

  • Includes potentiometer sensors for linear, rotary position, or displacement measurement
  • Extended life PTFE bearings
  • Precious metal multi-finger contact wipers
  • MYSTR® conductive plastic thick-film elements
Displaying 1-2 of 7
linear distance sensors AQLT Series AQLT Series
Find Product
AQMLT AQMLT
Find Product
LFII Series LFII Series
Find Product
SLF Series SLF Series
Find Product
LT Series LT Series
Find Product
MLT Series MLT Series
Find Product
DR Series DR Series
Find Product
Description shaftless, waterproof linear position transducer shaftless, waterproof linear position transducer vibration-resistant, plunger-driven linear transducer short stroke version of the LFII plunger-driven linear transducer plunger-driven linear transducer Durastar rodless, space-saving side actuator
Operating temperature -40 °C to 80 °C
[-40 °F to 176 °F]
-40 °C to 80 °C
[-40 °F to 176 °F]
-65 °C to 105 °C
[-85 °F to 221 °F]
-65 °C to 105 °C
[-85 °F to 221 °F]
-40 °C to 80 °C
[-40 °F to 176 °F]
-40 °C to 80 °C
[-40 °F to 176 °F]
-65 °C to 105 °C
[-85 °F to 221 °F]
Supply voltage 30 Vdc max. 30 Vdc max. 30 Vdc max. 40 Vdc max. 30 Vdc max. 30 Vdc max. 75 Vdc max.
Linearity ± 1 % ± 1 % ± 1 % ± 1 % or ±0.1 % ± 1 % ± 1 % 0.1 % from 1 to 100 % of theoretical electrical travel
Starting force (max.) 56,7 g max. [2 oz max.] 28,35 g max. [1 oz max.] 0,45 kg [1 lb] (standard); LFIIW: 2,27 kg [5 lb] (water resistant) 1 lb (standard)
5 lb (water resistant)
28,35 g max. [1 oz max.] 28,35 g max. [1 oz max.] 0,45 kg [1.0 lb]
Backlash NA NA 0,025 mm [0.001 in] max. 0,025 mm [0.001 in] max. 0,00508 mm [0.0002 in] max. 0,0127 mm [0.0005 in] max. 0,025 mm [0.001 in] max.
Total resistance 6K - 38K Ohms 750 - 18K Ohm 5000 Ohm 1500 Ohm to 9000 Ohm 1000 Ohm to 10000 Ohm 750 Ohm to 9000 Ohm 2000 Ohms to 10000 Ohm
Measurement range 127 mm to 965 mm [5 in to 38 in] 12,7 mm to 304,8 mm [.5 in to 12 in] 152 mm to 1219 mm [6 in to 48 in] 25 mm to 152 mm [1 in to 6 in] 25 mm to 254 mm [1 in to 10 in] 13 mm to 152 mm [0.5 in to 6 in] 102 mm to 1270 mm [4 in to 50 in]
Shaft NA NA ? 6,35 mm [? 0.25 in] ? 6,35 mm [? 0.25 in] ? 3,18 mm [? 0.125] ? 3,18 mm [? 0.125] M5 x 0.8 metric thread
Total mechanical travel 154,94 mm to 967,74 mm
[6.1 in to 38.1 in]
15,24 mm to 307,34 mm
[0.6 in to 12.1 in]
154,6 mm to 1221,4 mm
[6.09 in to 48.09 in]
30,5 mm to 166,2 mm
[1.2 in to 6.15 in]
26.7 mm to 255.3 mm
[1.05 in to 10.05 in]
13,97 mm to 153,67 mm
[0.55 in to 6.05 in]
106 mm to 1275 mm
[4.2 in to 50.2 in]
Electrical travel 152,4 mm to 965,2 mm
[6 in to 38 in]
12,7 mm to 304,8 mm
[0.5 in to 12 in]
152,4 mm to 1219,2 mm
[6 in to 48 in]
25,4 mm to 152,4 mm
[1 in to 6 in]
25.4 mm to 254 mm
[1 in to 10 in]
12,7 mm to 152,4 mm
[0.5 in to 6 in]
101.6 mm to 1270 mm
[4 in to 50 in]
Housing length electrical travel + 54,87 mm [2.16 in] electrical travel + 38,1 mm [1.5 in] electrical travel + 81,02 mm [3.19 in] electrical travel + 77,5 mm [3.05 in] electrical travel + 38,10 mm [1.50 in] electrical travel + 30,48 mm [1.2 in] 250 mm to 1418 mm [9.84 in to 55.83 in]
Vibration 20 g / 0,75 mm (rms) 5 hz to 2 khz 20 g / 0,75 mm (rms) 5 hz to 2 khz 20 g / 0,75 mm (rms) 5 hz to 2 khz (for vibration levels up to 50 g rms and higher, additional housing clamps are required) 20 g / 0,75 mm (rms) 5 hz to 2 khz 20 g / 0,75 mm (rms) 5 hz to 2 khz 20 g / 0,75 mm (rms) 5 hz to 2 khz 20 g / 0,75 mm (rms) 5 hz to 2 khz
Shock 50 g 11 ms half sine 50 g 11 ms half sine 50 g 11 ms half sine 50 g 11 ms half sine 50 g 11 ms half sine 50 g 11 ms half sine 50 g 11 ms half sine
Expected operating life one billion dither operations one billion dither operations one billion dither operations one billion dither operations one billion dither operations one billion dither operations one billion dither operations
Resistance tolerance ± 20 % ± 20 % ± 20 % ± 20 % ± 20 % ± 20 % ± 20 %
Insulation resistance 500 mOhm @ 500 Vdc 500 mOhm @ 500 Vdc 1000 mOhm @ 500 Vdc NA 500 mOhm @ 500 Vdc 500 mOhm @ 500 Vdc 1000 mOhm @ 500 Vd
Dielectric strength 250 V rms 250 V rms 1000 V rms NA 1000 V rms 1000 V rms 1000 V rms
Termination cable cable connector, binder series 681 connector, binder series 681 cable cable Hirschmann GDM

ultrasonic sensors

Ultrasonic Sensors

 

  • Measure time delay between emitted and echo pulses
  • Analog or digital versions for distance or presence/absence sensing
  • Programmable versions available for
  • Choice of plastic or stainless-steel housings with selection of diameters and termination styles
Displaying 1-2 of 7
Ultrasonic Sensors 940-F/947 Series 940-F/947 Series
Find Product
941-D Series 941-D Series
Find Product
942 Series 942 Series
Find Product
943 Series 943 Series
Find Product
944 Series 944 Series
Find Product
946 Series 946 Series
Find Product
948 Series 948 Series
Find Product
Range type from 0.6 to 3 m
[2 ft to 10 ft]
from 0.4 to 3.5 m
[1.3.0 ft to 11.5 ft]
from 1.5 to 3.5 m
[4.9 ft to 11.5 ft]
from 0.2 to 3.5 m
[0.7 ft to 11.5 ft]
from 0.4 m to 3.5 m
[1.2 ft to 11.5 ft]
from 0.3 m to 6 m
[0.93 ft to 19.69 ft]
0.3 m [1 ft]
Output type analog or switching analog or switching analog and switching analog or switching analog and switching analog and switching switching
Supply voltage 19 Vdc to 30 Vdc 15 Vdc to 30 Vdc 19 Vdc to 30 Vdc 15 Vdc to 30 Vdc 19 Vdc to 30 Vdc 10 V to 30 V 18 Vdc to 30 Vdc
Housing style plastic M18 and M30 plastic square housing plastic M30 metal M12, plastic M18 and M30 plastic M18 and M30 stainless steel M30 2 pieces square plastic
Termination type cable or connector connector connector cable or connector connector M12 connector cable
Beam angle 8° 10° 8°, 10° 8° 8° 5° 8°
Response time 50 ms, 90 ms 150 ms 100 ms 400 ms 21 ms, 65 ms, 145 ms, 195 ms, 285 ms, 850 ms
Switching frequency 100 ms, 1 Hz, 8 Hz, 25 Hz 10 Hz 5 Hz to 30 Hz; 5 Hz to 8 Hz 100 ms, 250 ms, 1.2 Hz, 4.7 Hz 0,8 Hz, 1 Hz, 8 Hz
Repeatability 0,3 % or ±1 mm; 0,2 % or ±2 mm ±1 mm 0,4 % or 2 mm; 0,2 % or ±1 mm 0,2 % or ±2 mm 0,4 % or ±2 mm < 0,1 %
Software programmable no no yes no no no no
Teach in no yes yes yes yes yes no
Remote teach in no no no yes no no no
Synchronization output yes yes yes no no no no