Products
Lighting and Lamps Line Guide
Bright Ideas. Brilliant Performance. Each Honeywell Halogen, HID or LED work light is designed to excel in the most rugged environments, withstanding shock, vibration or extreme-weather conditions. We offer a wide variety of sizes, beam patterns, mounting configurations — critical built-in features for full-line flexibility.
From agricultural and heavy construction equipment to recreational, marine, and factory vehicles — virtually any off-road application — application expertise and process- driven engineering means enhanced performance, extended productivity and increased safety.
marine lights
- Halogen and HID product lines
- Completely weatherproof and sealed against moisture ingress
- Stainless steel hardware prevents rust and corrosion
- Shock resistant housing
- Withstands 6Gs of vibration
- Flood lamp or spot lamp series
| marine lights | Halogen Marine LampFind Product |
HID Marine LampFind Product |
|---|---|---|
| Type | rectangular halogen | rectangular HID |
| Size | 76,2 mm x 127,0 mm [3 in x 5 in], 101,6 mm x 152,4 mm [4 in x 6 in] |
101,6 mm x 152,4 mm [4 in x 6 in] |
| Beam pattern | flood, spot, trapezoid | flood, spot, trapezoid |
| Voltage/wattage | 12 Vdc, 50 W; 24 Vdc, 60 W | 12 Vdc, 35 W (42 W total); 24 Vdc, 70 W |
| Current | 4 A, 3 A | 3 A |
| Mounting | stud, flush | stud |
custom design lighting
Honeywell has developed many custom lighting products beyond the existing product line. Unique shapes, sizes, fits, and finishes may be conceptualized using the engineering development system.
| Custom Designs | Custom DesignsFind Product |
|---|---|
| Product Specs | Custom designed lights improve aesthetics for OEM equipment. Honeywell's robust design features are included to meet customer specifications. Value enhancements using Honeywell sensors and controls can bring added functionality and monitoring to each system. |
halogen work/driving lights
- Durable, vibration-resistant construction
- 35 W, 50 W, and 60 W voltages available
- Borosiliate glass lenses highly resistant to cracking
- Universal mountings available
| Rectangular Lamp | Rectangular LampFind Product |
Rectangular LampFind Product |
PAR 36 Round LampFind Product |
|---|---|---|---|
| Type | rectangular halogen swivel mount | rectangular halogen swivel mount | round halogen |
| Size | 101,6 mm x 152,4 mm [4 in x 6 in] | 76,2 mm x 127,0 mm [3 in x 5 in] | 114,3 mm x 114,3 mm [4.25 in x 4.25 in] |
| Beam pattern | wide flood, narrow flood, trapezoid, spot, HI-LO driving | wide flood, wide flood with switch, narrow flood, trapezoid, spot | Wide flood, trapezoid |
| Voltage/wattage | 12 Vdc, 50 W; 24 Vdc, 60 W | 12 Vdc, 50 W | 12 Vdc, 50 W |
| Current | 4 A, 2.5 A, 3 A/5 A | 4 A | 4 A |
| Mounting | stud 12,7 mm [0.5 in]; universal, ball/socket, flush, one-piece swivel | stud 12,7 mm [0.5 in] | stud 12,7 mm [0.5 in] |
HID work lights
- Significantly more efficient than halogen
- Produces more light with less amperage draw for optimum alternator and battery life
- Internal electronic bulb/igniter/ballast system for maximum component protection
| HID Work Lights | Compact LampFind Product |
Rectangular LampFind Product |
|---|---|---|
| Type | high intensity discharge | high intensity discharge |
| Size | 127 mm x 127 mm x 152,4 mm [5 in x 5 in x 6 in] |
127 mm x 177,8 mm x 152,4 mm [5 in x 7 in x 6 in] |
| Beam pattern | flood, trapezoid, spot | wide flood, medium flood, trapezoid, spot |
| Voltage/wattage | 12 Vdc, 3.5 W; 24 Vdc, 3.5 W | 12 Vdc, 35 W; 24 Vdc, 35 W |
| Current | — | — |
| Mounting | stud 12,7 mm [0.5 in] | stud 12,7 mm [0.5 in], M14 stud |
| Approvals | upon request | CE |






Halogen Marine Lamp
HID Marine Lamp
Custom Designs
Rectangular Lamp
Rectangular Lamp
PAR 36 Round Lamp
Compact Lamp