Products
Key and Rotary Switches Line Guide
The key is innovation. Custom-engineered. Environmentally-sealed. Sliding contact key switches offer the specs and features you need—along with the innovation and practicality you demand. O-rings to help keep dirt and moisture out of the contact chamber and prolong life. Because of this, you’ll find our key switches in the toughest applications, from ATVs, snowmobiles, jet skis and motorcycles to agriculture, construction equipment, and lawn and garden equipment.
Key and rotary switches deliver two, three, and four position key switch options to help keep you ahead of the competition. And for the extra security measures you demand, we can frequently provide multiple key codes – up to 300 – to match your existing keys.
Unsure which product to select? Use Narrow your Search on the left.
key switches
- 2-, 3-, or 4-position switching and sliding contacts
- Integral connectors (Metripak 280 and Sumitomo)
- Screw terminals
- Tested against temperature, cycling, vibration, dust, pressure wash, humidity, salt, and fog
- Stainless steel keyhole shroud and dust shutter
| key switches | Integral ConnectorFind Product |
Screw TerminalFind Product |
|---|---|---|
| Connector | Metripak 280 and Sumitomo | screw |
| Electrical ratings (res.) | 12 Vdc, 20 A; 24 Vdc, 8 A | 12 Vdc, 20 A; 24 Vdc, 10 A; 48 Vdc, 4 A |
| Operating temperature | -40 °C to 85 °C [-40 °F to 185 °F] |
-40 °C to 85 °C [-40 °F to 185 °F] |
| Cycle life at electrical load | 25000 cycles | 25000 cycles |
| Position |
|
|
| Mounting | panel |
rotary switches
- 3- and 4-position options,
- May be engineered with lever or knob actuator
- Integral connectors (Metripak 280 and Sumitomo)
- Environmentally sealed design
| rotary switches | Integral ConnectorFind Product |
|---|---|
| Connector | Metripak 280 and Sumitomo |
| Electrical ratings (res.) | 12 Vdc, 20 A; 24 Vdc, 8 A |
| Operating temperature | -40 °C to 85 °C [-40 °F to 185 °F] |
| Cycle life at electrical load | 25000 cycles |
| Position |
|
| Actuator | lever or knob |
| Mounting | panel |