Honeywell Sensing and Control

 

Products

Hall-effect Rotary Position Sensors Line Guide

hall-effect rotary position sensors

Round and round the globe, it's Honeywell. Our non-contacting approach to Hall-effect rotary position applications provides longer-life solutions that excel in harsh environments. Honeywell S&C seals the IC together with conditioning and protection circuitry and two permanent magnets in a rugged package.

How it works:

Using a magnetically biased Hall-effect integrated circuit (IC) designed to sense rotary movement of the actuator shaft, these transducers vary output voltage or current in response to changes in a magnetic field. The rotation of the shaft changes the IC's position to the magnets, and then detects the change in flux density. The output of the IC is converted to a linear output over 90 degrees of travel.

Unsure which product to select? Use Narrow your Search on the left.

hall-effect rotary position sensors

hall-effect rotary position sensors

 

  • Vary output voltage or current in response to changes in a magnetic field
  • Uses magnetically biased Hall-effect integrated circuit (IC) to sense rotary movement of actuator shaft
  • Sealed, rugged package for enhanced reliability
Displaying 1of 1
hall-effect rotary position sensors RPN Series RPN Series
Find Product
Supply voltage range 10 Vdc to 30 Vdc (inclusive)
Current input 15 mA max.
Output signal range 0.25 V to 4.75 V, 3 V to 5 V
Operating range 90°
Accuracy ±0.5°
Linearity ±2.5°
Operating temperature range -40 °C to 125 °C
[-40 °F to 257 °F]
Sealing IP67
Connector AMP Superseal