Honeywell Sensing and Control

 

Products

Force Sensors Line Guide

force sensors

Leadership, in full force. Whether it's critical applications such as IV drips or dialysis, or serious engineering like robotic end-effectors, Honeywell offers a broad line of force sensor options. Honeywell force sensors also deliver built-in stability and flexibility, to provide enhanced performance in most applications.

These force sensors:

  • Measure the addition or backup of force 
  • Resistance of silicon-implanted piezoresistors increase when flexed under applied force
  • Concentrate force directly to silicon-sensing element through stainless steel plunger
  • Change in circuit resistance results in corresponding mV output level
Unsure which product to select? Use Narrow your Search on the left.

force sensors

force sensors

 

  • Calibrated, unamplified, and amplified signal conditioning
  • Compact,extremely sensitive
  • Adaptable product design and package styles
  • Choice of voltage or constant current excitation,temperature compensation and zero noise
Displaying 1-2 of 4
force sensors FSG Series FSG Series
Find Product
FSS Series FSS Series
Find Product
1865 Series 1865 Series
Find Product
FS01/FS03 Series FS01/FS03 Series
Find Product
Signal conditioning unamplified unamplified calibrated amplified
Technology silicon die (piezoresistive) silicon die (piezoresistive) silicon die (piezoresistive) silicon die (piezoresistive)
Output 360 mV 180 mV current excitation: 100 mV typ.
voltage excitation: 40 mV typ.
3 Vdc
Force range 0 g to 1500 g 0 g to 1500 g 0 psi to 5 psi, 0 psi to 10 psi, 0 psi to 15 psi, 0 psi to 25 psi, 0 psi to 30 psi 0 lb to 1.5 lb, 0 lb to 3.0 lb
Overforce 5,500 g 4,500 g 10 psi, 30 psi, 45 psi, 60 psi 7 lb
Operating temperature range -40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-28 °C to 54 °C
[-18 °F to 129 °F]
0 °C to 70 °C
[32 °F to 158 °F]
Compensated temperature range -1 °C to 54 °C
[30 °F to 129 °F]
5 °C to 50 °C
[41 °F to 122 °F]