Honeywell Sensing and Control

 

Products

Current Sensors Line Guide

current sensors

Past, future, and current excellence. Honeywell offers a wide variety of current sensors to monitor alternating (ac) or direct (dc) current. From digital output detectors sensing a few hundred milliamps to linear sensors monitoring over one thousand amps, our comprehensive line provides superior performance at a reduced cost. 

As well as the advantages you'd expect from an experienced provider:

  • Decades of engineering expertise
  • Thru-hole design
  • Fast response times
  • Output voltage isolation from input
  • Minimum energy dissipation
  • Enhanced reliability with adjustable performance and built-in temperature compensation
Unsure which product to select? Use Narrow your Search on the left.

digital/inductive current sensors

Current Sensors

 

  • Uses feedback control
  • Provide output proportional to measured current
  • High accuracy and linearity
  • Fast response
  • Low temperature drift
  • Output relatively immune to electrical noise
Displaying 1 of 1
digital/inductive current sensors CSDA Series CSDA Series
Find Product
Operate current 0.5 A.t. nom., 3.5 A.t. nom.
Sensed current type ac or dc
Output voltage
Response time 100 µs
Accuracy better than 0.5 %
Mounting PCB mounting pins or screw mount
Pinout style 3-pin PCB or 3-pin AMP connector
Operating temperature -25 °C to 85 °C
[-13 °F to 185 °F]
Supply voltage 6 Vdc to 16 Vdc

closed loop current sensors

closed loop current sensors

 

  • Provide digital output that changes from Vcc to 0.4 V when sensed current
  • Exceeds operate point
  • Not damaged by overcurrent in sensed conductor
Displaying 1-2 of 15
closed loop current sensors CSNX Series CSNX Series
Find Product
CSNA Series CSNA Series
Find Product
CSNF Series CSNF Series
Find Product
CSNB Series CSNB Series
Find Product
CSNC Series CSNC Series
Find Product
CSNE Series CSNE Series
Find Product
CSNG Series CSNG Series
Find Product
CSNJ Series CSNJ Series
Find Product
CNSK Series CSNK Series
Find Product
CNSL Series CSNL Series
Find Product
CNSM Series CSNM Series
Find Product
CNSP Series CSNP Series
Find Product
CNSS Series CSNS Series
Find Product
CNSR Series CSNR Series
Find Product
CNST Series CSNT Series
Find Product
Sensed current range ±56 A ±70 A, ±90 A, ±100 A ±150 A, ±180 A, ±200 A ±100 A ±90 A ±36 A, ±90 A ±180 A, ±200 A ±600 A ±1200 A ±600 A ±1000 A ±90 A ±320 A, ±600 A ±200 A ±150 A
Sensed current type ac, dc, impulse ac, dc, impulse ac, dc, impulse ac, dc ac, dc ac, dc, impulse ac, dc ac, dc, impulse ac, dc, impulse ac, dc ac, dc ac, dc ac, dc, impulse ac, dc ac, dc
Output current current current current current current current current current current current current current current current
Coil turns 2000 (50 Ohm coil) 1000 (90 or 50 Ohm coil)
2000 (160 or 130 Ohm coil)
1000 (30 Ohm coil)
2000 (100 Ohm coil)
2000 1000 (50 Ohm coil) 1000 (110 Ohm or 66 Ohm coil) 2000 2000 5000 (50 Ohm coil) 2000 3000 1000 2000 1000, 2000 2000
Response time < 0.2 µs < 1 µs < 0.5 µs < 1 µs < 1 µs < 1 µs < 0.5 µs < 0.5 µs < 1 µs < 0.5 µs < 1 µs < 0.5 µs < 0.5 µs < 0.5 µs  
Accuracy ±0.24 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 % ±0.5 %
Mounting PCB on 11-pins PCB on 3-pins PCB on 3-pins PCB on 3 pins PCB on 3 pins PCB on 13 pins PCB on 3 pins panel panel panel panel PCB on 3 pins panel PCB on 3 pins PCB on 3 pins
Pinout style unipolar offset center offset offset 5-pin offset spade terminals (x 3) Molex (3-way) Molex (3-way) Molex (3-way) offset Molex (3-way) center, offset offset
Operating temperature -40 °C to 85 °C
[-40 °F to 185 °F]
0 °C to 70 °C
[32 °F to 158 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
0 °C to 70 °C
[32 °F to 158 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
0 °C to 70 °C
[32 °F to 158 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
Supply voltage 4.75 Vdc to 5.25 Vdc ±13 Vdc, ±15 Vdc ±12 Vdc to ±15 Vdc ±15.0 Vdc ±13.0 Vdc ±12 Vdc to ±15 Vdc ±15.0 Vdc ±12.0 Vdc to ±18.0 Vdc ±15 Vdc to ±18 Vdc ±12.0 Vdc to ±18.0 Vdc ±12.0 Vdc to ±18.0 Vdc ±12.0 Vdc to ±15.0 Vdc ±12 Vdc to ±18 Vdc ±12.0 Vdc to ±15.0 Vdc ±12.0 Vdc to ±15.0 Vdc

open loop current sensors

open loop current sensors

 

  • 6 series provide output proportional to measured current without using feedback control
  • Preferred in battery powered circuits due to low operating power requirements
Displaying 1-2 of 6
open loop current sensors CSCA-A Series CSCA-A Series
Find Product
CSLA Series CSLA Series
Find Product
CSLH Series CSLH Series
Find Product
CSLS Series CSLS Series
Find Product
CSLT Series CSLT Series
Find Product
CSLW Series CSLW Series
Find Product
Sensed current range ±150 A, ±300 A
±600 A, ±900 A
±57 A to ±950 A ±9 A, ±45 A ±60 A ±100 A ±1 A, ±5 A, ±40 mA, ±200 mA
Sensed current type ac, dc, impulse ac, dc ac, dc ac, dc ac, dc ac, dc
Output voltage voltage sink/source sink/source sink/source sink/source
Coil turns 12, 60, 300, 1500
Response time 3 µs to 7 µs 3 µs, 8 µs 3 µs 3 µs 3 µs 3 µs
Sensitivity various 18.5 mV N* ±3.5 mV N* @ 5 Vdc or 282 mV N* -42, +82 mV N* @ 10 Vdc 15 mV/AT ±2 mV/AT @ 5 Vdc 15 mV/AT ±2 mV/AT @ 5 Vdc various
Mounting Molex connector
Gallant connector
PCB on 3-pins PCB on 3-pins PCB PCB PCB
Pinout style 3-pin 3-pin 3-pin 3-pin 5-pin
Operating temperature -10 °C to 80 °C
[14 °F to 176 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-25 °C to 85 °C
[-13 °F to 185 °F]
-25 °C to 100 °C
[-13 °F to 212 °F]
-25 °C to 100 °C
[-13 °F to 212 °F]
-25 °C to 100 °C
[-13 °F to 212 °F]
Supply voltage ±15 Vdc ±5 % 8 Vdc to 16 Vdc
6 Vdc to 12 Vdc
4.5 Vdc to 10.5 Vdc 4.5 Vdc to 10.5 Vdc 4.5 Vdc to 10.5 Vdc 4.5 Vdc to 10.5 Vdc