Products
Airflow Sensors Line Guide
All airflow sensors operate on heat transfer — flow and differential pressure. Silicon chip design is created from thin-film, thermally isolated bridge structure, containing both heater and temperature sensing elements. This provides rapid response to the air or gas flow and amount and direction, delivering a proportional output voltage. Amplified versions provide an enhanced output signal and less external circuitry, while unamplified versions allow additional external circuit options. Contains thin-film thermally isolated bridge with heater and temperature sensing elements. Bridge promotes sensitivity and fast response to flow.
Honeywell offers:
- Advanced chip design, manufacturing techniques and microstructure technology
- Notably faster, smaller, sensitive microbridge
- Variety of port styles to provide greater application flexibility
Unsure which product to select? Use Narrow your Search on the left.
airflow sensors
- 7 series utilize precision silicon micromachining for sensitivity to low flows (0.1 SCCM to 200 SLPM)
- Enhanced response time and low power consumption
- Port style options: straight, 1/4 in-18 NPT, 22 mm tapered, manifold, parallel
| airflow sensors | AWM1000 SeriesFind Product |
AWM2000 SeriesFind Product |
AWM3000 SeriesFind Product |
AWM5000 SeriesFind Product |
AWM700 SeriesFind Product |
AWM40000 SeriesFind Product |
AWM90000 SeriesFind Product |
|---|---|---|---|---|---|---|---|
| Signal conditioning | unamplified | unamplified | amplified | amplified | amplified | unamplified or amplified | unamplified |
| Technology | silicon die | silicon die | silicon die | silicon die | silicon die | silicon die | silicon die |
| Flow/pressure range | ±200 SCCM, 1000 SCCM to -600 SCCM, ±5,0 mbar [2.0 in H20], ±10,0 mbar [4.0 in H20] | ±30 SCCM, ±1000 SCCM, ±10,0 mbar [4.0 in H20] | 30 SCCM, 200 SCCM, 1000 SCCM, 0 mbar to 1,25 mbar [0 in H20 to 0.5 in H20], 0 mbar to 5,0 mbar [0 in H20 to 2 in H20], 5,0 mbar [2.0 in H20] | 0 SLPM to 5,0 SLPM, 0 SLPM to 10,0 SLPM, 0 SLPM to 15,0 SLPM, 0 SLPM to 20,0 SLPM | 200 SLPM | ±25,0 SCCM, 1,0 SLPM, 6,0 SLPM | ±200 SCCM, ±5,0 mbar [2.0 in H20] |
| Power consumption | 30 mW typ. | 30 mW typ. | 50 mW or 100 mW typ. | 100 mW max. | 60 mW max. | 60 mW max., 75 mW max. | 50 mW typ. |
| Port style | straight | straight | straight | 1/4 in-18 NPT | 22 mm tapered | manifold | parallel |
| Media capability | dry gas only | dry gas only | dry gas only | dry gas only | dry gas only | dry gas only | dry gas only |
| Operating temperature range | -25 °C to 85 °C [-13 °F to 185 °F] |
-25 °C to 85 °C [-13 °F to 185 °F] |
-25 °C to 85 °C [-13 °F to 185 °F] |
-20 °C to 70 °C [-4 °F to 158 °F] |
-25 °C to 85 °C [-13 °F to 185 °F] |
-40 °C to 125 °C [-40 °F to 251 °F] (inclusive) |
-25 °C to 85 °C [-13 °F to 185 °F] |