Honeywell Sensing and Control

 
 

RPNS050FA1A21X

 Hall-Effect Rotary Position Sensors


RPN Series, single output style, 50° (±25°) operating range, 3 Vdc (left), 5 Vdc (right) output signal, 10 Vdc to 30 Vdc supply voltage, ±0.35° linearity, AMP Superseal 282087-1 termination, flat shaft, oval monting hole, IP67

Actual product appearance may vary.
 

Description
RPN Series Rotary Position Sensors use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator shaft over a set operating range. Rotation of the actuator shaft changes the IC’s position relative to the magnets. The resulting flux density change is converted to a linear output. The IC, together with conditioning and protection circuitry, and two permanent magnets, is sealed in a rugged package of IP67 or greater for durability in most harsh environments.

Solid-state Hall-effect technology provides non-contact operation, long service life, low torque actuation and reduced wear-out mechanisms. Eight operating ranges (50°, 60°, 70°, 90°, 120°, 180°, 270° and 360°) are tolerant to over travel and allow use in most common applications. Five different supply voltages and eight different output configurations, in either mA or Vdc, improve compatibility with a variety of control systems.

Two versions provide dual outputs for use where an additional output may be desired where redundancy and backup is needed. Another potential application includes using one output for an indicator and the second for the control system.

Lever versions are available. The easy-to-mount sensor has a mounting flange with two round or oval mounting holes. All products have AMP or Deutsch receptacles.

Features Potential Applications
Features
  • Solid-state Hall effect technology
  • Eight operating ranges, up to 360°
  • Variety of supply voltages and output configurations
  • Rugged sealed package with integral connector
  • IP67 or greater
  • Integrated reverse polarity, short circuit and EMC protection
  • Single or dual output versions available
  • Industry-standard termination
Potential Applications
Position and movement detection of pedals, throttle, gear shift, levers, linkages, suspension and hitches in:
  • Trucks
  • Off road vehicles
  • Industrial vehicles and equipment
  • Construction vehicles and equipment
  • Agricultural vehicles and equipment
  • Cranes
Product Specifications
Output Style single
Operating Range 50° (±25°)
Output Signal 3 Vdc (left), 5 Vdc (right)
Output Signal Delay 3 ms approx.
Supply Voltage 10 Vdc to 30 Vdc
Current Consumption 20 mA max.
Accuracy ±1.6%
Linearity ±0.35°
Life 30000000
Reverse Polarity Protection Yes
EMC 200 V/m ISO 11452-3
Termination AMP Superseal 282087-1
Shaft Shape flat
Mounting Hole oval (4,2 mm [0.17])
Lever none
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Sealing IP67
Availability Global
Series Name RPN