Honeywell Sensing and Control

 
 

GSXA46B

 Electromechanical


GSX Series, Explosion-Proof Safety Switch, 0.5 in NPT housing, 3NC/1NO pin plunger

Actual product appearance may vary.
 

Description
Honeywell Sensing and Control MICRO SWITCH™ GSX Series Explosion-Proof Safety Switches combine the world-class MICRO SWITCH™ global safety switch (GSS) with our superior explosion-proof housing from our LSX and BX product lines, offerin gour customers the best of our engineering expertise. The positive break feature is designed to provide a safe failure mode, ensuring the machine will not start, and therefore supporting a safer work environment. The GSX Series switch platform allows for over 10,000 actuator and switch combinations, enabling customers to source most of their safety and explosion-proof switch requirements to a single, global supplier.

Features Potential Applications
Features
  • Snap-action contacts with positive break
  • Positive action push plunger breaks current upon opening of door or aperature
  • Explosion-proof housing for hazardous locations
  • NEMA 1, 3, 4, 12, 13 and IP67 sealing
  • cULus, ATEX, IEC Ex
  • Simple installation
  • Positive break feature
  • Extensive switching options and actuator styles
Potential Applications
  • Gates, doors, access panels, or cages on machinery in:
  • Hydrocarbon refining
  • Chemical processing
  • Agricultural equipment
  • Food processing
  • Grain elevators
Product Specifications
Product Type Safety Limit Switch
Actuator Pin Plunger
Switch Type 3NC/1NO Positive Break, Slow Acting, BBM
Contact Material Silver
Termination Type 0.5 in NPT Housing
Ampere Rating 10 A (Thermal)
Housing Material Zinc die-cast
Housing Type 0.5 in NPT Housing
Series Name GSX
Sealing IP67; NEMA 1, 3, 4, 12, 13
Agency Approvals and Standards cULus, ATEX, IEC Ex
Expected Mechanical Life 1 Million
Operating Temperature -40 °C to 70 °C [-40 °F to 158 °F]
Availability Global
UNSPSC Code 302119
UNSPSC Commodity 302119 Switches and Controls and Relays
Comment Div. 1, Class I, Groups B, C, & D; Div. 1, Class II, Groups, E, F, & G; II 2 G, Ex d IIC T6; II 2 D, Ex d tD A21 T85C