|
|
|
| Actual product appearance may vary. | |
| Description |
|
The MLT Series is a small-diameter linear position transducer that
is rugged enough to withstand hostile factory environments.
Using a proprietary dual wiper, internal ball joint and the
MystR� conductive plastic film the MLT provides a usable
output at high vibration levels over long periods of time. MLT
transducers use precious metal wipers to further enhance reliability.
The MLT's 3/8 inch diameter is among the smallest available and can used to replace LVDT's in many applications. Intrinsically safe for Class I, II and III Division I, Groups A, B, C, D, E, F and G for hazardous (indoor/outdoor) NEMA 4 locations. V max.=30 V, I max.=100 mA, Ci=0, Li,=0mH. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Supply Voltage | 30 Vdc max. |
| Measurement Type | Linear |
| Housing Size | 132,08 mm [5.2 in] |
| Total Mechanical Travel | 102,87 mm [4.05 in] |
| Electrical Travel | 101,6 mm [4.0 in] |
| Starting Force (max.) | 28,35 g max. [1.0 oz max.] |
| Linearity | ± 0.1 % |
| Backlash | 0,0127 mm max. [0.0005 in max.] |
| Bearing Type | Sleeve |
| Shaft Material | Stainless Steel |
| Shaft Diameter | 1/8 in - #4-40 UNC-2A thread |
| Element Type | MystR® conductive plastic film |
| Housing Type | Anodized Aluminum |
| Termination | 26 awg, 3 cond. - 305,0 mm [12.0 in] cable |
| Wiper Current | <1 µA |
| Resolution | Infinite |
| Operating Temperature | -40 °C to 80 °C [-40 °F to 176 °F] |
| Vibration | 20 g / 0,75 mm (rms) 5 hz to 2 khz |
| Shock | 50 g 11 ms half sine |
| Operating Life | One billion dither operations |
| Resistance | 6,000 Ohms |
| Resistance Tolerance | ± 20 % |
| Insulation Resistance | 500 MOhm @ 500 Vdc |
| Dielectric Strength | 1000 V rms |
| Weight | 28 g [0.99 oz] |
| Sealing | NEMA 4 |
| UNSPSC Code | 41111945 |
| UNSPSC Commodity | 41111945 Linear position sensors |
| Availability | Global |
| Comments | Options; Electrical Travel, Total Resistance, Rod End Bearing, Metric Shaft Adapter |
| Series Name | MLT |





