|
|
| Actual product appearance may vary. | |
| Description |
|
The LongFellow� II incorporates design innovations to increase
transducer life and provide greater resistance to vibration, while
providing a smooth high-quality signal for demanding factory control
applications. It has a solid stainless steel shaft, longer front-end
bearings, a vibration-free damped element, a spring-loaded ball
joint and a high precision precious metal wiper. Carrier guides
extrude the full length of the housing to insure smooth operation
even under severe side load conditions.
The newly designed internal components provide improvements based on worldwide testing and field experience. Intrinsically safe for Class I, II and III Division I, Groups A, B, C, D, E, F and G for hazardous (indoor/outdoor) NEMA 4 locations. V max.=30 V, I max.=100 mA, Ci=0, Li,=0mH. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Supply Voltage | 30 Vdc max. |
| Measurement Type | Linear |
| Housing Size | 538,2 mm [21.19 in] |
| Total Mechanical Travel | 459,8 mm [18.09 in] |
| Electrical Travel | 457,2 mm [18.0 in] |
| Starting Force (max.) | 0,45 kg [1.0 lb] |
| Linearity | ± 0.1 % |
| Backlash | 0,025 mm [0.001 in] |
| Bearing Type | Sleeve |
| Shaft Material | Stainless Steel |
| Shaft Diameter | 1/4 in - 28 NF-2A thread |
| Element Type | MystR® conductive plastic film |
| Housing Type | Anodized Aluminum |
| Termination | Binder Series 681 |
| Wiper Current | <1 µA |
| Resolution | Infinite |
| Operating Temperature | -65 °C to 105 °C [-85 °F to 221 °F] |
| Vibration | 20 g / 0,75 mm (rms) 5 hz to 2 khz |
| Shock | 50 g 11 ms half sine |
| Operating Life | One billion dither operations |
| Resistance | 5,000 Ohms |
| Resistance Tolerance | ± 20 % |
| Insulation Resistance | 1000 MOhm @ 500 Vdc |
| Dielectric Strength | 1000 V rms |
| Weight | 0,770 kg [1.7 lb] |
| Sealing | NEMA 4 |
| UNSPSC Code | 41111945 |
| UNSPSC Commodity | 41111945 Linear position sensors |
| Availability | Global |
| Comments | Note; Mating Connector, Item Number 3718401, sold separately. Options; Electrical Travel, Total Resistance, Linearity, Rod End Bearing, Ball Joint Assembly, Shaft Thread (M6 x 1 Metric), Din 43650 Connector, Dual Elements |
| Series Name | LFII |





