/content/sps/us/en/search-results.html

Subminiature Basic Switches

ZX Series

SPDT. Up to 3 A ac & 0.2 A dc (UL, cUL, ENEC, CQC). Variety of actuators, forces, terminations, contacts. 6,5 mm centers side mount.

Overview
The ZX Series is rated for controlling electrical loads ranging from logic-level/computer-based circuits to limited power-duty switching (up to 3 A/125 Vac). The ZX Series subminiature switch package is available with either solder terminals or a variety of different styles of printed circuit board (PCB) terminals to fulfill the requirements for electrical connectivity. 
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH ZX Series Subminiature Basic Switches
application/pdf 706.16 KB
7/16/2021
706.16 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80173: Z Series Basic Switches
application/pdf 136.3 KB
7/16/2021
136.3 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
MICRO SWITCH Basic Switch Subminiature Comparison
application/pdf 598.06 KB
11/14/2023
598.06 KB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
PK 80173: Z Series Basic Switches
136.3 KB
7/16/2021
136.3 KB
MICRO SWITCH ZX Series Subminiature Basic Switches
706.16 KB
7/16/2021
706.16 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
MICRO SWITCH Basic Switch Subminiature Comparison
598.06 KB
11/14/2023
598.06 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Name
Description
File Size
Date
Size
MICRO SWITCH ZX Series Subminiature Basic Switches
706.16 KB
7/16/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
PK 80173: Z Series Basic Switches
136.3 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
MICRO SWITCH Basic Switch Subminiature Comparison
598.06 KB
11/14/2023
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
ZX10C10A01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Pin Plunger Actuator, Solder Termination
alt
ZX10C30B01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, PCB Snap-in Termination
alt
ZX10C30J01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, PCB Snap-in Termination
alt
ZX10E10A01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Pin Plunger Actuator, Solder Termination
alt
ZX10E10C01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, Solder Termination
alt
ZX10E10E01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Simulated Roller Lever Actuator, Solder Termination
alt
ZX40E10C01
SUBMINIATURE BASIC SWITCH
alt
ZX40E10E01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Simulated Roller Lever Actuator, Solder Termination
alt
ZX40E30A01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Pin Plunger Actuator, PCB Snap-in Termination
alt
ZX40E30C01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Straight Lever Actuator, PCB Snap-in Termination
Image
SKU
Description
alt
ZX10C10A01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Pin Plunger Actuator, Solder Termination
alt
ZX10C30B01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, PCB Snap-in Termination
alt
ZX10C30J01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, PCB Snap-in Termination
alt
ZX10E10A01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Pin Plunger Actuator, Solder Termination
alt
ZX10E10C01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Straight Lever Actuator, Solder Termination
alt
ZX10E10E01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Simulated Roller Lever Actuator, Solder Termination
alt
ZX40E10C01
SUBMINIATURE BASIC SWITCH
alt
ZX40E10E01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Simulated Roller Lever Actuator, Solder Termination
alt
ZX40E30A01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Pin Plunger Actuator, PCB Snap-in Termination
alt
ZX40E30C01
MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 125 Vac, 3 A, Straight Lever Actuator, PCB Snap-in Termination