/content/sps/us/en/search-results.html

Subminiature Basic Switches

ZW Series

Sealed plunger. Up 5 A (UL, cUL), 6 A (ENEC, CQC). Variety of configurations. 9,5 mm centers side mount. IP67 prewired termination.

Overview

The ZW Series is rated for controlling electrical loads ranging from logic level/computer-based circuits to power-duty switching (up to 6 amps and up to 250 Vac). Switches supplied with integral wire leads are sealed to IP67 and are suitable for applications where a switch assembly would be exposed to liquids or particulate contaminates in the environment from indoor or outdoor use.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH ZW Series Sealed Subminiature Basic Switches
application/pdf 2.25 MB
7/16/2021
2.25 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80173: Z Series Basic Switches
application/pdf 136.3 KB
7/16/2021
136.3 KB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Sealed Basic Comparison
application/pdf 675.62 KB
11/15/2023
675.62 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
MICRO SWITCH Basic Switch Subminiature Comparison
application/pdf 598.06 KB
11/14/2023
598.06 KB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
MICRO SWITCH Sealed Basic Comparison
application/pdf 675.62 KB
11/15/2023
675.62 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
MICRO SWITCH Basic Switch Subminiature Comparison
application/pdf 598.06 KB
11/14/2023
598.06 KB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
MICRO SWITCH ZW Series Sealed Subminiature Basic Switches
application/pdf 2.25 MB
7/16/2021
2.25 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
PK 80173: Z Series Basic Switches
application/pdf 136.3 KB
7/16/2021
136.3 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Name
Description
File Size
Date
Size
MICRO SWITCH ZW Series Sealed Subminiature Basic Switches
2.25 MB
7/16/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Transportation Range Guide
16.68 MB
9/26/2022
PK 80173: Z Series Basic Switches
136.3 KB
7/16/2021
MICRO SWITCH Sealed Basic Comparison
675.62 KB
11/15/2023
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
MICRO SWITCH Basic Switch Subminiature Comparison
598.06 KB
11/14/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
Solutions for Ventilators
2.78 MB
6/12/2023
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
ZW10E15CD1
ZW Series, Sealed Subminiature Basic Switch, SPDT, 125/250 Vac, 0.1 A, Straight Lever Actuator, Solder Angled Termination
alt
ZW10E90FW1
ZW Series, Sealed Subminiature Basic Switch, SPDT, 125/250 Vac, 0.1 A, Roller Lever Actuator, Cable Bottom Exit Termination
alt
ZW50F15AD1
ZW Series, Sealed Subminiature Basic Switch, SPDT, 125/250 Vac, 5 A, Pin Plunger Actuator, Solder Angled Termination
alt
ZW50F90HW1
ZW Series, Sealed Subminiature Basic Switch, SPDT, 125/250 Vac, 5 A, Simulated Roller Lever Actuator, Cable Bottom Exit Termination
Image
SKU
Description
alt
ZW10E15CD1
ZW Series, Sealed Subminiature Basic Switch, SPDT, 125/250 Vac, 0.1 A, Straight Lever Actuator, Solder Angled Termination
alt
ZW10E90FW1
ZW Series, Sealed Subminiature Basic Switch, SPDT, 125/250 Vac, 0.1 A, Roller Lever Actuator, Cable Bottom Exit Termination
alt
ZW50F15AD1
ZW Series, Sealed Subminiature Basic Switch, SPDT, 125/250 Vac, 5 A, Pin Plunger Actuator, Solder Angled Termination
alt
ZW50F90HW1
ZW Series, Sealed Subminiature Basic Switch, SPDT, 125/250 Vac, 5 A, Simulated Roller Lever Actuator, Cable Bottom Exit Termination