/content/sps/us/en/search-results.html

Subminiature Basic Switches

ZM1 Series

Up to 16.1 A ac (UL, cUL, ENEC, CQC). Variety of actuators, forces, terminations & contacts. 9,5 mm centers side mount.

Overview

Although small in size, the ZM and ZM1 Series are rated for controlling electrical loads ranging from logic level (computer based circuits) to power duty switching (up to 16.1 A and 250 Vac). The package size of the subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length of the ZM and ZM1 Series are less than 20 mm [0.78 in].

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches
application/pdf 1.01 MB
7/28/2022
1.01 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80173: Z Series Basic Switches
application/pdf 136.3 KB
7/16/2021
136.3 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
MICRO SWITCH Basic Switch Subminiature Comparison
application/pdf 598.06 KB
11/14/2023
598.06 KB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches
1.01 MB
7/28/2022
1.01 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
PK 80173: Z Series Basic Switches
136.3 KB
7/16/2021
136.3 KB
MICRO SWITCH Basic Switch Subminiature Comparison
598.06 KB
11/14/2023
598.06 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Name
Description
File Size
Date
Size
MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches
1.01 MB
7/28/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
PK 80173: Z Series Basic Switches
136.3 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
MICRO SWITCH Basic Switch Subminiature Comparison
598.06 KB
11/14/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
ZM110B70A01
ZM1 Series, Subminiature Basic Switch, SPDT, 125/250 Vac, Pin Plunger, Quick Connect Termination
alt
ZM150C70C01
ZM1 Series, Subminiature Basic Switch, SPDT, 3 A, 125/250 Vac, Straight Lever, Quick Connect Termination
alt
ZM160C70A01
ZM1 Series, Subminiature Basic Switch, SPDT, 6 A, 125/250 Vac, Pin Plunger, Quick Connect Termination
alt
ZM190C10B01
ZM1 Series, Subminiature Basic Switch, SPDT, 10.1 A, 125/250 Vac, Short Straight Lever, Solder Termination
Image
SKU
Description
alt
ZM110B70A01
ZM1 Series, Subminiature Basic Switch, SPDT, 125/250 Vac, Pin Plunger, Quick Connect Termination
alt
ZM150C70C01
ZM1 Series, Subminiature Basic Switch, SPDT, 3 A, 125/250 Vac, Straight Lever, Quick Connect Termination
alt
ZM160C70A01
ZM1 Series, Subminiature Basic Switch, SPDT, 6 A, 125/250 Vac, Pin Plunger, Quick Connect Termination
alt
ZM190C10B01
ZM1 Series, Subminiature Basic Switch, SPDT, 10.1 A, 125/250 Vac, Short Straight Lever, Solder Termination