/content/sps/us/en/search-results.html

Subminiature Basic Switches

ZD Series

Up to 3 A ac & dc (UL, cUL, ENEC, CQC). Variety of actuators, forces, terminations. Mounting includes 9,5 mm centers & integral pins.

Overview

Honeywell’s MICRO SWITCH ZD Series is a sealed subminiature snap action switch. Although small in size, the ZD Series is rated for controlling electrical loads ranging from logic-level (low current, low voltage) to limited power-duty switching (up to 3 A/125 Vac).

The switch when provided with integral wire leads is sealed to IP67 and is suitable for applications where the switch assembly would be exposed to liquids or particulate contaminates in the environment.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH ZD Series Sealed Subminiature Basic Switches
application/pdf 612.46 KB
8/16/2022
612.46 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80173: Z Series Basic Switches
application/pdf 136.3 KB
7/16/2021
136.3 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
MICRO SWITCH Basic Switch Subminiature Comparison
application/pdf 598.06 KB
11/14/2023
598.06 KB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
MICRO SWITCH Sealed Basic Comparison
application/pdf 675.62 KB
11/15/2023
675.62 KB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
MICRO SWITCH Basic Switch Subminiature Comparison
598.06 KB
11/14/2023
598.06 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
MICRO SWITCH ZD Series Sealed Subminiature Basic Switches
612.46 KB
8/16/2022
612.46 KB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
PK 80173: Z Series Basic Switches
136.3 KB
7/16/2021
136.3 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
2.66 MB
MICRO SWITCH Sealed Basic Comparison
675.62 KB
11/15/2023
675.62 KB
Name
Description
File Size
Date
Size
MICRO SWITCH ZD Series Sealed Subminiature Basic Switches
612.46 KB
8/16/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Transportation Range Guide
16.68 MB
9/26/2022
PK 80173: Z Series Basic Switches
136.3 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
MICRO SWITCH Basic Switch Subminiature Comparison
598.06 KB
11/14/2023
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
MICRO SWITCH Sealed Basic Comparison
675.62 KB
11/15/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Solutions for Ventilators
2.78 MB
6/12/2023
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
ZD20S10A02
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, Solder Termination, Gold Contacts
alt
ZD20S20A06
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, PCB Straight Termination, Gold Contacts
alt
ZD20SA01EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, Wire Termination, IP67 Sealed, Gold Contacts
alt
ZD30S10A01
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, Solder Termination
alt
ZD30S20A01
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, PCB Straight Termination
alt
ZD30S20A03
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, PCB Straight Termination
alt
ZD30SA01EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, Wire Termination, IP67 Sealed
alt
ZD30SA02EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, Wire Termination, IP67 Sealed
Image
SKU
Description
alt
ZD20S10A02
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, Solder Termination, Gold Contacts
alt
ZD20S20A06
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, PCB Straight Termination, Gold Contacts
alt
ZD20SA01EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, Wire Termination, IP67 Sealed, Gold Contacts
alt
ZD30S10A01
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, Solder Termination
alt
ZD30S20A01
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, PCB Straight Termination
alt
ZD30S20A03
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, PCB Straight Termination
alt
ZD30SA01EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, Wire Termination, IP67 Sealed
alt
ZD30SA02EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, Wire Termination, IP67 Sealed