/content/sps/us/en/search-results.html

Specialty Basic Switches

WW Series

Snap-in panel mount. Slow action DB contact design. UL, CSA. Up to 16 A rated contacts. Up to 3 contacts available.

Overview

The WW Series switching mechanism is a non-snap double break shorting bar type construction. One, two or three circuit versions are available. The three-circuit unit has two poles. On a three-circuit switch in the unoperated condition (see drawing) circuit #2 is closed and circuit #1 and #3 are open. As the plunger is depressed, circuit #2 opens and circuit #1 and #3 are closed.

The switch is two-pole since it makes and breaks two separate circuits (#1 and #3). When the plunger is released, circuit #1 and #3 are broken and circuit #2 is closed.

Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Catalog
Name
Description
File Size
Date
Size
WW Series Door Switches
application/pdf 153.63 KB
7/16/2021
153.63 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
WW Series Door Switches
153.63 KB
7/16/2021
153.63 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
WW Series Door Switches
153.63 KB
7/16/2021
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
WW1A24A-D8
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1G02A-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1G03A-D7
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1K05D-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 0.1 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW2K29H-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
Image
SKU
Description
alt
WW1A24A-D8
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1G02A-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1G03A-D7
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW1K05D-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 0.1 A at 125 Vac, Plunger Lever, Quick Connect Termination
alt
WW2K29H-D9
MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 3 A at 125 Vac, Plunger Lever, Quick Connect Termination