/content/sps/us/en/search-results.html

Speed and Direction, Speed Sensor ICs

VF401

Two-wire MR fine pitch ring magnet sensor IC. Flat, TO-92-style package. Enhanced sensitivity, ±7 G typ.. Digital sourcing output.

Overview

The VF401 is a high performance, digital, 2-wire, MR (magnetoresistive) sensor in a miniature, flat, TO-92-style, plastic package with a current output, designed for sensing fine pitch ring magnets.

The unique VF401 bridge array (patent number 6,297,628) has been optimized to allow a greater air gap between the target and the sensor with reduced loss in sensor signal or accuracy.

The VF401 has a reduced sensitivity to run-out (shift in sensor position relative to the inside or outside diameter of the ring magnet). It is also less sensitive to tilt tolerance (deviation from parallel positioning of the sensing elements and ring magnet), accepting up to 10°, versus only 2° to 3° for typical ring magnet sensors, as well as being less sensitive to twist (deviation of perfect angular position of the bridge runners relative to the pole transitions).

Data Sheet
Name
Description
File Size
Date
Size
VF401 2-Wire Fine Pitch Ring Magnet Sensor
application/pdf 168.52 KB
7/15/2021
168.52 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
VF401 Product Photo
application/zip 85.61 KB
7/15/2021
85.61 KB
VF401 lowres photo
image/jpeg 17.56 KB
7/15/2021
17.56 KB
VF401 highres photo
image/jpeg 75.35 KB
7/15/2021
75.35 KB
Name
Description
File Size
Date
Size
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
VF401 Product Photo
85.61 KB
7/15/2021
85.61 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
VF401 2-Wire Fine Pitch Ring Magnet Sensor
168.52 KB
7/15/2021
168.52 KB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
VF401 lowres photo
17.56 KB
7/15/2021
17.56 KB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
VF401 highres photo
75.35 KB
7/15/2021
75.35 KB
Name
Description
File Size
Date
Size
VF401 2-Wire Fine Pitch Ring Magnet Sensor
168.52 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
Making Sense of Sensing
3.37 MB
10/6/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
VF401 Product Photo
85.61 KB
7/15/2021
VF401 lowres photo
17.56 KB
7/15/2021
VF401 highres photo
75.35 KB
7/15/2021
Product Number
Image
SKU
Description
alt
VF401
VF401 2-wire anisotropic magnetoresistive (AMR) sensor IC, ring magnet encoder, flat TO-92-style, 500 units/bulk
Image
SKU
Description
alt
VF401
VF401 2-wire anisotropic magnetoresistive (AMR) sensor IC, ring magnet encoder, flat TO-92-style, 500 units/bulk