/content/sps/us/en/search-results.html

Miniature Basic Switches

V15W Series

Up to 10 A ac & 5 A dc (UL, cUL, ENEC, CQC). Variety of configurations. 22,2 mm x 10,3 mm diagonal mount. IP67 with pre-wired termination.

Overview

Honeywell MICRO SWITCH V15W Series miniature, sealed basic switches feature industrial-grade performance (IP-rated sealing and 10 A electrical rating). The V15W switch with sealed plunger and sealed wire leads conforms to the IP67 environmental seal rating (temporary submersion).

In addition, the V15W Series is designed to control logic level/computer based circuits or electrical circuits up to 10 A. Electrical connectivity for the switch is achieved via combination quick connect/solder terminals or sealed wire leads.

The V15W Series is further enhanced with certification from CQC (Asia-Pacific), ENEC (Europe), UL and cUL (Americas) agencies for global applications.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH V15W Series Watertight Miniature Switches
application/pdf 1.07 MB
7/16/2021
1.07 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Installation Instructions
Name
Description
File Size
Date
Size
50066512: V15W Series Watertight Miniature Switches Installation Instructions
application/pdf 110.58 KB
7/16/2021
110.58 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
MICRO SWITCH Sealed Basic Comparison
application/pdf 675.62 KB
11/15/2023
675.62 KB
MICRO SWITCH V Basic Switch Comparison
application/pdf 751.67 KB
11/14/2023
751.67 KB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
MICRO SWITCH Sealed Basic Comparison
675.62 KB
11/15/2023
675.62 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
MICRO SWITCH V15W Series Watertight Miniature Switches
1.07 MB
7/16/2021
1.07 MB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
50066512: V15W Series Watertight Miniature Switches Installation Instructions
110.58 KB
7/16/2021
110.58 KB
MICRO SWITCH V Basic Switch Comparison
751.67 KB
11/14/2023
751.67 KB
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
2.66 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
Name
Description
File Size
Date
Size
MICRO SWITCH V15W Series Watertight Miniature Switches
1.07 MB
7/16/2021
Transportation Range Guide
16.68 MB
9/26/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
50066512: V15W Series Watertight Miniature Switches Installation Instructions
110.58 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
MICRO SWITCH Sealed Basic Comparison
675.62 KB
11/15/2023
MICRO SWITCH V Basic Switch Comparison
751.67 KB
11/14/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Forestry Vehicles
1.05 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Solutions for Ventilators
2.78 MB
6/12/2023
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
V15W-DZ200-AW1
V15W Basic Switch Spdt
alt
V15W-DZ200A02-AW1
V15W Basic Switch Spdt
alt
V15W-DZ200A02-W2
V15W BASIC SWITCH SPDT
alt
V15W-DZ200A04-W2
V15W Basic Switch Spdt
alt
V15W-DZ200A06-AW1
V15W Basic Switch Spdt
alt
V15W-WZ200A02-AW1
V15W BASIC SWITCH SPDT
alt
V15W-WZ200A02-W2
V15W BASIC SWITCH SPDT
alt
V15W-WZ200A06-AW1
V15W BASIC SWITCH SPDT
Image
SKU
Description
alt
V15W-DZ200-AW1
V15W Basic Switch Spdt
alt
V15W-DZ200A02-AW1
V15W Basic Switch Spdt
alt
V15W-DZ200A02-W2
V15W BASIC SWITCH SPDT
alt
V15W-DZ200A04-W2
V15W Basic Switch Spdt
alt
V15W-DZ200A06-AW1
V15W Basic Switch Spdt
alt
V15W-WZ200A02-AW1
V15W BASIC SWITCH SPDT
alt
V15W-WZ200A02-W2
V15W BASIC SWITCH SPDT
alt
V15W-WZ200A06-AW1
V15W BASIC SWITCH SPDT