/content/sps/us/en/search-results.html

Miniature Limit Switches

SSCE Series

Miniature, metal housing. PUR pre-leaded cable. 25 mm mounting centers. IP65/66/67 sealing. CE approvals

Overview

The super sealed MICRO SWITCH SSCE Series miniature limit switch has been designed for reliability in the harshest of environments. Its robust design, corrosion limiting features, flexible PUR cable and super sealing allows it to operate fully submerged in a range of fluids. Its small size allows operation in confined spaces. A range of different actuators offers flexibility in application.

Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
XP-4049: SSCE Series Miniature Enclosed Switches
application/pdf 126.85 KB
8/6/2021
126.85 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
SSCE Series Product Photo
application/zip 128.21 KB
7/16/2021
128.21 KB
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
2.31 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
986.65 KB
SSCE Series Product Photo
128.21 KB
7/16/2021
128.21 KB
XP-4049: SSCE Series Miniature Enclosed Switches
126.85 KB
8/6/2021
126.85 KB
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
Transportation Range Guide
16.68 MB
9/26/2022
XP-4049: SSCE Series Miniature Enclosed Switches
126.85 KB
8/6/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SSCE Series Product Photo
128.21 KB
7/16/2021
Product Number
Image
SKU
Description
alt
SSCEB31A1B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Side Rotary, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31A2B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Side Rotary, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31C
ENCLOSED BASIC SWITCH
alt
SSCEB31D
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Cross Roller Plunger (90° Rotated Plunger), 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31E
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31F
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Roller Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31G
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Cross Roller Plunger (90° Rotated Plunger), 1NC/1NO SPDT Snap Action, 3 m Cable
Image
SKU
Description
alt
SSCEB31A1B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Side Rotary, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31A2B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Side Rotary, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31C
ENCLOSED BASIC SWITCH
alt
SSCEB31D
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Cross Roller Plunger (90° Rotated Plunger), 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31E
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31F
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Roller Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31G
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Cross Roller Plunger (90° Rotated Plunger), 1NC/1NO SPDT Snap Action, 3 m Cable