/content/sps/us/en/search-results.html

Latching Position Sensor ICs

SS361CT, SS461C

High sensitivity latching Hall-effect digital sensor ICs. SOT-23, flat TO-92-style packages. Digital sinking.

Overview

The SS361CT/SS461C latches are small, sensitive and versatile digital Hall-effect devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles.

These bipolar sensor ICs have enhanced sensitivity which often allows for the use of less expensive magnets. They offer reverse polarity protection and deliver a stable output over a -40 °C to 125 °C [-40 °F to 257 °F] temperature range. Operation from any dc supply voltage from 4 Vdc to 24 Vdc is acceptable.

These Hall-effect devices are available in two package styles: the SS361CT in the miniature SOT-23 surface mount package and the SS461C in the leaded, flat TO-92-style package.

The SS361CT’s small size requires less PCB (printed circuit board) space, allowing it to be used in smaller assemblies.

The SS361CT is available on tape and reel (3000 units per reel). The SS461C is available in a bulk package (1000 units per bag).

Data Sheet
Name
Description
File Size
Date
Size
SS361CT, SS461C High Sensitivity Latching Digital Hall-Effect Sensor ICs
application/pdf 438.28 KB
7/15/2021
438.28 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
SS361CT/SS461C High Sensitivity Bipolar Latching, Hall-Effect Digital Sensor ICs
application/pdf 311.88 KB
7/15/2021
311.88 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensor IC Flat TO-92-Style CAD Model
application/zip 13.27 KB
7/15/2021
13.27 KB
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC SOT-23 CAD Model
application/zip 16.4 KB
7/15/2021
16.4 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
application/pdf 117.53 KB
1/31/2022
117.53 KB
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
White Paper
Name
Description
File Size
Date
Size
How to select Hall-effect sensors for brushless dc motors
application/pdf 379.18 KB
1/31/2022
379.18 KB
Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
application/pdf 950.68 KB
1/31/2022
950.68 KB
Application Note
Name
Description
File Size
Date
Size
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Magnetic Position Sensing in Brushless DC Electric Motors
application/pdf 516.73 KB
7/15/2021
516.73 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
SOT-23 highres photo
image/jpeg 115.42 KB
7/15/2021
115.42 KB
Flat TO-92-style straight standard leads lowres photo
image/jpeg 16.8 KB
7/15/2021
16.8 KB
Flat TO-92-style straight standard leads highres photo
image/jpeg 89.66 KB
7/15/2021
89.66 KB
SOT-23 lowres photo
image/jpeg 12.05 KB
7/15/2021
12.05 KB
Name
Description
File Size
Date
Size
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
13.27 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Magnetic Position Sensing in Brushless DC Electric Motors
516.73 KB
7/15/2021
516.73 KB
Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
117.53 KB
1/31/2022
117.53 KB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
SS361CT/SS461C High Sensitivity Bipolar Latching, Hall-Effect Digital Sensor ICs
311.88 KB
7/15/2021
311.88 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
How to select Hall-effect sensors for brushless dc motors
379.18 KB
1/31/2022
379.18 KB
Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
950.68 KB
1/31/2022
950.68 KB
SOT-23 highres photo
115.42 KB
7/15/2021
115.42 KB
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
16.8 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
SS361CT, SS461C High Sensitivity Latching Digital Hall-Effect Sensor ICs
438.28 KB
7/15/2021
438.28 KB
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
89.66 KB
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
SOT-23 lowres photo
12.05 KB
7/15/2021
12.05 KB
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
16.4 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Name
Description
File Size
Date
Size
SS361CT, SS461C High Sensitivity Latching Digital Hall-Effect Sensor ICs
438.28 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
SS361CT/SS461C High Sensitivity Bipolar Latching, Hall-Effect Digital Sensor ICs
311.88 KB
7/15/2021
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Making Sense of Sensing
3.37 MB
10/6/2021
Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
117.53 KB
1/31/2022
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
How to select Hall-effect sensors for brushless dc motors
379.18 KB
1/31/2022
Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
950.68 KB
1/31/2022
Industrial Warehouse Solutions
2.85 MB
9/23/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Magnetic Position Sensing in Brushless DC Electric Motors
516.73 KB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
SOT-23 highres photo
115.42 KB
7/15/2021
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
SOT-23 lowres photo
12.05 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SS361CT
SS361CT Hall-effect digital position sensor IC, high sensitivity, latching, SOT-23, pocket tape and reel, 3000 units/reel
alt
SS461C
SS461C Hall-effect digital position sensor IC, high sensitivity, latching, flat TO-92-style package, straight standard leads, 1000 units/bag
Image
SKU
Description
alt
SS361CT
SS361CT Hall-effect digital position sensor IC, high sensitivity, latching, SOT-23, pocket tape and reel, 3000 units/reel
alt
SS461C
SS461C Hall-effect digital position sensor IC, high sensitivity, latching, flat TO-92-style package, straight standard leads, 1000 units/bag