/content/sps/us/en/search-results.html

Latching Position Sensor ICs

SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460S-T3, SS460S-LP

High sensitivity latching Hall-effect digital sensor ICs. SOT-23, flat TO-92-style with straight or formed lead packages. Digital sinking output.

Overview

The SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460S-T3,and SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs are small, sensitive and versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles. The SS360NT is turned on by a North pole while the SS360ST, SS460S, SS460S-T2, and SS460S-LP are turned on by a South pole.

These sensor ICs offer reliable switching points with a high magnetic sensitivity of 30 G typical (55 G maximum). They do not use chopper stabilization on the Hall element, providing a clean output signal and a faster latch response time when compared to competitive high sensitivity Hall-effect latching sensor ICs, which do use chopper stabilization.

These products offer reverse polarity protection, deliver a stable output over a -40°C to 150°C temperature range, and can accept any dc supply voltage from 3 Vdc to 24 Vdc.

For brushless dc motor manufacturers who need latching sensors with reliable, consistent performance for more efficient and smaller designs, Honeywell High Sensitivity Hall-Effect Latching Digital Sensor ICs respond to low magnetic fields and offer consistent repeatability while delivering faster response times to a change in magnetic field for better motor efficiency.

These products are available in the following package styles:
  • SS360NT, SS360ST, SS360ST-10K: SOT-23 surface-mount package, pocket tape and reel
  • Flat TO-92-style straight standard leads, bulk pack
  • Flat TO-92-style formed leads, ammopack tape-in-box
  • Flat TO-92-style straight, long leads, pocket tape and reel
  • Flat TO-92-style straight standard leads, ammopack tape-in-box
Data Sheet
Name
Description
File Size
Date
Size
High Sensitivity Latching Digital Hall-effect Sensor ICs: SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP
application/pdf 1.05 MB
2/21/2024
1.05 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs
application/pdf 722.65 KB
7/15/2021
722.65 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensor IC Flat TO-92-Style CAD Model
application/zip 13.27 KB
7/15/2021
13.27 KB
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC SOT-23 CAD Model
application/zip 16.4 KB
7/15/2021
16.4 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
application/pdf 117.53 KB
1/31/2022
117.53 KB
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
White Paper
Name
Description
File Size
Date
Size
How to select Hall-effect sensors for brushless dc motors
application/pdf 379.18 KB
1/31/2022
379.18 KB
Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
application/pdf 950.68 KB
1/31/2022
950.68 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
7/15/2021
1.88 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Magnetic Position Sensing in Brushless DC Electric Motors
application/pdf 516.73 KB
7/15/2021
516.73 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
Flat TO-92-style straight standard leads ammopack tape lowres photo
image/jpeg 9.16 KB
7/15/2021
9.16 KB
Flat TO-92-style straight standard leads highres photo
image/jpeg 89.66 KB
7/15/2021
89.66 KB
SOT-23 lowres photo
image/jpeg 12.05 KB
7/15/2021
12.05 KB
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
Flat TO-92-style straight standard leads lowres photo
image/jpeg 16.8 KB
7/15/2021
16.8 KB
SOT-23 highres photo
image/jpeg 115.42 KB
7/15/2021
115.42 KB
Flat TO-92-style straight standard leads ammo pack tape highres photo
image/jpeg 64.75 KB
7/15/2021
64.75 KB
Name
Description
File Size
Date
Size
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
13.27 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Flat TO-92-style straight standard leads ammopack tape lowres photo
9.16 KB
7/15/2021
9.16 KB
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs
722.65 KB
7/15/2021
722.65 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
How to select Hall-effect sensors for brushless dc motors
379.18 KB
1/31/2022
379.18 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
117.53 KB
1/31/2022
117.53 KB
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
89.66 KB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
SOT-23 lowres photo
12.05 KB
7/15/2021
12.05 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
1.88 MB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
16.4 KB
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
High Sensitivity Latching Digital Hall-effect Sensor ICs: SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP
1.05 MB
2/21/2024
1.05 MB
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
16.8 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
SOT-23 highres photo
115.42 KB
7/15/2021
115.42 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
2.66 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
950.68 KB
1/31/2022
950.68 KB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Flat TO-92-style straight standard leads ammo pack tape highres photo
64.75 KB
7/15/2021
64.75 KB
Magnetic Position Sensing in Brushless DC Electric Motors
516.73 KB
7/15/2021
516.73 KB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Name
Description
File Size
Date
Size
High Sensitivity Latching Digital Hall-effect Sensor ICs: SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP
1.05 MB
2/21/2024
Position Sensors Product Range Guide
4.85 MB
12/20/2022
SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs
722.65 KB
7/15/2021
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Making Sense of Sensing
3.37 MB
10/6/2021
Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
117.53 KB
1/31/2022
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
How to select Hall-effect sensors for brushless dc motors
379.18 KB
1/31/2022
Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
950.68 KB
1/31/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Ventilators
2.78 MB
6/12/2023
Magnetic Position Sensing in Brushless DC Electric Motors
516.73 KB
7/15/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Flat TO-92-style straight standard leads ammopack tape lowres photo
9.16 KB
7/15/2021
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
SOT-23 lowres photo
12.05 KB
7/15/2021
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
SOT-23 highres photo
115.42 KB
7/15/2021
Flat TO-92-style straight standard leads ammo pack tape highres photo
64.75 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SS360NT
SS360NT Hall-effect digital position sensor IC, latching, high sensitivity, North pole activated, SOT-23, pocket tape and reel, 3000 units/reel
alt
SS360ST
SOLID STATE SENSOR
alt
SS460S
SOLID STATE SENSOR
alt
SS460S-T3
SS460S-T3 Hall-effect digital position sensor IC, latching, high sensitivity, South pole activated, flat TO-92-style, straight standard leads, 5000 units/ammopack tape-in-box
Image
SKU
Description
alt
SS360NT
SS360NT Hall-effect digital position sensor IC, latching, high sensitivity, North pole activated, SOT-23, pocket tape and reel, 3000 units/reel
alt
SS360ST
SOLID STATE SENSOR
alt
SS460S
SOLID STATE SENSOR
alt
SS460S-T3
SS460S-T3 Hall-effect digital position sensor IC, latching, high sensitivity, South pole activated, flat TO-92-style, straight standard leads, 5000 units/ammopack tape-in-box