/content/sps/us/en/search-results.html

Value-added Packaged Sensors

SR4 Series

Magnetoresistive digital position sensors. Plastic threaded barrel packages. Sinking output.

Overview

SR4 Series Magnetoresistive Digital Position Sensors with 14 mm cylindrical plastic housing: current sinking output: and Vdc supply voltage

Manuals and Guides
Name
Description
File Size
Date
Size
PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
application/pdf 58.82 KB
7/15/2021
58.82 KB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Catalog
Name
Description
File Size
Date
Size
Building Value-Added Solutions: Magnetic Sensing Technologies
application/pdf 405.41 KB
7/15/2021
405.41 KB
SR3 Series and SR4 Series Digital Position Sensors
application/pdf 204.96 KB
7/15/2021
204.96 KB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Building Value-Added Solutions: Magnetic Sensing Technologies
405.41 KB
7/15/2021
405.41 KB
PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
58.82 KB
7/15/2021
58.82 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
SR3 Series and SR4 Series Digital Position Sensors
204.96 KB
7/15/2021
204.96 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Name
Description
File Size
Date
Size
PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
58.82 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Building Value-Added Solutions: Magnetic Sensing Technologies
405.41 KB
7/15/2021
SR3 Series and SR4 Series Digital Position Sensors
204.96 KB
7/15/2021
Construction Vehicles -
984.29 KB
12/20/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
SR4P3-A1
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR4P3-B10
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 1 m [39.4 in] jacketed cable; current sinking output; and Vdc supply voltage
alt
SR4P3-B9
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 2 m [78.7 in] jacketed cable; current sinking output; and Vdc supply voltage
alt
SR4P3-C1
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 609,6 mm [24 in] cable/Weatherpack connector, white; current sinking output; and Vdc supply voltage
alt
SR4P3-C2
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 609,6 mm [24 in] cable/Weatherpack connector, black; current sinking output; and Vdc supply voltage
alt
SR4P3-C3
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 615,7 mm [24.24 in] cable/Weatherpack connector, white; current sinking output; and Vdc supply voltage
Image
SKU
Description
alt
SR4P3-A1
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR4P3-B10
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 1 m [39.4 in] jacketed cable; current sinking output; and Vdc supply voltage
alt
SR4P3-B9
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 2 m [78.7 in] jacketed cable; current sinking output; and Vdc supply voltage
alt
SR4P3-C1
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 609,6 mm [24 in] cable/Weatherpack connector, white; current sinking output; and Vdc supply voltage
alt
SR4P3-C2
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 609,6 mm [24 in] cable/Weatherpack connector, black; current sinking output; and Vdc supply voltage
alt
SR4P3-C3
SR4 Series Magneto Resistive Digital Position Sensor with 14 mm cylindrical plastic housing; 615,7 mm [24.24 in] cable/Weatherpack connector, white; current sinking output; and Vdc supply voltage