/content/sps/us/en/search-results.html

Value-added Packaged Sensors

SR3 Series

Hall-effect digital position sensors. Plastic threaded barrel packages. Sinking output.

Overview

SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing: current sinking output: and Vdc supply voltage.

Manuals and Guides
Name
Description
File Size
Date
Size
PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
application/pdf 58.82 KB
7/15/2021
58.82 KB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Catalog
Name
Description
File Size
Date
Size
SR3 Series and SR4 Series Digital Position Sensors
application/pdf 204.96 KB
7/15/2021
204.96 KB
Building Value-Added Solutions: Magnetic Sensing Technologies
application/pdf 405.41 KB
7/15/2021
405.41 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
58.82 KB
7/15/2021
58.82 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
SR3 Series and SR4 Series Digital Position Sensors
204.96 KB
7/15/2021
204.96 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Building Value-Added Solutions: Magnetic Sensing Technologies
405.41 KB
7/15/2021
405.41 KB
Name
Description
File Size
Date
Size
PK 87863: SR3 and SR4 Series Hall-Effect Position Sensors, Issue 3
58.82 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
SR3 Series and SR4 Series Digital Position Sensors
204.96 KB
7/15/2021
Building Value-Added Solutions: Magnetic Sensing Technologies
405.41 KB
7/15/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
SR3B-A1
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR3B-A2
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 285,8 mm [11.25 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR3C-A1
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR3F-A1
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR3F-A1A
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 123,4 mm [4.86 in] lead wires; current sinking output; and Vdc supply voltage
Image
SKU
Description
alt
SR3B-A1
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR3B-A2
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 285,8 mm [11.25 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR3C-A1
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR3F-A1
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 152,4 mm [6 in] lead wires; current sinking output; and Vdc supply voltage
alt
SR3F-A1A
SR3 Series Hall-effect Digital Position Sensor with 14 mm cylindrical plastic housing; 123,4 mm [4.86 in] lead wires; current sinking output; and Vdc supply voltage