/content/sps/us/en/search-results.html

Value-added Packaged Sensors

SR13/SR15 Series

Hall-effect digital position sensors. Snap-in & flat-mount housing. Sinking output.

Overview

The SR13/15 Series package enhancements permit quick and easy sensor installation, increasing the usability of the SS400 Series. These devices can be installed without additional mounting hardware. The snap-in and flat mount sensor packages can house any of the present SS400 Series sensors or any similarly sized sensing elements.

Data Sheet
Name
Description
File Size
Date
Size
SR 13/15 Series Hall Effect Sensor
application/pdf 308.58 KB
7/15/2021
308.58 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Catalog
Name
Description
File Size
Date
Size
Building Value-Added Solutions: Magnetic Sensing Technologies
application/pdf 405.41 KB
7/15/2021
405.41 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
SR 13/15 Series Hall Effect Sensor
308.58 KB
7/15/2021
308.58 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Building Value-Added Solutions: Magnetic Sensing Technologies
405.41 KB
7/15/2021
405.41 KB
Name
Description
File Size
Date
Size
SR 13/15 Series Hall Effect Sensor
308.58 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Building Value-Added Solutions: Magnetic Sensing Technologies
405.41 KB
7/15/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
SR13C-A1
SR13 Series Hall-Effect Digital Position Sensor; Snap-in Housing; Sinking Output; unipolar magnetics; 3.8 to 30 Vdc supply voltage
alt
SR13D-A1
SR13 Series Hall-Effect Digital Position Sensor; Snap-in Housing; Sinking Output; unipolar magnetics; 3.8 to 30 Vdc supply voltage
alt
SR13R-A1
SR13 Series Hall-Effect Digital Position Sensor; Snap-in Housing; Sinking Output; latching magnetics; 3.8 to 30 Vdc supply voltage
alt
SR15C-A3
SR15 Series Hall-Effect Digital Position Sensor; Flat Mount Housing; Sinking Output; unipolar magnetics; 3.8 to 30 Vdc supply voltage
Image
SKU
Description
alt
SR13C-A1
SR13 Series Hall-Effect Digital Position Sensor; Snap-in Housing; Sinking Output; unipolar magnetics; 3.8 to 30 Vdc supply voltage
alt
SR13D-A1
SR13 Series Hall-Effect Digital Position Sensor; Snap-in Housing; Sinking Output; unipolar magnetics; 3.8 to 30 Vdc supply voltage
alt
SR13R-A1
SR13 Series Hall-Effect Digital Position Sensor; Snap-in Housing; Sinking Output; latching magnetics; 3.8 to 30 Vdc supply voltage
alt
SR15C-A3
SR15 Series Hall-Effect Digital Position Sensor; Flat Mount Housing; Sinking Output; unipolar magnetics; 3.8 to 30 Vdc supply voltage