/content/sps/us/en/search-results.html

Omnipolar Position Sensor ICs

Nanopower Series

Omnipolar magnetoresistive. SOT-23. 7 G typ., 11 G max. (SM351LT), 14 G typ., 20 G max. (SM353LT). 360 nA typ. (SM351LT), 310 nA typ. (SM353LT).

Overview

Honeywell’s Nanopower Series Magnetoresistive (MR) Sensor ICs are ultra-sensitive devices designed to accommodate a wide range of applications with large air gaps, small magnetic fields and low power requirements.

The sensor ICs respond to either a North or South pole applied in a direction parallel to the sensor. They do not require the magnet polarity to be identified, simplifying installation and potentially reducing system cost. They use a very low average current consumption and a push-pull output which does not require a pull-up resistor. The sensor ICs can operate from a supply voltage as low as 1.65 V, promoting energy efficiency.

The Nanopower Series is available in two magnetic sensitivities to accommodate a variety of application needs:

  • SM351LT: For applications requiring ultra high magnetic sensitivity (7 G typical operate, 11 G maximum operate) and a very low current draw (360 nA typical).
  • SM353LT: For applications requiring very high magnetic sensitivity (14 G typical operate, 20 G maximum operate) and a very low current draw (310 nA typical).

These Magnetoresistive Sensor ICs, Nanopower Series, are supplied in the subminiature SOT-23 surface mount package on tape and reel (3000 units per reel), for use in automated pick-and-place component installation.

Data Sheet
Name
Description
File Size
Date
Size
Nanopower Series Magnetoresistive Sensor ICs Datasheet (English)
application/pdf 899.07 KB
7/15/2021
899.07 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
Nanopower Series Magnetoresistive Sensor ICs Installation Instructions (English)
application/pdf 737.33 KB
7/15/2021
737.33 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensor IC SOT-23 CAD Model
application/zip 16.4 KB
7/15/2021
16.4 KB
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Magnetoresistive Sensors: Position and Solid State Sensing
application/pdf 174.19 KB
7/15/2021
174.19 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Nanopower Series Magnetoresistive Sensor ICs
application/pdf 73.04 KB
7/15/2021
73.04 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
SOT-23 lowres photo
image/jpeg 12.05 KB
7/15/2021
12.05 KB
SOT-23 highres photo
image/jpeg 115.42 KB
7/15/2021
115.42 KB
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
Name
Description
File Size
Date
Size
SOT-23 lowres photo
12.05 KB
7/15/2021
12.05 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
16.4 KB
Magnetoresistive Sensors: Position and Solid State Sensing
174.19 KB
7/15/2021
174.19 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
SOT-23 highres photo
115.42 KB
7/15/2021
115.42 KB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
Nanopower Series Magnetoresistive Sensor ICs Installation Instructions (English)
737.33 KB
7/15/2021
737.33 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Nanopower Series Magnetoresistive Sensor ICs
73.04 KB
7/15/2021
73.04 KB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
Nanopower Series Magnetoresistive Sensor ICs Datasheet (English)
899.07 KB
7/15/2021
899.07 KB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Name
Description
File Size
Date
Size
Nanopower Series Magnetoresistive Sensor ICs Datasheet (English)
899.07 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Nanopower Series Magnetoresistive Sensor ICs Installation Instructions (English)
737.33 KB
7/15/2021
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Magnetoresistive Sensors: Position and Solid State Sensing
174.19 KB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Construction Vehicles -
984.29 KB
12/20/2022
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Nanopower Series Magnetoresistive Sensor ICs
73.04 KB
7/15/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SOT-23 lowres photo
12.05 KB
7/15/2021
SOT-23 highres photo
115.42 KB
7/15/2021
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
Product Number
Image
SKU
Description
alt
SM351LT
Nanopower Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, high sensitivity (7 G typ.), SOT-23, 3000 units/tape and 178 mm [7 in] reel
alt
SM353LT
Nanopower Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, high sensitivity (14 G typ.), SOT-23, 3000 units/tape and 178 mm [7 in] reel
Image
SKU
Description
alt
SM351LT
Nanopower Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, high sensitivity (7 G typ.), SOT-23, 3000 units/tape and 178 mm [7 in] reel
alt
SM353LT
Nanopower Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, high sensitivity (14 G typ.), SOT-23, 3000 units/tape and 178 mm [7 in] reel