/content/sps/us/en/search-results.html

Omnipolar Position Sensor ICs

Micropower SL353 Series

Omnipolar Hall-effect. SOT-23. ±60 G typ.. 1.8 μA typ.. High duty cycle (SL353HT), low duty cycle (SL353LT).

Overview

The SL353 Series sensor ICs (Integrated Circuits) are small, versatile, digital Hall-effect devices operated by the magnetic field from a permanent magnet or an electromagnet. These sensitive devices are designed to meet a wide range of potential applications with low power requirements.

The SL353 Series responds to either a North or South pole, meaning that they do not require the magnet polarity to be identified, providing an easier installation and potentially reducing system cost.

These low-power sensing devices use BiCMOS (Bipolar Complementary Metal Oxide Semiconductor) technology and a timing circuit that turns the power on for only a short time ̵1: it is off for the rest of the period (duty cycle) ̵1: significantly reducing the average current consumption.

Both products can operate from a supply voltage as low as 2.2 V, promoting energy efficiency.

The push-pull output does not require a pull-up resistor and can operate with very low current levels, potentially helping to reduce cost and minimizing the total current consumption.

The SL353 Series is available in two duty cycle configurations to accommodate a variety of application needs:

  • SL353HT: High duty cycle (13% typ.) for applications requiring high switching speed and a lower current (0.33 mA typ.) than standard Hall-effect sensor ICs.
  • SL353LT: Very low duty cycle (0.013% typ.), resulting in extended battery life in applications requiring extremely low current drain (1.8 µA typ.) and not requiring a high switching speed.

The SL353 Series has a typical operating point of ±60 Gauss at 25 °C [77 °F].

These sensors are available in the subminiature SOT-23 surface mount package on tape and reel (3000 units per reel), for use in automated pick-and-place component installation.

Data Sheet
Name
Description
File Size
Date
Size
SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Datasheet
application/pdf 553.56 KB
7/15/2021
553.56 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
50061206: SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Installation Instructions
application/pdf 386.14 KB
7/15/2021
386.14 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensor IC SOT-23 CAD Model
application/zip 16.4 KB
7/15/2021
16.4 KB
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
SOT-23 lowres photo
image/jpeg 12.05 KB
7/15/2021
12.05 KB
SOT-23 highres photo
image/jpeg 115.42 KB
7/15/2021
115.42 KB
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
Name
Description
File Size
Date
Size
SOT-23 lowres photo
12.05 KB
7/15/2021
12.05 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
SOT-23 highres photo
115.42 KB
7/15/2021
115.42 KB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
16.4 KB
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
50061206: SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Installation Instructions
386.14 KB
7/15/2021
386.14 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Datasheet
553.56 KB
7/15/2021
553.56 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Name
Description
File Size
Date
Size
SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Datasheet
553.56 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
50061206: SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Installation Instructions
386.14 KB
7/15/2021
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SOT-23 lowres photo
12.05 KB
7/15/2021
SOT-23 highres photo
115.42 KB
7/15/2021
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
Product Number
Image
SKU
Description
alt
SL353HT
Micropower SL353 Series Hall-effect digital position sensor IC, omnipolar, low power (0.33 mA, 2.8 Vdc), high duty cycle, SOT-23, pocket tape and reel, 3000 units/reel
alt
SL353LT
Micropower SL353 Series Hall-effect digital position sensor IC, omnipolar, ultra low power (1.8 μA, 2.8 Vdc), low duty cycle, SOT-23, pocket tape and reel, 3000 units/reel
Image
SKU
Description
alt
SL353HT
Micropower SL353 Series Hall-effect digital position sensor IC, omnipolar, low power (0.33 mA, 2.8 Vdc), high duty cycle, SOT-23, pocket tape and reel, 3000 units/reel
alt
SL353LT
Micropower SL353 Series Hall-effect digital position sensor IC, omnipolar, ultra low power (1.8 μA, 2.8 Vdc), low duty cycle, SOT-23, pocket tape and reel, 3000 units/reel