/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

SCXL Series

Compensated. Calibrated zero & span. mV output. Low noise. Small size. High impedance. Very low pressure resolution

Overview
Pressure Ranges
  • ±4 inH20 to ±10 inH20

The SCXL series sensors provide a very cost-effective solution for pressure applications that require high accuracy over very low operating pressure ranges. These internally calibrated and temperature compensated sensors were specifically designed to provide an accurate and stable output over a 0 °C to 50 °C [32 °F to 122 °F] temperature range. This series is intended for use with non-corrosive, non-ionic working fluids such as air and dry gases.

The output of the bridge is ratiometric to the supply voltage. Operation from any dc supply voltage up to 18 Vdc [Model SCXL004DN] or 20 Vdc [SCXL010DN] is acceptable.

Data Sheet
Name
Description
File Size
Date
Size
SCXL Series Pressure Sensors (Precision Compensated 0 to 4 in H2O and 0 to 10 in H2O)
application/pdf 93.74 KB
7/16/2021
93.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Technical Note
Name
Description
File Size
Date
Size
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Application Note
Name
Description
File Size
Date
Size
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Name
Description
File Size
Date
Size
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
129.79 KB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
1.3 MB
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
2.53 MB
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
2.53 MB
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
2.53 MB
SCXL Series Pressure Sensors (Precision Compensated 0 to 4 in H2O and 0 to 10 in H2O)
93.74 KB
7/16/2021
93.74 KB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
Name
Description
File Size
Date
Size
SCXL Series Pressure Sensors (Precision Compensated 0 to 4 in H2O and 0 to 10 in H2O)
93.74 KB
7/16/2021
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
Agricultural Vehicles -
1.11 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Product Number
Image
SKU
Description
alt
SCXL004DN
SCX Series, Differential, Gage; 0 in H<sub>2</sub>0 to 4 in H<sub>2</sub>0, Temperature Compensated, Straight Port
Image
SKU
Description
alt
SCXL004DN
SCX Series, Differential, Gage; 0 in H<sub>2</sub>0 to 4 in H<sub>2</sub>0, Temperature Compensated, Straight Port