/content/sps/us/en/search-results.html

Magnetic Position Sensors

RTY Series

Provides non-contact sensing in harsh transportation and industrial applications at a competitive cost

Overview

The RTY Series Hall-effect Rotary Position Sensors provide non-contact sensing in harsh transportation and industrial applications at a competitive cost.

These shaft activated products are available in two versions: an integral shaft with or without a lever. The lever may allow customers to reduce the number of mechanical linkages required for their applications, which may reduce the cost of the overall customer solution.

These products use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator over a set operating range. Rotation of the actuator changes the magnet’s position relative to the IC. The resulting flux density change is converted to a linear output.

The IC, together with conditioning and protection circuitry, is sealed in an IP69K-qualified rugged package for durability in most harsh environments.

Eight operating ranges from 50° to 360° are tolerant to over-travel and allow use in most common applications. Low voltage and high voltage versions cover an input voltage range of 4.5 Vdc to 30 Vdc.

Honeywell’s industry-leading capabilities in research and development provide the customer with known quality and support.

Data Sheet
Name
Description
File Size
Date
Size
RTY Series and RTP Series Hall-effect Rotary Position Sensors
application/pdf 2.01 MB
7/15/2021
2.01 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
50069443: RTY Series Hall-Effect Rotary Position Sensors Installation Instructions
application/pdf 609.22 KB
7/15/2021
609.22 KB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Pedal Position Sensing in Heavy-Duty Vehicles
application/pdf 1.22 MB
7/15/2021
1.22 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
RTY Series and RTP Series Hall-effect Rotary Position Sensors
application/pdf 180.76 KB
7/15/2021
180.76 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
RTY Series without lever lowres photo.jpg
image/jpeg 10.46 KB
7/15/2021
10.46 KB
RTY Series Product Photo
application/zip 152.71 KB
7/15/2021
152.71 KB
RTY Series without lever highres photo.jpg
image/jpeg 51.6 KB
7/15/2021
51.6 KB
RTY Series with lever highres photo.jpg
image/jpeg 76.06 KB
7/15/2021
76.06 KB
RTY Series with lever lowres photo.jpg
image/jpeg 18.18 KB
7/15/2021
18.18 KB
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Pedal Position Sensing in Heavy-Duty Vehicles
1.22 MB
7/15/2021
1.22 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
RTY Series without lever lowres photo.jpg
10.46 KB
7/15/2021
10.46 KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors
180.76 KB
7/15/2021
180.76 KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors
2.01 MB
7/15/2021
2.01 MB
50069443: RTY Series Hall-Effect Rotary Position Sensors Installation Instructions
609.22 KB
7/15/2021
609.22 KB
RTY Series Product Photo
152.71 KB
7/15/2021
152.71 KB
RTY Series without lever highres photo.jpg
51.6 KB
7/15/2021
51.6 KB
RTY Series with lever highres photo.jpg
76.06 KB
7/15/2021
76.06 KB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
RTY Series with lever lowres photo.jpg
18.18 KB
7/15/2021
18.18 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Name
Description
File Size
Date
Size
RTY Series and RTP Series Hall-effect Rotary Position Sensors
2.01 MB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
50069443: RTY Series Hall-Effect Rotary Position Sensors Installation Instructions
609.22 KB
7/15/2021
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Pedal Position Sensing in Heavy-Duty Vehicles
1.22 MB
7/15/2021
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
RTY Series and RTP Series Hall-effect Rotary Position Sensors
180.76 KB
7/15/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
RTY Series without lever lowres photo.jpg
10.46 KB
7/15/2021
RTY Series Product Photo
152.71 KB
7/15/2021
RTY Series without lever highres photo.jpg
51.6 KB
7/15/2021
RTY Series with lever highres photo.jpg
76.06 KB
7/15/2021
RTY Series with lever lowres photo.jpg
18.18 KB
7/15/2021
Product Number
Image
SKU
Description
alt
RTY050HVNAX
RTY Series with integral actuator, 50° (±25°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output, shaft without lever
alt
RTY050LVEAX
RTY Series with integral actuator, 50° (±25°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever
alt
RTY050LVNAX
RTY Series with integral actuator, 50° (±25°) operating range, 5 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever
alt
RTY060HVEAX
RTY Series with integral actuator, 60° (±30°) operating range, 10 Vdc to 30 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output, shaft without lever
alt
RTY060HVNAX
RTY Series with integral actuator, 60° (±30°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output, shaft without lever
alt
RTY060LVEAX
RTY Series with integral actuator, 60° (±30°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever
alt
RTY060LVNAX
ROTARY SENSOR, 60 DEG, LOW VOLTAGE, N P
alt
RTY070HVNAX
RTY Series with integral actuator, 70° (±35°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output, shaft without lever
alt
RTY070LVEAX
RTY Series with integral actuator, 70° (±35°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever
alt
RTY070LVNAX
RTY Series with integral actuator, 70° (±35°) operating range, 5 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever
Image
SKU
Description
alt
RTY050HVNAX
RTY Series with integral actuator, 50° (±25°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output, shaft without lever
alt
RTY050LVEAX
RTY Series with integral actuator, 50° (±25°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever
alt
RTY050LVNAX
RTY Series with integral actuator, 50° (±25°) operating range, 5 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever
alt
RTY060HVEAX
RTY Series with integral actuator, 60° (±30°) operating range, 10 Vdc to 30 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output, shaft without lever
alt
RTY060HVNAX
RTY Series with integral actuator, 60° (±30°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output, shaft without lever
alt
RTY060LVEAX
RTY Series with integral actuator, 60° (±30°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever
alt
RTY060LVNAX
ROTARY SENSOR, 60 DEG, LOW VOLTAGE, N P
alt
RTY070HVNAX
RTY Series with integral actuator, 70° (±35°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output, shaft without lever
alt
RTY070LVEAX
RTY Series with integral actuator, 70° (±35°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever
alt
RTY070LVNAX
RTY Series with integral actuator, 70° (±35°) operating range, 5 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever