/content/sps/us/en/search-results.html

Industrial Pressure Sensors

PX2 Series

Amplified. ±2 %FSS TEB. Absolute, sealed gage, vented gage. 304 SS. 1 bar to 70 bar - 100 kPa to 7 MPa - 15 psi to 1000 psi.

Overview

Honeywell's PX2 Series Heavy Duty Pressure Transducers are a portfolio of configurable pressure sensors that use piezoresistive sensing technology with ASIC (Application Specific Integrated Circuit) signal conditioning in a stainless steel housing. The PX2 Series is fully calibrated and compensated for offset, sensitivity, temperature effects and non-linearity using the on-board ASIC. These transducers measure absolute, sealed gage, or vented gage pressure. The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure, sealed gage versions have an internal pressure reference of one atmosphere at sea level, and vented gage versions measure pressure with respect to ambient pressure. They are RoHS compliant and are designed and manufactured according to ISO 9001 standards.

The PX2 Series is available in three pressure ranges:
  • 1 bar to 70 bar
  • 100 kPa to 7 MPa
  • 15 psi to 1000 psi
Value to Customers
  • Media compatibility: Common HFC (hydrofluorocarbon) refrigerants such as R410A and R134A, next generation low global warming potential (GWP) refrigerants such as R448A (Solstice® N40), R32 and R1234ZE, engine oil, petroleumbased hydraulic fluids, DOT 3 brake fluid, and dry air. For ammonia and other corrosive media, see Honeywell's SPT Series.
  • Enhanced durability: The PX2 Series can operate in the rigorous environments commonly found in HVAC/R and air compressor applications. The sensor can survive at least 10 million pressure cycles and has an ingress protection rating up to IP69K.
Data Sheet
Name
Description
File Size
Date
Size
PX2 Series Heavy Duty Pressure Transducers
application/pdf 1.82 MB
9/28/2022
1.82 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
PX2 Series Heavy Duty Pressure Transducers
application/pdf 1.24 MB
7/16/2021
1.24 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
application/pdf 447.32 KB
8/13/2021
447.32 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Sensors and Switches for HVAC Applications
application/pdf 4.51 MB
7/15/2021
4.51 MB
Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
application/pdf 432.6 KB
8/13/2021
432.6 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
application/pdf 502.5 KB
7/15/2021
502.5 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
7/15/2021
2.3 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Others
Name
Description
File Size
Date
Size
PX2 Series Heavy Duty Pressure Sensors Product Nomenclature
application/postscript 884.79 KB
7/16/2021
884.79 KB
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Sensors and Switches for HVAC Applications
4.51 MB
7/15/2021
4.51 MB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
432.6 KB
8/13/2021
432.6 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
502.5 KB
7/15/2021
502.5 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
2.3 MB
Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
447.32 KB
8/13/2021
447.32 KB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
PX2 Series Heavy Duty Pressure Transducers
1.24 MB
7/16/2021
1.24 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
PX2 Series Heavy Duty Pressure Transducers
1.82 MB
9/28/2022
1.82 MB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
PX2 Series Heavy Duty Pressure Sensors Product Nomenclature
884.79 KB
7/16/2021
884.79 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
PX2 Series Heavy Duty Pressure Transducers
1.82 MB
9/28/2022
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Transportation Range Guide
16.68 MB
9/26/2022
PX2 Series Heavy Duty Pressure Transducers
1.24 MB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
447.32 KB
8/13/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Sensors and Switches for HVAC Applications
4.51 MB
7/15/2021
Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
432.6 KB
8/13/2021
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
502.5 KB
7/15/2021
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
PX2 Series Heavy Duty Pressure Sensors Product Nomenclature
884.79 KB
7/16/2021
Product Number
Image
SKU
Description
alt
PX2AG1XX01KPABGX
PX2 HEAVY DUTY PRESSURE TRANSDUCER
Image
SKU
Description
alt
PX2AG1XX01KPABGX
PX2 HEAVY DUTY PRESSURE TRANSDUCER