/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

MicroPressure MPR Series

Calibrated, compensated. Compact. High accuracy. as low as ±1.5 %FSS TEB. Low pressure. Absolute or gage. Digital output. Leadless SMT.

Overview
Pressure Ranges
  • 60 mbar to 2.5 bar - 6 kPa to 250 kPa - 1 psi to 30 psi
Description

    The MPR Series is a very small piezoresistive silicon pressure sensor offering a digital output for reading pressure over the specified full scale pressure span and temperature range. It is calibrated and compensated over a specific temperature range for sensor offset, sensitivity, temperature effects, and non-linearity using an on-board Application Specific Integrated Circuit (ASIC).

    This product is designed to meet the requirements of higher volume medical (consumer and non-consumer) devices, commercial appliance, and industrial/HVAC applications.

Value to Customers
  • Very small form factor: Enables portability by addressing weight, size, and space restrictions: occupies less area on the PCB.
  • Wide pressure ranges simplify use.
  • Enhances performance: Output accelerates performance through reduced conversion requirements and direct interface to microprocessors.
  • Value solution: Cost-effective, higher volume solution with configurable options.
  • Meets IPC/JEDEC J-STD-020D.1 Moisture Sensitivity Level 1 requirements: Allows avoidance of thermal and mechanical damage during solder reflow attachment and/or repair that lesser rated sensors may incur: allows unlimited floor life when stored as specified (simplifying storage and reducing scrap): eliminates lengthy bakes prior to reflow, and allows for lean manufacturing due to stability and usability shortly after reflow.
  • Low power/energy efficient: Reduces system power requirements and enables extended battery life.
Differentiation:
  • Application-specific design addresses specific application needs and challenges.
  • Digital output: Plug and play feature enables ease of implementation and system level connectivity.
  • Total Error Band: Provides true performance over the compensated temperature range, which minimizes the need to test and calibrate every sensor, thereby potentially reducing manufacturing cost: improves sensor accuracy and offers ease of sensor interchangeability due to minimal part-to-part variation.
Data Sheet
Name
Description
File Size
Date
Size
MicroPressure Board Mount Pressure Sensors, MPR Series
application/pdf 3.22 MB
7/28/2022
3.22 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
CAD Model
Name
Description
File Size
Date
Size
MPR Series CAD Models - grouped
application/zip 285.16 KB
7/16/2021
285.16 KB
MPR Series long port with gel gage CAD model.zip
application/zip 109.4 KB
7/16/2021
109.4 KB
MPR Series short port with gel gage CAD model.zip
application/zip 68.72 KB
7/16/2021
68.72 KB
MPR Series long port with gel absolute CAD model.zip
application/zip 106.3 KB
7/16/2021
106.3 KB
Brochure
Name
Description
File Size
Date
Size
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
8/13/2021
1.7 MB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
Auto-Zero Calibration Technique for Pressure Sensors
application/pdf 766.66 KB
7/16/2021
766.66 KB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
application/pdf 1016.08 KB
8/13/2021
1016.08 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
White Paper
Name
Description
File Size
Date
Size
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
The High Cost of Low Cost Pressure Sensors
application/pdf 735.18 KB
7/16/2021
735.18 KB
Application Note
Name
Description
File Size
Date
Size
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
MicroPressure Board Mount Pressure Sensors: MPR Series
application/pdf 1.18 MB
8/13/2021
1.18 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Sales Sheet
Name
Description
File Size
Date
Size
MicroPressure MPR Series Board Mount Pressure Sensors Sell Sheet: Medical
application/pdf 1.32 MB
9/23/2021
1.32 MB
MicroPressure MPR Series Board Mount Pressure Sensors Sell Sheet: Commercial
application/pdf 927.91 KB
9/23/2021
927.91 KB
Product Photo
Name
Description
File Size
Date
Size
MicroPressure MPR Series long port on breakout board lowres photo
image/jpeg 101.22 KB
7/16/2021
101.22 KB
MicroPressure MPR Series Product Photo
application/zip 447.23 KB
7/16/2021
447.23 KB
MPR Series Short Port highres photo
image/jpeg 956.69 KB
7/16/2021
956.69 KB
MicroPressure MPR Series long port on breakout board highres photo
image/jpeg 101.22 KB
7/16/2021
101.22 KB
MicroPressure MPR Series long port highres photo
image/jpeg 1.17 MB
7/16/2021
1.17 MB
Name
Description
File Size
Date
Size
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
1.7 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
129.79 KB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
MicroPressure Board Mount Pressure Sensors: MPR Series
1.18 MB
8/13/2021
1.18 MB
MPR Series CAD Models - grouped
285.16 KB
7/16/2021
285.16 KB
MPR Series long port with gel gage CAD model.zip
109.4 KB
7/16/2021
109.4 KB
MicroPressure MPR Series long port on breakout board lowres photo
101.22 KB
7/16/2021
101.22 KB
MPR Series short port with gel gage CAD model.zip
68.72 KB
7/16/2021
68.72 KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
2.25 MB
MicroPressure MPR Series Product Photo
447.23 KB
7/16/2021
447.23 KB
MPR Series Short Port highres photo
956.69 KB
7/16/2021
956.69 KB
Auto-Zero Calibration Technique for Pressure Sensors
766.66 KB
7/16/2021
766.66 KB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
1.3 MB
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
2.53 MB
MicroPressure Board Mount Pressure Sensors, MPR Series
3.22 MB
7/28/2022
3.22 MB
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
2.53 MB
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
2.53 MB
MicroPressure MPR Series Board Mount Pressure Sensors Sell Sheet: Medical
1.32 MB
9/23/2021
1.32 MB
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
1016.08 KB
8/13/2021
1016.08 KB
MPR Series long port with gel absolute CAD model.zip
106.3 KB
7/16/2021
106.3 KB
The High Cost of Low Cost Pressure Sensors
735.18 KB
7/16/2021
735.18 KB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
MicroPressure MPR Series long port on breakout board highres photo
101.22 KB
7/16/2021
101.22 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
MicroPressure MPR Series long port highres photo
1.17 MB
7/16/2021
1.17 MB
MicroPressure MPR Series Board Mount Pressure Sensors Sell Sheet: Commercial
927.91 KB
9/23/2021
927.91 KB
Name
Description
File Size
Date
Size
MicroPressure Board Mount Pressure Sensors, MPR Series
3.22 MB
7/28/2022
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
MPR Series CAD Models - grouped
285.16 KB
7/16/2021
MPR Series long port with gel gage CAD model.zip
109.4 KB
7/16/2021
MPR Series short port with gel gage CAD model.zip
68.72 KB
7/16/2021
MPR Series long port with gel absolute CAD model.zip
106.3 KB
7/16/2021
Making Sense of Sensing
3.37 MB
10/6/2021
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
Auto-Zero Calibration Technique for Pressure Sensors
766.66 KB
7/16/2021
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
1016.08 KB
8/13/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
The High Cost of Low Cost Pressure Sensors
735.18 KB
7/16/2021
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions for Infusion Pumps
2.35 MB
6/12/2023
MicroPressure Board Mount Pressure Sensors: MPR Series
1.18 MB
8/13/2021
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
MicroPressure MPR Series Board Mount Pressure Sensors Sell Sheet: Medical
1.32 MB
9/23/2021
MicroPressure MPR Series Board Mount Pressure Sensors Sell Sheet: Commercial
927.91 KB
9/23/2021
MicroPressure MPR Series long port on breakout board lowres photo
101.22 KB
7/16/2021
MicroPressure MPR Series Product Photo
447.23 KB
7/16/2021
MPR Series Short Port highres photo
956.69 KB
7/16/2021
MicroPressure MPR Series long port on breakout board highres photo
101.22 KB
7/16/2021
MicroPressure MPR Series long port highres photo
1.17 MB
7/16/2021
Product Number
Image
SKU
Description
alt
MPRLS0015PA0000SA
MicroPressure MPR Series, compensated/amplified, absolute, leadless SMT long port, with silicone gel, 0 psi to 15 psi, 24-bit digital SPI output, 10% to 90% of 2<sup>24</sup> counts transfer function
alt
MPRLS0015PA0000SAB
MicroPressure MPR Series, compensated/amplified, absolute, leadless SMT long port on breakout board, with silicone gel, 0 psi to 15 psi, 24-bit digital SPI output, 10% to 90% of 2<sup>24</sup> counts transfer function
alt
MPRLS0025PA00001A
MicroPressure MPR Series, compensated/amplified, absolute, leadless SMT long port, with silicone gel, 0 psi to 25 psi, 24-bit digital I²C address: 0x18 output, 10% to 90% of 2<sup>24</sup> counts transfer function
alt
MPRLS0025PA00001AB
MicroPressure MPR Series, compensated/amplified, absolute, leadless SMT long port on breakout board, with silicone gel, 0 psi to 25 psi, 24-bit digital I²C address: 0x18 output, 10% to 90% of 2<sup>24</sup> counts transfer function
alt
MPRLS0300YG00001B
MicroPressure MPR Series, compensated/amplified, gage, leadless SMT long port, with silicone gel, 0 mmHg to 300 mmHg, 24-bit digital I²C address: 0x18 output, 2.5% to 22.5% of 2<sup>24</sup> counts transfer function
alt
MPRLS0300YG00001BB
MicroPressure MPR Series, compensated/amplified, gage, leadless SMT long port on breakout board, with silicone gel, 0 mmHg to 300 mmHg, 24-bit digital I²C address: 0x18 output, 2.5% to 22.5% of 2<sup>24</sup> counts transfer function
Image
SKU
Description
alt
MPRLS0015PA0000SA
MicroPressure MPR Series, compensated/amplified, absolute, leadless SMT long port, with silicone gel, 0 psi to 15 psi, 24-bit digital SPI output, 10% to 90% of 2<sup>24</sup> counts transfer function
alt
MPRLS0015PA0000SAB
MicroPressure MPR Series, compensated/amplified, absolute, leadless SMT long port on breakout board, with silicone gel, 0 psi to 15 psi, 24-bit digital SPI output, 10% to 90% of 2<sup>24</sup> counts transfer function
alt
MPRLS0025PA00001A
MicroPressure MPR Series, compensated/amplified, absolute, leadless SMT long port, with silicone gel, 0 psi to 25 psi, 24-bit digital I²C address: 0x18 output, 10% to 90% of 2<sup>24</sup> counts transfer function
alt
MPRLS0025PA00001AB
MicroPressure MPR Series, compensated/amplified, absolute, leadless SMT long port on breakout board, with silicone gel, 0 psi to 25 psi, 24-bit digital I²C address: 0x18 output, 10% to 90% of 2<sup>24</sup> counts transfer function
alt
MPRLS0300YG00001B
MicroPressure MPR Series, compensated/amplified, gage, leadless SMT long port, with silicone gel, 0 mmHg to 300 mmHg, 24-bit digital I²C address: 0x18 output, 2.5% to 22.5% of 2<sup>24</sup> counts transfer function
alt
MPRLS0300YG00001BB
MicroPressure MPR Series, compensated/amplified, gage, leadless SMT long port on breakout board, with silicone gel, 0 mmHg to 300 mmHg, 24-bit digital I²C address: 0x18 output, 2.5% to 22.5% of 2<sup>24</sup> counts transfer function