/content/sps/us/en/search-results.html

Mid-Pressure Switches

MH Series

40 psi to 500 psi. factory set or field adjustable. gold contacts. 6,000 proof. easily configurable. numerous ports & terminations.

Overview

Honeywell's MH Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:

  • Pressure switching set point range: 3.5 psi to 4500 psi
  • Proof pressure: from 500 psi up to 10,000 psi
  • Burst pressure: from 1250 psi up to 20,000 psi
  • Life cycle rating up to 2 million
  • IP67 sealing rating
  • Operating temperature: -40 °C to 120 °C [-40 °F to 248 °F]
  • Hysteresis option
  • More than 15 pressure port options and over 30 electrical terminations
  • Plated steel, brass or stainless steel options
  • Switching point accuracy up to ±2 %
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
application/pdf 2.73 MB
10/25/2022
2.73 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
application/pdf 5.52 MB
9/24/2021
5.52 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series --
application/pdf 2.59 MB
10/25/2022
2.59 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Application Note
Name
Description
File Size
Date
Size
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
application/pdf 1.19 MB
7/16/2021
1.19 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
2.73 MB
10/25/2022
2.73 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
5.52 MB
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series --
2.59 MB
10/25/2022
2.59 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
1.19 MB
7/16/2021
1.19 MB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Name
Description
File Size
Date
Size
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
2.73 MB
10/25/2022
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
Transportation Range Guide
16.68 MB
9/26/2022
50038194: Honeywell Pressure Switches Installation Instructions, HP-HE-MH-ME-LP-LE Series --
2.59 MB
10/25/2022
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
1.19 MB
7/16/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022