/content/sps/us/en/search-results.html

Heavy-Duty Limit Switches

HDLS Fully Potted Series

Rugged metal, epoxy sealed housing. Non-plug in. NEMA 1, 3, 4, 6, 6P, 12, 13 sealing. 30 mm x 60 mm mounting centers. UL/CSA approvals

Overview

Fully potted MICRO SWITCH HDLS heavy-duty limit switches provide an extra degree of protection in harsh environments by sealing the basic switch cavity with epoxy. These switches are the same as the non- plug-in HDLS except that the entire switch cavity is filled with epoxy in addition to the conduit entrance. The fully potted HDLS switches are pre-leaded, with either cable or connectors.

  • Excellent sealing capability for harsh-duty food and beverage wash downs and severe machine tool environments
  • Diaphragm sealing
  • 12 inch STOOW-A cable (other lengths available) or connector version
  • Cable versions: NEMA 1, 6, 6P, 12
  • Connector versions: NEMA 1, 6, 6P, 12, 13
  • All fluorocarbon seals (low temperature fluorosilicone seals available)
  • UL, CSA, CE, CCC
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH HDLS Heavy-Duty Factory Sealed Limit Switches (LSY-FP Series)
application/pdf 9.76 MB
11/17/2022
9.76 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts
application/pdf 61.38 KB
7/16/2021
61.38 KB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
PK 81116: HDLS Heavy Duty Limit Switch
application/pdf 2.24 MB
12/12/2022
2.24 MB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switch Heavy-Duty Comparison
application/pdf 767.47 KB
4/8/2024
767.47 KB
MICRO SWITCH Limit Switches Comparison
application/pdf 556.08 KB
4/8/2024
556.08 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Catalog
Name
Description
File Size
Date
Size
Heavy Duty Limit Switches HDLS Series Epoxied
application/pdf 539.5 KB
7/16/2021
539.5 KB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
application/pdf 1.16 MB
7/16/2021
1.16 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solid Waste Management and Disposal
application/pdf 4.91 MB
10/31/2022
4.91 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
347.13 KB
MICRO SWITCH Limit Switch Heavy-Duty Comparison
767.47 KB
4/8/2024
767.47 KB
MICRO SWITCH Limit Switches Comparison
556.08 KB
4/8/2024
556.08 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Heavy Duty Limit Switches HDLS Series Epoxied
539.5 KB
7/16/2021
539.5 KB
PK 81116: HDLS Heavy Duty Limit Switch
2.24 MB
12/12/2022
2.24 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
MICRO SWITCH HDLS Heavy-Duty Factory Sealed Limit Switches (LSY-FP Series)
9.76 MB
11/17/2022
9.76 MB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
1.16 MB
7/16/2021
1.16 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
2.31 MB
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts
61.38 KB
7/16/2021
61.38 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
986.65 KB
Solid Waste Management and Disposal
4.91 MB
10/31/2022
4.91 MB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Name
Description
File Size
Date
Size
MICRO SWITCH HDLS Heavy-Duty Factory Sealed Limit Switches (LSY-FP Series)
9.76 MB
11/17/2022
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts
61.38 KB
7/16/2021
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
PK 81116: HDLS Heavy Duty Limit Switch
2.24 MB
12/12/2022
MICRO SWITCH Limit Switch Heavy-Duty Comparison
767.47 KB
4/8/2024
MICRO SWITCH Limit Switches Comparison
556.08 KB
4/8/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Oil and Gas Brochure -
3.4 MB
10/25/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
Heavy Duty Limit Switches HDLS Series Epoxied
539.5 KB
7/16/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
1.16 MB
7/16/2021
Construction Vehicles -
984.29 KB
12/20/2022
Solid Waste Management and Disposal
4.91 MB
10/31/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
LSYAB3KQ-FP
Fully Potted Limit Switches HDLS Non Plug-in: Low Temperature Version; Side Rotary; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYAC5KP-FP
Fully Potted Limit Switches HDLS Non Plug-in: Side Rotary; 1NC 1NO SPDT Snap Action; 12-foot Cable
alt
LSYAC5KQ-FP
Fully Potted Limit Switches HDLS Non Plug-in: Side Rotary; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYCC3KP-FP
Fully Potted Limit Switches HDLS Non Plug-in: Top Plunger; 1NC 1NO SPDT Snap Action; 12-foot Cable
alt
LSYCC3KQ-FP
Fully Potted Limit Switches HDLS Non Plug-in: Top Plunger; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYDC3KP-FP
Fully Potted Limit Switches HDLS Non Plug-in: Top Roller Plunger; 1NC 1NO SPDT Snap Action; 12-foot Cable
alt
LSYEC3KP-FP
Fully Potted Limit Switches HDLS Non Plug-in: Side Plunger; 1NC 1NO SPDT Snap Action; 12-foot Cable
alt
LSYJC3KQ-7AFP
Fully Potted Limit Switches HDLS Non Plug-in: Wobble - Plastic Rod; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYKC3KQ-8CFP
Fully Potted Limit Switches HDLS Non Plug-in: Wobble - Coil Spring; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYLB7MR-FP
Fully Potted Limit Switches HDLS Non Plug-in: Low Temperature Version; Side Rotary; 2NC 2NO DPDT Sequential; 9-Pin Mini-Connector
Image
SKU
Description
alt
LSYAB3KQ-FP
Fully Potted Limit Switches HDLS Non Plug-in: Low Temperature Version; Side Rotary; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYAC5KP-FP
Fully Potted Limit Switches HDLS Non Plug-in: Side Rotary; 1NC 1NO SPDT Snap Action; 12-foot Cable
alt
LSYAC5KQ-FP
Fully Potted Limit Switches HDLS Non Plug-in: Side Rotary; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYCC3KP-FP
Fully Potted Limit Switches HDLS Non Plug-in: Top Plunger; 1NC 1NO SPDT Snap Action; 12-foot Cable
alt
LSYCC3KQ-FP
Fully Potted Limit Switches HDLS Non Plug-in: Top Plunger; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYDC3KP-FP
Fully Potted Limit Switches HDLS Non Plug-in: Top Roller Plunger; 1NC 1NO SPDT Snap Action; 12-foot Cable
alt
LSYEC3KP-FP
Fully Potted Limit Switches HDLS Non Plug-in: Side Plunger; 1NC 1NO SPDT Snap Action; 12-foot Cable
alt
LSYJC3KQ-7AFP
Fully Potted Limit Switches HDLS Non Plug-in: Wobble - Plastic Rod; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYKC3KQ-8CFP
Fully Potted Limit Switches HDLS Non Plug-in: Wobble - Coil Spring; 1NC 1NO SPDT Snap Action; 5-Pin Mini-Connector
alt
LSYLB7MR-FP
Fully Potted Limit Switches HDLS Non Plug-in: Low Temperature Version; Side Rotary; 2NC 2NO DPDT Sequential; 9-Pin Mini-Connector