/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

TruStability™ HSC Series

Compensated. ±1 %FSS to ±3 %FSS TEB. Ultra-low (differential, gage), low (absolute, diff., gage). Digital or analog output. DIP, SIP, SMT

Overview
Pressure Ranges
  • ±1.6 mbar to ±10 bar - ±160 Pa to ±1 MPa - ±0.5 inH20 to ±150 psi

High-accuracy Silicon Ceramic (HSC) Series is a piezoresistive silicon pressure sensor offering a ratiometric analog or digital output for reading pressure over the specified full scale pressure span and temperature range. The HSC Series is fully calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and nonlinearity using an on-board Application Specific Integrated Circuit (ASIC). Calibrated output values for pressure are updated at approximately 1 kHz for analog and 2 kHz for digital.

The HSC Series is calibrated over the temperature range of 0 °C to 50 °C [32 °F to 122 °F]. The sensor is characterized for operation from a single power supply of either 3.3 Vdc or 5.0 Vdc.

These sensors measure absolute, gage, or differential pressures. The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure. Gage versions are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere. Differential versions allow measurement of pressure between the two pressure ports.

TruStability® pressure sensors are intended for use with non-corrosive, non-ionic gases, such as air and other dry gases. Available options extend the performance of these sensors to non-corrosive, non-ionic liquids for pressure ranges above 40 mbar - 4 kPa - 20 inH2O.

All products are designed and manufactured according to standards in ISO 9001.

Data Sheet
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: HSC Series
application/pdf 4.55 MB
7/16/2021
4.55 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Installation Instructions
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: HSC Series and SSC Series
application/pdf 3.75 MB
7/16/2021
3.75 MB
CAD Model
Name
Description
File Size
Date
Size
TruStability™ SIP MN CAD Model.zip
application/zip 56.5 KB
7/16/2021
56.5 KB
TruStability™ SIP HN CAD Model.zip
application/zip 112.37 KB
7/16/2021
112.37 KB
TruStability™ SIP SN CAD Model.zip
application/zip 72.27 KB
7/16/2021
72.27 KB
TruStability™ SIP AN CAD Model.zip
application/zip 90.7 KB
7/16/2021
90.7 KB
TruStability™ DIP RN CAD Model.zip
application/zip 182.37 KB
7/16/2021
182.37 KB
TruStability™ CAD Models - grouped
application/zip 5.4 MB
7/16/2021
5.4 MB
TruStability™ SMT LN CAD Model.zip
application/zip 234.51 KB
7/16/2021
234.51 KB
TruStability™ DIP RR CAD Model.zip
application/zip 183.81 KB
7/16/2021
183.81 KB
TruStability™ SMT RN CAD Model.zip
application/zip 239.01 KB
7/16/2021
239.01 KB
TruStability™ SIP FF CAD Model.zip
application/zip 51.06 KB
7/16/2021
51.06 KB
TruStability™ SMT RR CAD Model.zip
application/zip 231.81 KB
7/16/2021
231.81 KB
TruStability™ SIP AA CAD Model.zip
application/zip 75.91 KB
7/16/2021
75.91 KB
TruStability™ DIP AN CAD Model.zip
application/zip 180.9 KB
7/16/2021
180.9 KB
TruStability™ SMT AN CAD Model.zip
application/zip 234.67 KB
7/16/2021
234.67 KB
TruStability™ DIP LN CAD Model.zip
application/zip 187.57 KB
7/16/2021
187.57 KB
TruStability™ SIP HH CAD Model.zip
application/zip 42.59 KB
7/16/2021
42.59 KB
TruStability™ SIP GN CAD Model.zip
application/zip 81.98 KB
7/16/2021
81.98 KB
TruStability™ SIP RR CAD Model.zip
application/zip 77.64 KB
7/16/2021
77.64 KB
TruStability™ SMT NN CAD Model.zip
application/zip 252.04 KB
7/16/2021
252.04 KB
Brochure
Name
Description
File Size
Date
Size
Engineering The Future Of Flight Today
application/pdf 6.97 MB
2/2/2023
6.97 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
application/pdf 329.92 KB
7/16/2021
329.92 KB
I2C Communications with Honeywell Digital Output Pressure Sensors
application/pdf 212.26 KB
7/16/2021
212.26 KB
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
8/13/2021
1.7 MB
SPI Communication with Honeywell Digital Output Pressure Sensors
application/pdf 210.39 KB
7/16/2021
210.39 KB
TruStability® Pressure Sensor Liquid Media Compatibility and Guidelines
application/pdf 181.01 KB
7/16/2021
181.01 KB
Auto-Zero Calibration Technique for Pressure Sensors
application/pdf 766.66 KB
7/16/2021
766.66 KB
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
application/pdf 58.35 KB
7/16/2021
58.35 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
application/pdf 649.24 KB
7/16/2021
649.24 KB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
The High Cost of Low Cost Pressure Sensors
application/pdf 735.18 KB
7/16/2021
735.18 KB
Measuring Pressure in Chemistry Analyzers
application/pdf 2.72 MB
7/16/2021
2.72 MB
Application Note
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
7/15/2021
1.88 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
application/pdf 1.24 MB
5/18/2023
1.24 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
7/15/2021
2.3 MB
Product Photo
Name
Description
File Size
Date
Size
TruStability™ SIP RR highres photo.jpg
image/jpeg 64.55 KB
7/16/2021
64.55 KB
TruStability™ SIP RR lowres photo.jpg
image/jpeg 8.36 KB
7/16/2021
8.36 KB
TruStability™ DIP RN lowres photo.jpg
image/jpeg 9.48 KB
7/16/2021
9.48 KB
TruStability™ SIP HN lowres photo.jpg
image/jpeg 7.84 KB
7/16/2021
7.84 KB
TruStability™ SIP SN lowres photo.jpg
image/jpeg 7.16 KB
7/16/2021
7.16 KB
TruStability™ DIP DR lowres photo.jpg
image/jpeg 11.75 KB
7/16/2021
11.75 KB
TruStability™ SIP AN lowres photo.jpg
image/jpeg 12.25 KB
7/16/2021
12.25 KB
TruStability™ SIP AA lowres photo.jpg
image/jpeg 4.98 KB
7/16/2021
4.98 KB
TruStability™ DIP AN highres photo.jpg
image/jpeg 106.9 KB
7/16/2021
106.9 KB
TruStability™ SIP GN highres photo.jpg
image/jpeg 113.77 KB
7/16/2021
113.77 KB
TruStability™ SMT NN lowres photo.jpg
image/jpeg 17.13 KB
7/16/2021
17.13 KB
TruStability™ SMT RN highres photo.jpg
image/jpeg 73.16 KB
7/16/2021
73.16 KB
TruStability™ Product Photos - grouped
application/zip 3.56 MB
7/16/2021
3.56 MB
TruStability™ SIP SN highres photo.jpg
image/jpeg 157.38 KB
7/16/2021
157.38 KB
TruStability™ DIP RR highres photo.jpg
image/jpeg 87.27 KB
7/16/2021
87.27 KB
TruStability™ SMT AN highres photo.jpg
image/jpeg 84.37 KB
7/16/2021
84.37 KB
TruStability™ SMT RR highres photo.jpg
image/jpeg 72.54 KB
7/16/2021
72.54 KB
TruStability™ DIP AN lowres photo.jpg
image/jpeg 12.8 KB
7/16/2021
12.8 KB
TruStability™ SMT RR lowres photo.jpg
image/jpeg 7.45 KB
7/16/2021
7.45 KB
TruStability™ SIP MN lowres photo.jpg
image/jpeg 10.79 KB
7/16/2021
10.79 KB
TruStability™ SIP GN lowres photo.jpg
image/jpeg 6.81 KB
7/16/2021
6.81 KB
TruStability™ DIP LN lowres photo.jpg
image/jpeg 6.48 KB
7/16/2021
6.48 KB
TruStability™ SMT RN lowres photo.jpg
image/jpeg 14.72 KB
7/16/2021
14.72 KB
TruStability™ SMT LN highres photo.jpg
image/jpeg 108.4 KB
7/16/2021
108.4 KB
TruStability™ DIP RR lowres photo.jpg
image/jpeg 8.23 KB
7/16/2021
8.23 KB
TruStability™ SIP HH lowres photo.jpg
image/jpeg 13.81 KB
7/16/2021
13.81 KB
TruStability™ SIP FF highres photo.jpg
image/jpeg 82.77 KB
7/16/2021
82.77 KB
TruStability™ SMT AN lowres photo.jpg
image/jpeg 13.67 KB
7/16/2021
13.67 KB
TruStability™ DIP LN highres photo.jpg
image/jpeg 47.88 KB
7/16/2021
47.88 KB
TruStability™ SIP FF lowres photo.jpg
image/jpeg 8.9 KB
7/16/2021
8.9 KB
TruStability™ SMT NN highres photo.jpg
image/jpeg 203.23 KB
7/16/2021
203.23 KB
TruStability™ SMT LN lowres photo.jpg
image/jpeg 8.38 KB
7/16/2021
8.38 KB
TruStability™ SIP AA highres photo.jpg
image/jpeg 44.2 KB
7/16/2021
44.2 KB
TruStability™ DIP RN highres photo.jpg
image/jpeg 70.48 KB
7/16/2021
70.48 KB
TruStability™ SIP HH highres photo.jpg
image/jpeg 95.8 KB
7/16/2021
95.8 KB
TruStability™ SIP HN highres photo.jpg
image/jpeg 136.19 KB
7/16/2021
136.19 KB
Name
Description
File Size
Date
Size
TruStability™ SIP MN CAD Model.zip
56.5 KB
7/16/2021
56.5 KB
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
6.97 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
329.92 KB
7/16/2021
329.92 KB
I2C Communications with Honeywell Digital Output Pressure Sensors
212.26 KB
7/16/2021
212.26 KB
TruStability™ SIP RR highres photo.jpg
64.55 KB
7/16/2021
64.55 KB
TruStability® Board Mount Pressure Sensors: HSC Series
4.55 MB
7/16/2021
4.55 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
TruStability™ SIP HN CAD Model.zip
112.37 KB
7/16/2021
112.37 KB
TruStability™ SIP RR lowres photo.jpg
8.36 KB
7/16/2021
8.36 KB
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
1.88 MB
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
2.53 MB
TruStability™ DIP RN lowres photo.jpg
9.48 KB
7/16/2021
9.48 KB
TruStability™ SIP HN lowres photo.jpg
7.84 KB
7/16/2021
7.84 KB
TruStability™ SIP SN lowres photo.jpg
7.16 KB
7/16/2021
7.16 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
129.79 KB
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
1.7 MB
TruStability™ SIP SN CAD Model.zip
72.27 KB
7/16/2021
72.27 KB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
TruStability™ SIP AN CAD Model.zip
90.7 KB
7/16/2021
90.7 KB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
TruStability™ DIP DR lowres photo.jpg
11.75 KB
7/16/2021
11.75 KB
TruStability™ SIP AN lowres photo.jpg
12.25 KB
7/16/2021
12.25 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
1.24 MB
TruStability™ DIP RN CAD Model.zip
182.37 KB
7/16/2021
182.37 KB
TruStability™ CAD Models - grouped
5.4 MB
7/16/2021
5.4 MB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
2.25 MB
SPI Communication with Honeywell Digital Output Pressure Sensors
210.39 KB
7/16/2021
210.39 KB
TruStability® Pressure Sensor Liquid Media Compatibility and Guidelines
181.01 KB
7/16/2021
181.01 KB
Auto-Zero Calibration Technique for Pressure Sensors
766.66 KB
7/16/2021
766.66 KB
The High Cost of Low Cost Pressure Sensors
735.18 KB
7/16/2021
735.18 KB
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
2.66 MB
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
58.35 KB
7/16/2021
58.35 KB
TruStability™ SMT LN CAD Model.zip
234.51 KB
7/16/2021
234.51 KB
TruStability™ SIP AA lowres photo.jpg
4.98 KB
7/16/2021
4.98 KB
TruStability™ DIP AN highres photo.jpg
106.9 KB
7/16/2021
106.9 KB
TruStability™ SIP GN highres photo.jpg
113.77 KB
7/16/2021
113.77 KB
TruStability™ SMT NN lowres photo.jpg
17.13 KB
7/16/2021
17.13 KB
TruStability™ SMT RN highres photo.jpg
73.16 KB
7/16/2021
73.16 KB
TruStability™ Product Photos - grouped
3.56 MB
7/16/2021
3.56 MB
TruStability™ SIP SN highres photo.jpg
157.38 KB
7/16/2021
157.38 KB
TruStability™ DIP RR CAD Model.zip
183.81 KB
7/16/2021
183.81 KB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
TruStability™ SMT RN CAD Model.zip
239.01 KB
7/16/2021
239.01 KB
TruStability™ DIP RR highres photo.jpg
87.27 KB
7/16/2021
87.27 KB
TruStability™ SMT AN highres photo.jpg
84.37 KB
7/16/2021
84.37 KB
TruStability™ SMT RR highres photo.jpg
72.54 KB
7/16/2021
72.54 KB
TruStability™ SIP FF CAD Model.zip
51.06 KB
7/16/2021
51.06 KB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
TruStability™ SMT RR CAD Model.zip
231.81 KB
7/16/2021
231.81 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
649.24 KB
7/16/2021
649.24 KB
TruStability™ DIP AN lowres photo.jpg
12.8 KB
7/16/2021
12.8 KB
TruStability™ SMT RR lowres photo.jpg
7.45 KB
7/16/2021
7.45 KB
TruStability™ SIP AA CAD Model.zip
75.91 KB
7/16/2021
75.91 KB
TruStability™ DIP AN CAD Model.zip
180.9 KB
7/16/2021
180.9 KB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
2.53 MB
TruStability™ SIP MN lowres photo.jpg
10.79 KB
7/16/2021
10.79 KB
TruStability™ SIP GN lowres photo.jpg
6.81 KB
7/16/2021
6.81 KB
TruStability™ SMT AN CAD Model.zip
234.67 KB
7/16/2021
234.67 KB
TruStability™ DIP LN lowres photo.jpg
6.48 KB
7/16/2021
6.48 KB
TruStability™ SMT RN lowres photo.jpg
14.72 KB
7/16/2021
14.72 KB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
TruStability™ SMT LN highres photo.jpg
108.4 KB
7/16/2021
108.4 KB
TruStability™ DIP RR lowres photo.jpg
8.23 KB
7/16/2021
8.23 KB
TruStability™ SIP HH lowres photo.jpg
13.81 KB
7/16/2021
13.81 KB
TruStability™ DIP LN CAD Model.zip
187.57 KB
7/16/2021
187.57 KB
TruStability™ SIP FF highres photo.jpg
82.77 KB
7/16/2021
82.77 KB
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
TruStability™ SMT AN lowres photo.jpg
13.67 KB
7/16/2021
13.67 KB
TruStability™ SIP HH CAD Model.zip
42.59 KB
7/16/2021
42.59 KB
TruStability™ SIP GN CAD Model.zip
81.98 KB
7/16/2021
81.98 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
TruStability™ DIP LN highres photo.jpg
47.88 KB
7/16/2021
47.88 KB
TruStability™ SIP FF lowres photo.jpg
8.9 KB
7/16/2021
8.9 KB
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
2.53 MB
TruStability™ SMT NN highres photo.jpg
203.23 KB
7/16/2021
203.23 KB
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
2.72 MB
TruStability® Board Mount Pressure Sensors: HSC Series and SSC Series
3.75 MB
7/16/2021
3.75 MB
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
2.3 MB
TruStability™ SMT LN lowres photo.jpg
8.38 KB
7/16/2021
8.38 KB
TruStability™ SIP AA highres photo.jpg
44.2 KB
7/16/2021
44.2 KB
TruStability™ DIP RN highres photo.jpg
70.48 KB
7/16/2021
70.48 KB
TruStability™ SIP HH highres photo.jpg
95.8 KB
7/16/2021
95.8 KB
TruStability™ SIP HN highres photo.jpg
136.19 KB
7/16/2021
136.19 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
1.3 MB
TruStability™ SIP RR CAD Model.zip
77.64 KB
7/16/2021
77.64 KB
TruStability™ SMT NN CAD Model.zip
252.04 KB
7/16/2021
252.04 KB
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: HSC Series
4.55 MB
7/16/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
TruStability® Board Mount Pressure Sensors: HSC Series and SSC Series
3.75 MB
7/16/2021
TruStability™ SIP MN CAD Model.zip
56.5 KB
7/16/2021
TruStability™ SIP HN CAD Model.zip
112.37 KB
7/16/2021
TruStability™ SIP SN CAD Model.zip
72.27 KB
7/16/2021
TruStability™ SIP AN CAD Model.zip
90.7 KB
7/16/2021
TruStability™ DIP RN CAD Model.zip
182.37 KB
7/16/2021
TruStability™ CAD Models - grouped
5.4 MB
7/16/2021
TruStability™ SMT LN CAD Model.zip
234.51 KB
7/16/2021
TruStability™ DIP RR CAD Model.zip
183.81 KB
7/16/2021
TruStability™ SMT RN CAD Model.zip
239.01 KB
7/16/2021
TruStability™ SIP FF CAD Model.zip
51.06 KB
7/16/2021
TruStability™ SMT RR CAD Model.zip
231.81 KB
7/16/2021
TruStability™ SIP AA CAD Model.zip
75.91 KB
7/16/2021
TruStability™ DIP AN CAD Model.zip
180.9 KB
7/16/2021
TruStability™ SMT AN CAD Model.zip
234.67 KB
7/16/2021
TruStability™ DIP LN CAD Model.zip
187.57 KB
7/16/2021
TruStability™ SIP HH CAD Model.zip
42.59 KB
7/16/2021
TruStability™ SIP GN CAD Model.zip
81.98 KB
7/16/2021
TruStability™ SIP RR CAD Model.zip
77.64 KB
7/16/2021
TruStability™ SMT NN CAD Model.zip
252.04 KB
7/16/2021
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
Controlling the Future with Technology
11.8 MB
3/7/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
329.92 KB
7/16/2021
I2C Communications with Honeywell Digital Output Pressure Sensors
212.26 KB
7/16/2021
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
SPI Communication with Honeywell Digital Output Pressure Sensors
210.39 KB
7/16/2021
TruStability® Pressure Sensor Liquid Media Compatibility and Guidelines
181.01 KB
7/16/2021
Auto-Zero Calibration Technique for Pressure Sensors
766.66 KB
7/16/2021
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
58.35 KB
7/16/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
649.24 KB
7/16/2021
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
The High Cost of Low Cost Pressure Sensors
735.18 KB
7/16/2021
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Ventilators
2.78 MB
6/12/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
TruStability™ SIP RR highres photo.jpg
64.55 KB
7/16/2021
TruStability™ SIP RR lowres photo.jpg
8.36 KB
7/16/2021
TruStability™ DIP RN lowres photo.jpg
9.48 KB
7/16/2021
TruStability™ SIP HN lowres photo.jpg
7.84 KB
7/16/2021
TruStability™ SIP SN lowres photo.jpg
7.16 KB
7/16/2021
TruStability™ DIP DR lowres photo.jpg
11.75 KB
7/16/2021
TruStability™ SIP AN lowres photo.jpg
12.25 KB
7/16/2021
TruStability™ SIP AA lowres photo.jpg
4.98 KB
7/16/2021
TruStability™ DIP AN highres photo.jpg
106.9 KB
7/16/2021
TruStability™ SIP GN highres photo.jpg
113.77 KB
7/16/2021
TruStability™ SMT NN lowres photo.jpg
17.13 KB
7/16/2021
TruStability™ SMT RN highres photo.jpg
73.16 KB
7/16/2021
TruStability™ Product Photos - grouped
3.56 MB
7/16/2021
TruStability™ SIP SN highres photo.jpg
157.38 KB
7/16/2021
TruStability™ DIP RR highres photo.jpg
87.27 KB
7/16/2021
TruStability™ SMT AN highres photo.jpg
84.37 KB
7/16/2021
TruStability™ SMT RR highres photo.jpg
72.54 KB
7/16/2021
TruStability™ DIP AN lowres photo.jpg
12.8 KB
7/16/2021
TruStability™ SMT RR lowres photo.jpg
7.45 KB
7/16/2021
TruStability™ SIP MN lowres photo.jpg
10.79 KB
7/16/2021
TruStability™ SIP GN lowres photo.jpg
6.81 KB
7/16/2021
TruStability™ DIP LN lowres photo.jpg
6.48 KB
7/16/2021
TruStability™ SMT RN lowres photo.jpg
14.72 KB
7/16/2021
TruStability™ SMT LN highres photo.jpg
108.4 KB
7/16/2021
TruStability™ DIP RR lowres photo.jpg
8.23 KB
7/16/2021
TruStability™ SIP HH lowres photo.jpg
13.81 KB
7/16/2021
TruStability™ SIP FF highres photo.jpg
82.77 KB
7/16/2021
TruStability™ SMT AN lowres photo.jpg
13.67 KB
7/16/2021
TruStability™ DIP LN highres photo.jpg
47.88 KB
7/16/2021
TruStability™ SIP FF lowres photo.jpg
8.9 KB
7/16/2021
TruStability™ SMT NN highres photo.jpg
203.23 KB
7/16/2021
TruStability™ SMT LN lowres photo.jpg
8.38 KB
7/16/2021
TruStability™ SIP AA highres photo.jpg
44.2 KB
7/16/2021
TruStability™ DIP RN highres photo.jpg
70.48 KB
7/16/2021
TruStability™ SIP HH highres photo.jpg
95.8 KB
7/16/2021
TruStability™ SIP HN highres photo.jpg
136.19 KB
7/16/2021
Product Number
Image
SKU
Description
alt
HSCDAND001BASA3
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, absolute, 0 bar to 1 bar, 3.3 Vdc, dry gases only, diagnostics on
alt
HSCDAND015PDSA3
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, differential, ±15 psi, 3.3 Vdc, dry gases only, diagnostics on
alt
HSCDAND600MG2A3
TruStability™ HSC Series-High Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 mbar to 600 mbar, 5.0 Vdc, dry gases only, diagnostics on
alt
HSCDANN001BA2A3
TruStability™ HSC Series-High Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, absolute, 0 bar to 1 bar, 3.3 Vdc, dry gases only, no special options
alt
HSCDANN001BG2A5
TruStability™ HSC Series-High Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 bar to 1 bar, 5.0 Vdc, dry gases only, no special options
alt
HSCDANN001BGAA3
TruStability™ HSC Series-High Accuracy, analog, DIP AN: single axial barbed port, gage, 0 bar to 1 bar, 3.3 Vdc, dry gases only, no special options
alt
HSCDANN001PG2A5
TruStability™ HSC Series-High Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 bar to 1 bar, 5.0 Vdc, dry gases only, no special options
alt
HSCDANN004MGSA5
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, gage, 0 mbar to 4 mbar, 5.0 Vdc, no special options
alt
HSCDANN005PGSA3
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, gage, 0 psi to 5 psi, 3.3 Vdc, dry gases only, no special options
alt
HSCDANN005PGSA5
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, gage, 0 psi to 5 psi, 5.0 Vdc, dry gases only, no special options
Image
SKU
Description
alt
HSCDAND001BASA3
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, absolute, 0 bar to 1 bar, 3.3 Vdc, dry gases only, diagnostics on
alt
HSCDAND015PDSA3
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, differential, ±15 psi, 3.3 Vdc, dry gases only, diagnostics on
alt
HSCDAND600MG2A3
TruStability™ HSC Series-High Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 mbar to 600 mbar, 5.0 Vdc, dry gases only, diagnostics on
alt
HSCDANN001BA2A3
TruStability™ HSC Series-High Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, absolute, 0 bar to 1 bar, 3.3 Vdc, dry gases only, no special options
alt
HSCDANN001BG2A5
TruStability™ HSC Series-High Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 bar to 1 bar, 5.0 Vdc, dry gases only, no special options
alt
HSCDANN001BGAA3
TruStability™ HSC Series-High Accuracy, analog, DIP AN: single axial barbed port, gage, 0 bar to 1 bar, 3.3 Vdc, dry gases only, no special options
alt
HSCDANN001PG2A5
TruStability™ HSC Series-High Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 bar to 1 bar, 5.0 Vdc, dry gases only, no special options
alt
HSCDANN004MGSA5
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, gage, 0 mbar to 4 mbar, 5.0 Vdc, no special options
alt
HSCDANN005PGSA3
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, gage, 0 psi to 5 psi, 3.3 Vdc, dry gases only, no special options
alt
HSCDANN005PGSA5
TruStability™ HSC Series-High Accuracy, digital SPI, DIP AN: single axial barbed port, gage, 0 psi to 5 psi, 5.0 Vdc, dry gases only, no special options