/content/sps/us/en/search-results.html

Particulate Matter Sensors

HPM Series

Laser-based light scattering particle sensing. PM1.0, PM2.5, PM4.0, PM10. <6 s response. UART. Standard and compact versions.

Overview

The Honeywell HPM Series Particulate Matter Sensor is a laser-based sensor which detects and counts particles using light scattering. The detection concentration range is 0 µg/m3 to 1,000 µg/m3. A laser light source illuminates a particle as it is pulled through the detection chamber. As particles pass through the laser beam, the light reflects off the particles and is recorded on the photo or light detector. The light is then analyzed and converted to an electrical signal to calculate particle concentration. The Honeywell particle sensor provides information on the particle concentration for given particle concentration range.

Value to Customers
  • Enables the ability to more accurately and cost-effectivelymonitor or control environmental particulate
  • Industry-leading long life of 10 years of continuous use
  • Proven EMC performance enables the ability to perform more accurately in a variety of tough industrialenvironments
  • Faster response time of <6 s allows the HPM Series to respond to environmental conditions in real time
  • Enhanced reliability allows for use in harsh environments
Differentiation
  • Long life of 10 years offers a more stable operation for continuous usage
  • Proven EMC performance, based on IEC61000 stable operation, ±15% accuracy (PM2.5)
Features
  • Laser-based light scattering particle sensing
  • Concentration range: 0 µg/m3 to 1,000 µg/m3
  • Fully calibrated
  • EMC: Heavy industrial level IEC61000
  • Response time: <6 s
  • Supply current: 80 mA max.
  • Output signal: UART (Universal Asynchronous Receiver/Transmitter)
  • PM2.5, PM10 output (standard): PM1.0, PM2.5, PM4.0, PM10 output (compact)
  • RoHS compliant
  • REACH compliant
Potential Applications
  • HVAC (commercial and residential)
  • Indoor air quality monitors
  • Handheld air quality monitors
  • Air purifiers (commercial and residential)
  • Automotive cabin air purifiers
Specifications

Others

  • Operating Time
    • 10 years
  • Output Data
    • PM1.0 in µg/m<sup>3</sup>, PM2.5 in µg/m<sup>3</sup>, PM4.0 in µg/m<sup>3</sup>, PM10 in µg/m<sup>3</sup>
    • PM2.5 in μg/m<sup>3</sup>, PM10 in μg/m<sup>3</sup>
  • Output Protocol
    • UART
  • Detection
    • PM1.0, PM2.5, PM4.0, PM10
    • PM2.5, PM10
  • Accuracy
    • ±15% (PM2.5) at 0 μg/m<sup>3</sup> to 1,000 μg/m<sup>3</sup>
  • Series Name
    • HPM Series
  • Operating Principle
    • Laser scattering
  • Concentration Range
    • 0 μg/m<sup>3</sup> to 1,000 μg/m<sup>3</sup>
  • Storage Temperature
    • -30°C to 65°C [-22°F to 149°F]
    • -40°C to 85°C [-40°F to 185°F]
  • Package Type
    • Compact
    • Standard
  • Supply Voltage
    • 5 V ±0.2 V

Others

  • Operating Time
    • 10 years
  • Output Data
    • PM1.0 in µg/m<sup>3</sup>, PM2.5 in µg/m<sup>3</sup>, PM4.0 in µg/m<sup>3</sup>, PM10 in µg/m<sup>3</sup>
    • PM2.5 in μg/m<sup>3</sup>, PM10 in μg/m<sup>3</sup>
  • Output Protocol
    • UART
  • Detection
    • PM1.0, PM2.5, PM4.0, PM10
    • PM2.5, PM10
  • Accuracy
    • ±15% (PM2.5) at 0 μg/m<sup>3</sup> to 1,000 μg/m<sup>3</sup>
  • Series Name
    • HPM Series
  • Operating Principle
    • Laser scattering
  • Concentration Range
    • 0 μg/m<sup>3</sup> to 1,000 μg/m<sup>3</sup>
  • Storage Temperature
    • -30°C to 65°C [-22°F to 149°F]
    • -40°C to 85°C [-40°F to 185°F]
  • Package Type
    • Compact
    • Standard
  • Supply Voltage
    • 5 V ±0.2 V
  • Operating Time : 10 years
  • Output Data : PM1.0 in µg/m3, PM2.5 in µg/m3, PM4.0 in µg/m3, PM10 in µg/m3|PM2.5 in μg/m3, PM10 in μg/m3
  • Output Protocol : UART
  • Detection : PM1.0, PM2.5, PM4.0, PM10|PM2.5, PM10
  • Accuracy : ±15% (PM2.5) at 0 μg/m3 to 1,000 μg/m3
  • Series Name : HPM Series
  • Operating Principle : Laser scattering
  • Concentration Range : 0 μg/m3 to 1,000 μg/m3
  • Storage Temperature : -30°C to 65°C [-22°F to 149°F]|-40°C to 85°C [-40°F to 185°F]
  • Package Type : Compact|Standard
  • Supply Voltage : 5 V ±0.2 V
Data Sheet
Name
Description
File Size
Date
Size
HPM Series Particle Sensor
application/pdf 961.5 KB
4/24/2023
961.5 KB
Brochure
Name
Description
File Size
Date
Size
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Application Note
Name
Description
File Size
Date
Size
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sales Sheet
Name
Description
File Size
Date
Size
HPM Series Particulate Matter Sensors Sell Sheet
application/pdf 2.05 MB
7/15/2021
2.05 MB
Product Photo
Name
Description
File Size
Date
Size
HPMA115C0-004 lowres photo
image/jpeg 11.3 KB
7/15/2021
11.3 KB
HPMA115C0-004 highres photo
image/jpeg 112.95 KB
7/15/2021
112.95 KB
HPMA115S0-XXX lowres photo
image/jpeg 24.34 KB
7/15/2021
24.34 KB
HPM Series Product Photo
application/zip 471.17 KB
7/15/2021
471.17 KB
HPMA115S0-XXX highres photo
image/jpeg 217.54 KB
7/15/2021
217.54 KB
HPMA115C0-003 lowres photo
image/jpeg 12.05 KB
7/15/2021
12.05 KB
HPMA115C0-003 highres photo
image/jpeg 107.99 KB
7/15/2021
107.99 KB
Others
Name
Description
File Size
Date
Size
HPM Series Particle Sensors FAQ
application/pdf 208.68 KB
7/15/2021
208.68 KB
Name
Description
File Size
Date
Size
HPMA115C0-004 lowres photo
11.3 KB
7/15/2021
11.3 KB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
HPMA115C0-004 highres photo
112.95 KB
7/15/2021
112.95 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
HPMA115S0-XXX lowres photo
24.34 KB
7/15/2021
24.34 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
HPM Series Particle Sensor
961.5 KB
4/24/2023
961.5 KB
HPM Series Product Photo
471.17 KB
7/15/2021
471.17 KB
HPM Series Particulate Matter Sensors Sell Sheet
2.05 MB
7/15/2021
2.05 MB
HPMA115S0-XXX highres photo
217.54 KB
7/15/2021
217.54 KB
HPMA115C0-003 lowres photo
12.05 KB
7/15/2021
12.05 KB
HPM Series Particle Sensors FAQ
208.68 KB
7/15/2021
208.68 KB
HPMA115C0-003 highres photo
107.99 KB
7/15/2021
107.99 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
HPM Series Particle Sensor
961.5 KB
4/24/2023
Controlling the Future with Technology
11.8 MB
3/7/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Forestry Vehicles
1.05 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
HPM Series Particulate Matter Sensors Sell Sheet
2.05 MB
7/15/2021
HPMA115C0-004 lowres photo
11.3 KB
7/15/2021
HPMA115C0-004 highres photo
112.95 KB
7/15/2021
HPMA115S0-XXX lowres photo
24.34 KB
7/15/2021
HPM Series Product Photo
471.17 KB
7/15/2021
HPMA115S0-XXX highres photo
217.54 KB
7/15/2021
HPMA115C0-003 lowres photo
12.05 KB
7/15/2021
HPMA115C0-003 highres photo
107.99 KB
7/15/2021
HPM Series Particle Sensors FAQ
208.68 KB
7/15/2021
Product Number
Image
SKU
Description
alt
HPMA115C0-003
HPM Series PM2.5 Particulate Matter Sensor, compact size, UART output, air inlet and air outlet on same side
alt
HPMA115C0-004
HPM Series PM2.5 Particulate Matter Sensor, compact size, UART output, air inlet and air outlet on opposite sides
alt
HPMA115S0-XXX
PARTICLE SENSOR
Image
SKU
Description
alt
HPMA115C0-003
HPM Series PM2.5 Particulate Matter Sensor, compact size, UART output, air inlet and air outlet on same side
alt
HPMA115C0-004
HPM Series PM2.5 Particulate Matter Sensor, compact size, UART output, air inlet and air outlet on opposite sides
alt
HPMA115S0-XXX
PARTICLE SENSOR