/content/sps/us/en/search-results.html

General Purpose Limit Switches

GLL Series

Min-Din EN50047 mounting. Plastic housing. Integral actuator. IP66 sealing. 20 mm to 22 mm mounting. cULus/CE/CCC approvals

Overview

Honeywell MICRO SWITCH GLL Series limit switches" double insulated compact housing conforms to EN500047 and makes GLL Series switches often ideal for mounting where space is at a premium. These products feature direct opening normally closed circuits.

The MICRO SWITCH GLL Series is available in a variety of actuator styles required for OEM applications. Designed to the IEC electrical standard, GLL is suitable for world-wide use and also meets globally accepted mounting standards.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH GLL Series Limit Switches
application/pdf 4.45 MB
7/16/2021
4.45 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
50012101: GLL Series Limit Switch
application/pdf 1.02 MB
9/28/2021
1.02 MB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switch Global Comparison
application/pdf 904 KB
4/24/2024
904 KB
MICRO SWITCH Limit Switches Comparison
application/pdf 556.08 KB
4/8/2024
556.08 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Limit Switches with Positive-Opening Contacts
application/pdf 3.02 MB
10/21/2021
3.02 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
MICRO SWITCH Limit Switch Global Comparison
application/pdf 904 KB
4/24/2024
904 KB
MICRO SWITCH Limit Switches Comparison
application/pdf 556.08 KB
4/8/2024
556.08 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
50012101: GLL Series Limit Switch
application/pdf 1.02 MB
9/28/2021
1.02 MB
Limit Switches with Positive-Opening Contacts
application/pdf 3.02 MB
10/21/2021
3.02 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
MICRO SWITCH GLL Series Limit Switches
application/pdf 4.45 MB
7/16/2021
4.45 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Name
Description
File Size
Date
Size
MICRO SWITCH GLL Series Limit Switches
4.45 MB
7/16/2021
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
50012101: GLL Series Limit Switch
1.02 MB
9/28/2021
MICRO SWITCH Limit Switch Global Comparison
904 KB
4/24/2024
MICRO SWITCH Limit Switches Comparison
556.08 KB
4/8/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Where Legacy Meets Innovation
5.17 MB
5/4/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Industrial Product Line Card --
2.24 MB
10/25/2022
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Limit Switches with Positive-Opening Contacts
3.02 MB
10/21/2021
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Construction Vehicles -
984.29 KB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
GLLA01A1B
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Fixed Length Lever with metal roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A1Y
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Fixed Length Lever with 50mm rubber roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A2B
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Adjustable Length Lever with metal roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A2Y
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Adjustable Length Lever with 50mm rubber roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A3B
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Fixed Length Lever with metal roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A4J
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Adjustable Rod Lever, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01B
LIMIT SWITCH
alt
GLLA01C
MICRO SWITCH GLL Series Global Limit Switches, Top Roller Plunger, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01D
MICRO SWITCH GLL Series Global Limit Switches, Top Horizontal Roller Lever Arm, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA03A1B
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Fixed Length Lever with metal roller, 1NC/1NO Direct Opening Slow Action Break-Before-Make (BBM), 1/2 in conduit
Image
SKU
Description
alt
GLLA01A1B
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Fixed Length Lever with metal roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A1Y
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Fixed Length Lever with 50mm rubber roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A2B
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Adjustable Length Lever with metal roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A2Y
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Adjustable Length Lever with 50mm rubber roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A3B
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Fixed Length Lever with metal roller, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01A4J
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Adjustable Rod Lever, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01B
LIMIT SWITCH
alt
GLLA01C
MICRO SWITCH GLL Series Global Limit Switches, Top Roller Plunger, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA01D
MICRO SWITCH GLL Series Global Limit Switches, Top Horizontal Roller Lever Arm, 1NC/1NO Direct Opening SPDT snap action, 1/2 in conduit
alt
GLLA03A1B
MICRO SWITCH GLL Series Global Limit Switches, Side Rotary, Fixed Length Lever with metal roller, 1NC/1NO Direct Opening Slow Action Break-Before-Make (BBM), 1/2 in conduit