/content/sps/us/en/search-results.html

General Purpose Limit Switches

GLG Series

Din EN50041 mounting. Metal housing. Plug in. 1 LED pilot light. IP67 sealing. 30 mm x 60 mm mounting holes. UL/CE/CCC approvals

Overview

Honeywell's MICRO SWITCH GLG Limit Switch Series is designed to global EN50041 standards and features a metal, plug-in-body style with 1 LED. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications.

The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH GLA Series Global Limit Switches
application/pdf 7.28 MB
7/16/2021
7.28 MB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
application/pdf 13.72 MB
1/11/2024
13.72 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
PK 81511: GLS series indicators
application/pdf 1.07 MB
7/16/2021
1.07 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
PK 81501: GLS Global Limit Switches (GLS-DIN)
application/pdf 7.2 MB
7/16/2021
7.2 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
MICRO SWITCH Limit Switches Comparison
application/pdf 614.9 KB
7/16/2021
614.9 KB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Application Note
Name
Description
File Size
Date
Size
Limit Switches with Positive-Opening Contacts
application/pdf 3.02 MB
10/21/2021
3.02 MB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Limit Switches with Positive-Opening Contacts
3.02 MB
10/21/2021
3.02 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Where Legacy Meets Innovation
5.17 MB
5/4/2022
5.17 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
7/16/2021
7.28 MB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
347.13 KB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
PK 81511: GLS series indicators
1.07 MB
7/16/2021
1.07 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
2.31 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
986.65 KB
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.2 MB
7/16/2021
7.2 MB
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
614.9 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
13.72 MB
1/11/2024
13.72 MB
Name
Description
File Size
Date
Size
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
7/16/2021
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
13.72 MB
1/11/2024
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 81511: GLS series indicators
1.07 MB
7/16/2021
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.2 MB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Where Legacy Meets Innovation
5.17 MB
5/4/2022
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
Limit Switches with Positive-Opening Contacts
3.02 MB
10/21/2021
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
GLGA12A1B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLGA12C
MICRO SWITCH GLG Series Global Limit Switches, Top Roller Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLGA12E7B
MICRO SWITCH GLG Series Global Limit Switches, Wobble - Coil Spring, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLGB12A1B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGB12A2B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGB12B
MICRO SWITCH GLG Series Global Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGB12D
MICRO SWITCH GLG Series Global Limit Switches, Top Roller Arm, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGB12E7B
MICRO SWITCH GLG Series Global Limit Switches, Wobble - Coil Spring, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGC12A1B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 20 mm, Gold Contacts
alt
GLGC12A2B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC 1NO SPDT Snap Action, 20 mm, Gold Contacts
Image
SKU
Description
alt
GLGA12A1B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLGA12C
MICRO SWITCH GLG Series Global Limit Switches, Top Roller Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLGA12E7B
MICRO SWITCH GLG Series Global Limit Switches, Wobble - Coil Spring, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLGB12A1B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGB12A2B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGB12B
MICRO SWITCH GLG Series Global Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGB12D
MICRO SWITCH GLG Series Global Limit Switches, Top Roller Arm, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGB12E7B
MICRO SWITCH GLG Series Global Limit Switches, Wobble - Coil Spring, 1NC 1NO SPDT Snap Action, PG13.5, Gold Contacts
alt
GLGC12A1B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 20 mm, Gold Contacts
alt
GLGC12A2B
MICRO SWITCH GLG Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC 1NO SPDT Snap Action, 20 mm, Gold Contacts