/content/sps/us/en/search-results.html

General Purpose Limit Switches

GLD Series

Min-Din EN50047 mounting. Plastic housing. IP66/67 sealing. 20 mm to 22 mm mounting holes. UL/CSA/CE/CCC approvals

Overview

Honeywell's MICRO SWITCH GLS miniature limit switch family offers a wide range of products for global solutions. These durable and reliable limit switches are suitable for many industrial applications, agriculture equipment, transportation equipment, and other applications requiring an environmentally sealed (IP and NEMA) switch.

The compact housings are often ideal for equipment where space is at a premium. The extensive product range is available in three different housing types: metal housing (GLC), plastic housing (GLD), or a three-conduit metal housing (GLE) that is mounting compatible to EN50047.

A wide range of actuators, contact blocks, and conduit/connectivity options enhance the product offering. In today's demanding age of logic-level controls, electromechanical switches are frequently used to interface with PLCs and otherlogic level devices. GLS limit switches offer an option for gold-plated contacts for the standard switch. This option promotes the switch reliability for logic-level applications.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
application/pdf 13.72 MB
1/11/2024
13.72 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 81521: GLS Min-Din Global Limit Switches
application/pdf 5.61 MB
7/16/2021
5.61 MB
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switch Global Comparison
application/pdf 904 KB
4/24/2024
904 KB
MICRO SWITCH Limit Switches Comparison
application/pdf 556.08 KB
4/8/2024
556.08 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Application Note
Name
Description
File Size
Date
Size
Limit Switches with Positive-Opening Contacts
application/pdf 3.02 MB
10/21/2021
3.02 MB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
application/pdf 1.16 MB
7/16/2021
1.16 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Limit Switches with Positive-Opening Contacts
application/pdf 3.02 MB
10/21/2021
3.02 MB
MICRO SWITCH Limit Switch Global Comparison
application/pdf 904 KB
4/24/2024
904 KB
MICRO SWITCH Limit Switches Comparison
application/pdf 556.08 KB
4/8/2024
556.08 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
PK 81521: GLS Min-Din Global Limit Switches
application/pdf 5.61 MB
7/16/2021
5.61 MB
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
application/pdf 13.72 MB
1/11/2024
13.72 MB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
application/pdf 1.16 MB
7/16/2021
1.16 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Name
Description
File Size
Date
Size
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
13.72 MB
1/11/2024
Transportation Range Guide
16.68 MB
9/26/2022
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 81521: GLS Min-Din Global Limit Switches
5.61 MB
7/16/2021
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
MICRO SWITCH Limit Switch Global Comparison
904 KB
4/24/2024
MICRO SWITCH Limit Switches Comparison
556.08 KB
4/8/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Where Legacy Meets Innovation
5.17 MB
5/4/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Industrial Product Line Card --
2.24 MB
10/25/2022
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
Limit Switches with Positive-Opening Contacts
3.02 MB
10/21/2021
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
1.16 MB
7/16/2021
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
GLDA01A1A
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01A1B
LIMIT SWITCH
alt
GLDA01A2A
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01A2B
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01A4J
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Rod - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01A9A
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Roller - Conveyor, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01B
MICRO SWITCH GLD Series Global Limit Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01C
LIMIT SWITCH
alt
GLDA01D
MICRO SWITCH GLD Series Global Limit Switches, Top Roller Arm, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01E7B
MICRO SWITCH GLD Series Global Limit Switches, Wobble - Coil Spring, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
Image
SKU
Description
alt
GLDA01A1A
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01A1B
LIMIT SWITCH
alt
GLDA01A2A
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01A2B
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Roller - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01A4J
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Rod - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01A9A
MICRO SWITCH GLD Series Global Limit Switches, Side Rotary With Roller - Conveyor, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01B
MICRO SWITCH GLD Series Global Limit Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01C
LIMIT SWITCH
alt
GLDA01D
MICRO SWITCH GLD Series Global Limit Switches, Top Roller Arm, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLDA01E7B
MICRO SWITCH GLD Series Global Limit Switches, Wobble - Coil Spring, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit