/content/sps/us/en/search-results.html

Large Basic Switches

BM Series

22 A (UL, CSA, CE, ENEC). SPDT. Variety of actuators & terminations. 25,4 mm centers side mount or panel mount.

Overview

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
application/pdf 2.59 MB
12/12/2022
2.59 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
MICRO SWITCH Basic Switch Large Switch Comparison
application/pdf 799.39 KB
11/14/2023
799.39 KB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Switches for Automated Parking Gates/Barriers
application/pdf 2.84 MB
11/17/2022
2.84 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
2.84 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
2.59 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
MICRO SWITCH Basic Switch Large Switch Comparison
799.39 KB
11/14/2023
799.39 KB
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Transportation Range Guide
16.68 MB
9/26/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Oil and Gas Brochure -
3.4 MB
10/25/2022
MICRO SWITCH Basic Switch Large Switch Comparison
799.39 KB
11/14/2023
Industrial Product Line Card --
2.24 MB
10/25/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Forestry Vehicles
1.05 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Construction Vehicles -
984.29 KB
12/20/2022
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
BM-1R
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Pin Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Cadmium Oxide Contacts, Solder Termination, UL, CSA, CE, ENEC
alt
BM-1R-A2
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Pin Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Cadmium Oxide Contacts, Screw Termination, UL, CSA, CE, ENEC
alt
BM-1R-A4
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Pin Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Cadmium Oxide Contacts, Screw Termination, UL, CSA, CE, ENEC
alt
BM-1R231-A4
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Pin Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Cadmium Oxide Contacts, Screw Termination, UL, CSA, CE, ENEC
alt
BM-1R373
LARGE BASIC SWITCH
alt
BM-1RD33-A2
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Overtravel Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Contacts, Screw Termination, UL, CSA, CE, ENEC
alt
BM-1RQ1-A2
LARGE BASIC SWITCH
alt
BM-1RQ18-A2
LARGE BASIC SWITCH
alt
BM-1RQ18124-A2
LARGE BASIC SWITCH
alt
BM-1RS-A2
LARGE BASIC SWITCH
Image
SKU
Description
alt
BM-1R
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Pin Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Cadmium Oxide Contacts, Solder Termination, UL, CSA, CE, ENEC
alt
BM-1R-A2
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Pin Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Cadmium Oxide Contacts, Screw Termination, UL, CSA, CE, ENEC
alt
BM-1R-A4
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Pin Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Cadmium Oxide Contacts, Screw Termination, UL, CSA, CE, ENEC
alt
BM-1R231-A4
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Pin Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Cadmium Oxide Contacts, Screw Termination, UL, CSA, CE, ENEC
alt
BM-1R373
LARGE BASIC SWITCH
alt
BM-1RD33-A2
MICRO SWITCH BM Series Premium Large Basic Switch, Single Pole Double Throw Circuitry, 22 A at 250 Vac, Overtravel Plunger Actuator, 1,95 N to 2,78 N [7.0 oz to 10.0 oz] Operating Force, Silver Contacts, Screw Termination, UL, CSA, CE, ENEC
alt
BM-1RQ1-A2
LARGE BASIC SWITCH
alt
BM-1RQ18-A2
LARGE BASIC SWITCH
alt
BM-1RQ18124-A2
LARGE BASIC SWITCH
alt
BM-1RS-A2
LARGE BASIC SWITCH