/content/sps/us/en/search-results.html

Specialty Limit Switches

BF Series

Plastic housing. NEMA 1, 3, 4, 13 sealing. UL approvals

Overview

BF Series plastic enclosed basic switches are available with a wide variety of operators, and are designed for easy mounting and wiring. BF switches mount utilizing two (2) #6 screws installed through the two diametrically opposite mounting holes in the switch housing (2.312 in x 1.375 in spacing).

The BF switches are designed to allow mounting with the cover either towards or away from the mounting surface. Switches with lever type actuators are adjustable in two directions. The entire actuator can be rotated around its mounting bushing, and the angle of the lever can also be changed.

Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
PK 88270: BF Plastic enclosed switch
application/pdf 217.91 KB
7/16/2021
217.91 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
White Paper
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Catalog
Name
Description
File Size
Date
Size
Plastic Enclosed Switches BF Series
application/pdf 345.22 KB
7/16/2021
345.22 KB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
Plastic Enclosed Switches BF Series
345.22 KB
7/16/2021
345.22 KB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
986.65 KB
PK 88270: BF Plastic enclosed switch
217.91 KB
7/16/2021
217.91 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
2.31 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 88270: BF Plastic enclosed switch
217.91 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Plastic Enclosed Switches BF Series
345.22 KB
7/16/2021
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
BFL1-AW1
MICRO SWITCH BF Series Enclosed Switches, Wobble - Coil Spring Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-AW2
MICRO SWITCH BF Series Enclosed Switches, Wobble - Plastic Rod Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BL1
MICRO SWITCH BF Series Enclosed Switches, Roller Arm - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BP1
MICRO SWITCH BF Series Enclosed Switches, Top Plunger Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BW1
MICRO SWITCH BF Series Enclosed Switches, Wobble - Coil Spring Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BW3
MICRO SWITCH BF Series Enclosed Switches, Wobble - Plastic Rod Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BW4
MICRO SWITCH BF Series Enclosed Switches, Wobble - Spring Wire Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
Image
SKU
Description
alt
BFL1-AW1
MICRO SWITCH BF Series Enclosed Switches, Wobble - Coil Spring Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-AW2
MICRO SWITCH BF Series Enclosed Switches, Wobble - Plastic Rod Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BL1
MICRO SWITCH BF Series Enclosed Switches, Roller Arm - Adjustable, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BP1
MICRO SWITCH BF Series Enclosed Switches, Top Plunger Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BW1
MICRO SWITCH BF Series Enclosed Switches, Wobble - Coil Spring Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BW3
MICRO SWITCH BF Series Enclosed Switches, Wobble - Plastic Rod Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator
alt
BFL1-BW4
MICRO SWITCH BF Series Enclosed Switches, Wobble - Spring Wire Actuator, 1NC/1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Left-Hand Actuator