/content/sps/us/en/search-results.html

Amplified

AWM700 Series

Compensated. 200 SLPM, ±300 SLPM. Analog output.

Overview

AWM700 Series microbridge mass airflow sensors provide in-line flow measurement with a specially designed bypass flow housing. The sensors measure flow as high as 200 standard liters per minute (SLPM) while inducing a pressure drop of 1 inch H2O, typically. The AWM700 has a high flow range capability in a small package.

The sensor has a 6-millisecond response time, requires a 10 Vdc supply, but consumes only 60 mW of power. The compact plastic package withstands overpressures of 25 psi without compromising performance. The snap-in AMP compatible connector provides reliable connection.

The sensor is also well suited for use in portable devices and battery-powered applications. The AWM700 Series sensors provide a combination of time proven reliability, high accuracy, and precision operating characteristics for use in the medical ventilation market and medical and analytical instrumentation applications.

Its accuracy over life reduces the need for recalibration. AWM700 sensor circuitry performs amplification and temperature compensation.

CAUTION: PRODUCT DAMAGE

AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.

Data Sheet
Name
Description
File Size
Date
Size
AWM700 Series Airflow Sensors, Compensated/Amplified
application/pdf 262.38 KB
7/15/2021
262.38 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Installation Instructions
Name
Description
File Size
Date
Size
AWM700 Series Mass Airflow Sensors
application/pdf 128.14 KB
7/15/2021
128.14 KB
CAD Model
Name
Description
File Size
Date
Size
AWM700 Series AWM720P1 CAD Model.zip
application/zip 214 KB
7/15/2021
214 KB
AWM700 Series CAD Models - grouped
application/zip 213.98 KB
7/15/2021
213.98 KB
Brochure
Name
Description
File Size
Date
Size
Sensors and Switches for Medical Applications
application/pdf 10.15 MB
4/25/2023
10.15 MB
Technical Note
Name
Description
File Size
Date
Size
Gas Media Compatibility & Correction Factors
application/pdf 146.35 KB
7/15/2021
146.35 KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers
application/pdf 100.21 KB
7/15/2021
100.21 KB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
application/pdf 192.45 KB
7/15/2021
192.45 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Airflow Sensor Glossary of Terms
application/pdf 156.26 KB
7/15/2021
156.26 KB
AWM700 Series Presentation
application/pdf 204.48 KB
7/15/2021
204.48 KB
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
application/pdf 86.49 KB
7/15/2021
86.49 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Product Photo
Name
Description
File Size
Date
Size
AWM700 Product Photo
application/zip 207.17 KB
7/15/2021
207.17 KB
Name
Description
File Size
Date
Size
Gas Media Compatibility & Correction Factors
146.35 KB
7/15/2021
146.35 KB
AWM700 Series AWM720P1 CAD Model.zip
214 KB
7/15/2021
214 KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers
100.21 KB
7/15/2021
100.21 KB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
192.45 KB
7/15/2021
192.45 KB
Sensors and Switches for Medical Applications
10.15 MB
4/25/2023
10.15 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
AWM700 Series Airflow Sensors, Compensated/Amplified
262.38 KB
7/15/2021
262.38 KB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
AWM700 Series CAD Models - grouped
213.98 KB
7/15/2021
213.98 KB
Airflow Sensor Glossary of Terms
156.26 KB
7/15/2021
156.26 KB
AWM700 Series Mass Airflow Sensors
128.14 KB
7/15/2021
128.14 KB
AWM700 Series Presentation
204.48 KB
7/15/2021
204.48 KB
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
86.49 KB
7/15/2021
86.49 KB
AWM700 Product Photo
207.17 KB
7/15/2021
207.17 KB
Name
Description
File Size
Date
Size
AWM700 Series Airflow Sensors, Compensated/Amplified
262.38 KB
7/15/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
AWM700 Series Mass Airflow Sensors
128.14 KB
7/15/2021
AWM700 Series AWM720P1 CAD Model.zip
214 KB
7/15/2021
AWM700 Series CAD Models - grouped
213.98 KB
7/15/2021
Sensors and Switches for Medical Applications
10.15 MB
4/25/2023
Gas Media Compatibility & Correction Factors
146.35 KB
7/15/2021
Mass Airflow Sensors Particle Contamination and Filter Manufacturers
100.21 KB
7/15/2021
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
192.45 KB
7/15/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
Airflow Sensor Glossary of Terms
156.26 KB
7/15/2021
AWM700 Series Presentation
204.48 KB
7/15/2021
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
86.49 KB
7/15/2021
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Solutions for Ventilators
2.78 MB
6/12/2023
AWM700 Product Photo
207.17 KB
7/15/2021
Product Number
Image
SKU
Description
alt
AWM720P1
AIRFLOW SENSOR
Image
SKU
Description
alt
AWM720P1
AIRFLOW SENSOR