/content/sps/us/en/search-results.html

Digital Telemetry Torque Transducers

TMS9250

Digital telemetry, non-contact. 0.05 %FS, total system accuracy. DIN companion flange compatible. High torsional stiffness.

Overview

The new TMS 9250 Digital Telemetry Rotary Torque Measurement System, available in many different configurations to meet the needs of your particular torque measurement application. Built on Honeywell’s proven TMS digital torque platform, the TMS 9250 offers:

  • True Torque Measurement – Honeywell TMS 9250’s non-contact digital telemetry design enables higher integrity of the data capture through higher resolution and no mechanical interferences: resulting in a more accurate indication of the actual torque being experienced.
  • Flexible Modular Design – Honeywell’s modular design can easily be adapted or customized to fit into many different types of test stands to meet specific test application requirements.
  • Simple Installation, Setup, and Operation – The TMS 9250 is compact with quick attach wiring connectors for quick commissioning. It has easy to set up parameters via the software system and enables you to make test parameter adjustments on-the-fly.
  • Ongoing Reliability – Honeywell’s TMS 9250 with its non-contact design and digital telemetry solution means no friction (contact), leading to less maintenance.
  • FCC / CE Certified EMC Compliant – The TMS 9250 complies with all regulatory standards for safe RF emission standards and will not cause interference with other equipment.
Specifications

Others

  • Product
    • 92511-100
    • 92511-100NM
    • 92511-200NM
    • 92511-50
    • 92512-250
    • 92512-300NM
    • 92512-500
    • 92512-500NM
    • 92513-1K
    • 92513-1KNM
    • 92513-2KNM
    • 92514-2K
    • 92514-3K
    • 92514-3KNM
    • 92515-4K
    • 92515-5KNM
    • 92516-10KNM
    • 92516-8K
  • Torque Range
    • 100 Nm
    • 100 ft-lb
    • 1000 Nm
    • 1000 ft-lb
    • 10000 Nm
    • 200 Nm
    • 2000 Nm
    • 2000 ft-lb
    • 250 ft-lb
    • 300 Nm
    • 3000 Nm
    • 3000 ft-lb
    • 4000 ft-lb
    • 50 ft-lb
    • 500 Nm
    • 500 ft-lb
    • 5000 Nm
    • 8000 ft-lb
  • UNSPSC Commodity
    • Force or Torque Sensors
  • Temperature Effect (Zero)
    • ±0.003 %FS/°F
  • Temperature (Compensated)
    • 5°C to 75°C [40°F to 170°F] (Sensor and CCM)
  • Rise Time
    • 30-45 minutes (warm up time)
  • Order Code
    • 92511-100FTLBS,1AE,56J,61A
    • 92511-100NM,1AE,56J,61A
    • 92511-200NM,1AE,56J,61A
    • 92511-50FTLBS,1AE,56J,61A
    • 92512-250FTLBS,1AE,56J,61A
    • 92512-300NM,1AE,56J,61A
    • 92512-500FTLBS,1AE,56J,61A
    • 92512-500NM,1AE,56J,61A
    • 92513-1KFTLBS,1AE,56J,61A
    • 92513-1KNM,1AE,56J,61A
    • 92513-2KNM,1AE,56J,61A
    • 92514-2KFTLBS,1AE,56J,61A
    • 92514-3KFTLBS,1AE,56J,61A
    • 92514-3KNM,1AE,56J,61A
    • 92515-4KFTLBS,1AE,56J,61A
    • 92515-5KNM,1AE,56J,61A
    • 92516-10KNM,1AE,56J,61A
    • 92516-8KFTLBS,1AE,56J,61A
  • Agency Approvals and Standards
    • FCC and CE certified, meeting all EMC emission and susceptibility requirements
  • Accuracy
    • System to read 0.05% FS typical
  • Torsional Stiffness
    • 13,000,000 lb-in/rad
    • 1470 kNm/rad
    • 2,750,000 lb-in/rad
    • 205,000,000 lb-in/rad
    • 23000 kNm/rad
    • 311 kNm/rad
    • 35,000,000 lb-in/rad
    • 395,000 lb-in/rad
    • 3950 kNm/rad
    • 5,500,000 lb-in/rad
    • 621 kNm/rad
    • 80,000,000 lb-in/rad
    • 867,000 lb-in/rad
    • 9000 kNm/rad
    • 98 kNm/rad
  • Speed Rating
    • 12000 rpm
    • 14000 rpm
    • 16000 rpm
    • 18000 rpm
    • 20000 rpm
    • 8000 rpm
  • Series Name
    • TMS9250
  • Product Dimensions
    • Ø106,7 mm [Ø4.2 in]
    • Ø132,1 mm [Ø5.2 in]
    • Ø162,6 mm [Ø6.4 in]
    • Ø190,5 mm [Ø7.5 in]
    • Ø221 mm [Ø8.7 in]
    • Ø266,7 mm [Ø10.5 in]
  • Overload
    • 100 lb-ft
    • 10k Nm
    • 16k ft-lb
    • 1k Nm
    • 1k lb-ft
    • 200 Nm
    • 200 lb-ft
    • 20k Nm
    • 2k Nm
    • 2k lb-ft
    • 400 Nm
    • 4k Nm
    • 4k ft-lb
    • 500 lb-ft
    • 600 Nm
    • 6k Nm
    • 6k ft-lb
    • 8k ft-lb
  • Torque Type
    • Digital Telemetry - Non-Contact
  • Temperature (Operating)
    • -40°C to 85°C [-40°F to 185°F] (Sensor and CCM)
  • Rotating Inertia
    • 0.0002 kg-m2
    • 0.001 kg-m2
    • 0.001 lb-in-sec2
    • 0.002 lb-in-sec2
    • 0.006 kg-m2
    • 0.009 lb-in-sec2
    • 0.015 kg-m2
    • 0.029 kg-m2
    • 0.05 lb-in-sec2
    • 0.094 kg-m2
    • 0.13 lb-in-sec2
    • 0.26 lb-in-sec2
    • 0.83 lb-in-sec2
  • UNSPSC Code
    • 41111934
  • Output
    • Voltage ±10 Vdc, sinusoidal frequency output
  • Resolution
    • Analog to digital (A/D) frequency, 24-bit (0.01 %FS); Normal mode frequency, 16-bit (0.01 %FS)
  • Temperature Effect (Output)
    • ±0.003 %FS/°F

Others

  • Product
    • 92511-100
    • 92511-100NM
    • 92511-200NM
    • 92511-50
    • 92512-250
    • 92512-300NM
    • 92512-500
    • 92512-500NM
    • 92513-1K
    • 92513-1KNM
    • 92513-2KNM
    • 92514-2K
    • 92514-3K
    • 92514-3KNM
    • 92515-4K
    • 92515-5KNM
    • 92516-10KNM
    • 92516-8K
  • Torque Range
    • 100 Nm
    • 100 ft-lb
    • 1000 Nm
    • 1000 ft-lb
    • 10000 Nm
    • 200 Nm
    • 2000 Nm
    • 2000 ft-lb
    • 250 ft-lb
    • 300 Nm
    • 3000 Nm
    • 3000 ft-lb
    • 4000 ft-lb
    • 50 ft-lb
    • 500 Nm
    • 500 ft-lb
    • 5000 Nm
    • 8000 ft-lb
  • UNSPSC Commodity
    • Force or Torque Sensors
  • Temperature Effect (Zero)
    • ±0.003 %FS/°F
  • Temperature (Compensated)
    • 5°C to 75°C [40°F to 170°F] (Sensor and CCM)
  • Rise Time
    • 30-45 minutes (warm up time)
  • Order Code
    • 92511-100FTLBS,1AE,56J,61A
    • 92511-100NM,1AE,56J,61A
    • 92511-200NM,1AE,56J,61A
    • 92511-50FTLBS,1AE,56J,61A
    • 92512-250FTLBS,1AE,56J,61A
    • 92512-300NM,1AE,56J,61A
    • 92512-500FTLBS,1AE,56J,61A
    • 92512-500NM,1AE,56J,61A
    • 92513-1KFTLBS,1AE,56J,61A
    • 92513-1KNM,1AE,56J,61A
    • 92513-2KNM,1AE,56J,61A
    • 92514-2KFTLBS,1AE,56J,61A
    • 92514-3KFTLBS,1AE,56J,61A
    • 92514-3KNM,1AE,56J,61A
    • 92515-4KFTLBS,1AE,56J,61A
    • 92515-5KNM,1AE,56J,61A
    • 92516-10KNM,1AE,56J,61A
    • 92516-8KFTLBS,1AE,56J,61A
  • Agency Approvals and Standards
    • FCC and CE certified, meeting all EMC emission and susceptibility requirements
  • Accuracy
    • System to read 0.05% FS typical
  • Torsional Stiffness
    • 13,000,000 lb-in/rad
    • 1470 kNm/rad
    • 2,750,000 lb-in/rad
    • 205,000,000 lb-in/rad
    • 23000 kNm/rad
    • 311 kNm/rad
    • 35,000,000 lb-in/rad
    • 395,000 lb-in/rad
    • 3950 kNm/rad
    • 5,500,000 lb-in/rad
    • 621 kNm/rad
    • 80,000,000 lb-in/rad
    • 867,000 lb-in/rad
    • 9000 kNm/rad
    • 98 kNm/rad
  • Speed Rating
    • 12000 rpm
    • 14000 rpm
    • 16000 rpm
    • 18000 rpm
    • 20000 rpm
    • 8000 rpm
  • Series Name
    • TMS9250
  • Product Dimensions
    • Ø106,7 mm [Ø4.2 in]
    • Ø132,1 mm [Ø5.2 in]
    • Ø162,6 mm [Ø6.4 in]
    • Ø190,5 mm [Ø7.5 in]
    • Ø221 mm [Ø8.7 in]
    • Ø266,7 mm [Ø10.5 in]
  • Overload
    • 100 lb-ft
    • 10k Nm
    • 16k ft-lb
    • 1k Nm
    • 1k lb-ft
    • 200 Nm
    • 200 lb-ft
    • 20k Nm
    • 2k Nm
    • 2k lb-ft
    • 400 Nm
    • 4k Nm
    • 4k ft-lb
    • 500 lb-ft
    • 600 Nm
    • 6k Nm
    • 6k ft-lb
    • 8k ft-lb
  • Torque Type
    • Digital Telemetry - Non-Contact
  • Temperature (Operating)
    • -40°C to 85°C [-40°F to 185°F] (Sensor and CCM)
  • Rotating Inertia
    • 0.0002 kg-m2
    • 0.001 kg-m2
    • 0.001 lb-in-sec2
    • 0.002 lb-in-sec2
    • 0.006 kg-m2
    • 0.009 lb-in-sec2
    • 0.015 kg-m2
    • 0.029 kg-m2
    • 0.05 lb-in-sec2
    • 0.094 kg-m2
    • 0.13 lb-in-sec2
    • 0.26 lb-in-sec2
    • 0.83 lb-in-sec2
  • UNSPSC Code
    • 41111934
  • Output
    • Voltage ±10 Vdc, sinusoidal frequency output
  • Resolution
    • Analog to digital (A/D) frequency, 24-bit (0.01 %FS); Normal mode frequency, 16-bit (0.01 %FS)
  • Temperature Effect (Output)
    • ±0.003 %FS/°F
  • Product : 92511-100|92511-100NM|92511-200NM|92511-50|92512-250|92512-300NM|92512-500|92512-500NM|92513-1K|92513-1KNM|92513-2KNM|92514-2K|92514-3K|92514-3KNM|92515-4K|92515-5KNM|92516-10KNM|92516-8K
  • Torque Range : 100 Nm|100 ft-lb|1000 Nm|1000 ft-lb|10000 Nm|200 Nm|2000 Nm|2000 ft-lb|250 ft-lb|300 Nm|3000 Nm|3000 ft-lb|4000 ft-lb|50 ft-lb|500 Nm|500 ft-lb|5000 Nm|8000 ft-lb
  • UNSPSC Commodity : Force or Torque Sensors
  • Temperature Effect (Zero) : ±0.003 %FS/°F
  • Temperature (Compensated) : 5°C to 75°C [40°F to 170°F] (Sensor and CCM)
  • Rise Time : 30-45 minutes (warm up time)
  • Order Code : 92511-100FTLBS,1AE,56J,61A|92511-100NM,1AE,56J,61A|92511-200NM,1AE,56J,61A|92511-50FTLBS,1AE,56J,61A|92512-250FTLBS,1AE,56J,61A|92512-300NM,1AE,56J,61A|92512-500FTLBS,1AE,56J,61A|92512-500NM,1AE,56J,61A|92513-1KFTLBS,1AE,56J,61A|92513-1KNM,1AE,56J,61A|92513-2KNM,1AE,56J,61A|92514-2KFTLBS,1AE,56J,61A|92514-3KFTLBS,1AE,56J,61A|92514-3KNM,1AE,56J,61A|92515-4KFTLBS,1AE,56J,61A|92515-5KNM,1AE,56J,61A|92516-10KNM,1AE,56J,61A|92516-8KFTLBS,1AE,56J,61A
  • Agency Approvals and Standards : FCC and CE certified, meeting all EMC emission and susceptibility requirements
  • Accuracy : System to read 0.05% FS typical
  • Torsional Stiffness : 13,000,000 lb-in/rad|1470 kNm/rad|2,750,000 lb-in/rad|205,000,000 lb-in/rad|23000 kNm/rad|311 kNm/rad|35,000,000 lb-in/rad|395,000 lb-in/rad|3950 kNm/rad|5,500,000 lb-in/rad|621 kNm/rad|80,000,000 lb-in/rad|867,000 lb-in/rad|9000 kNm/rad|98 kNm/rad
  • Speed Rating : 12000 rpm|14000 rpm|16000 rpm|18000 rpm|20000 rpm|8000 rpm
  • Series Name : TMS9250
  • Product Dimensions : Ø106,7 mm [Ø4.2 in]|Ø132,1 mm [Ø5.2 in]|Ø162,6 mm [Ø6.4 in]|Ø190,5 mm [Ø7.5 in]|Ø221 mm [Ø8.7 in]|Ø266,7 mm [Ø10.5 in]
  • Overload : 100 lb-ft|10k Nm|16k ft-lb|1k Nm|1k lb-ft|200 Nm|200 lb-ft|20k Nm|2k Nm|2k lb-ft|400 Nm|4k Nm|4k ft-lb|500 lb-ft|600 Nm|6k Nm|6k ft-lb|8k ft-lb
  • Torque Type : Digital Telemetry - Non-Contact
  • Temperature (Operating) : -40°C to 85°C [-40°F to 185°F] (Sensor and CCM)
  • Rotating Inertia : 0.0002 kg-m2|0.001 kg-m2|0.001 lb-in-sec2|0.002 lb-in-sec2|0.006 kg-m2|0.009 lb-in-sec2|0.015 kg-m2|0.029 kg-m2|0.05 lb-in-sec2|0.094 kg-m2|0.13 lb-in-sec2|0.26 lb-in-sec2|0.83 lb-in-sec2
  • UNSPSC Code : 41111934
  • Output : Voltage ±10 Vdc, sinusoidal frequency output
  • Resolution : Analog to digital (A/D) frequency, 24-bit (0.01 %FS); Normal mode frequency, 16-bit (0.01 %FS)
  • Temperature Effect (Output) : ±0.003 %FS/°F
Data Sheet
Name
Description
File Size
Date
Size
TMS 9250 Large Capacity Flange Torque Measurement System Datasheet
application/pdf 679.18 KB
7/17/2021
679.18 KB
TMS 9250 DIN-Flange Torque Measurement System Datasheet
application/pdf 754.93 KB
7/17/2021
754.93 KB
TMS 9250 Shaft-to-Shaft Torque Measurement System Datasheet
application/pdf 456.16 KB
7/17/2021
456.16 KB
TMS 9250 Integral Coupling Torque Measurement System Datasheet
application/pdf 437.68 KB
7/17/2021
437.68 KB
TMS 9250 SAE-Flange Torque Measurement System Datasheet
application/pdf 500.71 KB
7/17/2021
500.71 KB
TMS 9250 Custom Flange Torque Measurement System Datasheet
application/pdf 470.64 KB
7/17/2021
470.64 KB
Test & Measurement Torque Accessories Datasheet
application/pdf 585.15 KB
7/17/2021
585.15 KB
Manuals and Guides
Name
Description
File Size
Date
Size
T&M Torque Transducer Range Guide
application/pdf 3.05 MB
7/17/2021
3.05 MB
Brochure
Name
Description
File Size
Date
Size
White Paper: New Ways to Measure Torque
application/pdf 195.77 KB
7/17/2021
195.77 KB
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
TMS 9250 Overview Brochure
application/pdf 238.8 KB
7/17/2021
238.8 KB
Technical Note
Name
Description
File Size
Date
Size
TMS92513 Outline Drawing
application/pdf 81.74 KB
7/17/2021
81.74 KB
TMS92511 Outline Drawing
application/pdf 83.11 KB
7/17/2021
83.11 KB
TMS92514 Outline Drawing
application/pdf 94.53 KB
7/17/2021
94.53 KB
TMS92516 Outline Drawing
application/pdf 82.59 KB
7/17/2021
82.59 KB
TMS92512 Outline Drawing
application/pdf 81.58 KB
7/17/2021
81.58 KB
TMS92515 Outline Drawing
application/pdf 81.12 KB
7/17/2021
81.12 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Others
Name
Description
File Size
Date
Size
TMS9250 DIN & SAE Top Angle View
image/png 199.84 KB
7/17/2021
199.84 KB
TMS9250 Shaft Top View
image/png 95.87 KB
7/17/2021
95.87 KB
TMS9250 Shaft Front View
image/png 77.28 KB
7/17/2021
77.28 KB
TMS9250 DIN & SAE Top View
image/png 126.16 KB
7/17/2021
126.16 KB
TMS9250 Shaft Top Angle View
image/png 109.79 KB
7/17/2021
109.79 KB
Digital Telemetry Rotary Torque Applications
application/pdf 3.12 MB
7/17/2021
3.12 MB
TMS9250 DIN & SAE Front View
image/png 145.43 KB
7/17/2021
145.43 KB
Name
Description
File Size
Date
Size
White Paper: New Ways to Measure Torque
application/pdf 195.77 KB
7/17/2021
195.77 KB
TMS9250 DIN & SAE Top Angle View
image/png 199.84 KB
7/17/2021
199.84 KB
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
TMS9250 Shaft Top View
image/png 95.87 KB
7/17/2021
95.87 KB
TMS 9250 Overview Brochure
application/pdf 238.8 KB
7/17/2021
238.8 KB
TMS92513 Outline Drawing
application/pdf 81.74 KB
7/17/2021
81.74 KB
TMS92511 Outline Drawing
application/pdf 83.11 KB
7/17/2021
83.11 KB
TMS 9250 Large Capacity Flange Torque Measurement System Datasheet
application/pdf 679.18 KB
7/17/2021
679.18 KB
TMS 9250 DIN-Flange Torque Measurement System Datasheet
application/pdf 754.93 KB
7/17/2021
754.93 KB
T&M Torque Transducer Range Guide
application/pdf 3.05 MB
7/17/2021
3.05 MB
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
TMS92514 Outline Drawing
application/pdf 94.53 KB
7/17/2021
94.53 KB
TMS9250 Shaft Front View
image/png 77.28 KB
7/17/2021
77.28 KB
TMS92516 Outline Drawing
application/pdf 82.59 KB
7/17/2021
82.59 KB
TMS 9250 Shaft-to-Shaft Torque Measurement System Datasheet
application/pdf 456.16 KB
7/17/2021
456.16 KB
TMS92512 Outline Drawing
application/pdf 81.58 KB
7/17/2021
81.58 KB
TMS 9250 Integral Coupling Torque Measurement System Datasheet
application/pdf 437.68 KB
7/17/2021
437.68 KB
TMS9250 DIN & SAE Top View
image/png 126.16 KB
7/17/2021
126.16 KB
TMS 9250 SAE-Flange Torque Measurement System Datasheet
application/pdf 500.71 KB
7/17/2021
500.71 KB
TMS9250 Shaft Top Angle View
image/png 109.79 KB
7/17/2021
109.79 KB
TMS92515 Outline Drawing
application/pdf 81.12 KB
7/17/2021
81.12 KB
Digital Telemetry Rotary Torque Applications
application/pdf 3.12 MB
7/17/2021
3.12 MB
TMS9250 DIN & SAE Front View
image/png 145.43 KB
7/17/2021
145.43 KB
TMS 9250 Custom Flange Torque Measurement System Datasheet
application/pdf 470.64 KB
7/17/2021
470.64 KB
Test & Measurement Torque Accessories Datasheet
application/pdf 585.15 KB
7/17/2021
585.15 KB
Name
Description
File Size
Date
Size
TMS 9250 Large Capacity Flange Torque Measurement System Datasheet
679.18 KB
7/17/2021
TMS 9250 DIN-Flange Torque Measurement System Datasheet
754.93 KB
7/17/2021
TMS 9250 Shaft-to-Shaft Torque Measurement System Datasheet
456.16 KB
7/17/2021
TMS 9250 Integral Coupling Torque Measurement System Datasheet
437.68 KB
7/17/2021
TMS 9250 SAE-Flange Torque Measurement System Datasheet
500.71 KB
7/17/2021
TMS 9250 Custom Flange Torque Measurement System Datasheet
470.64 KB
7/17/2021
Test & Measurement Torque Accessories Datasheet
585.15 KB
7/17/2021
T&M Torque Transducer Range Guide
3.05 MB
7/17/2021
White Paper: New Ways to Measure Torque
195.77 KB
7/17/2021
T&M Overview Brochure
418.77 KB
7/17/2021
TMS 9250 Overview Brochure
238.8 KB
7/17/2021
TMS92513 Outline Drawing
81.74 KB
7/17/2021
TMS92511 Outline Drawing
83.11 KB
7/17/2021
TMS92514 Outline Drawing
94.53 KB
7/17/2021
TMS92516 Outline Drawing
82.59 KB
7/17/2021
TMS92512 Outline Drawing
81.58 KB
7/17/2021
TMS92515 Outline Drawing
81.12 KB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
TMS9250 DIN & SAE Top Angle View
199.84 KB
7/17/2021
TMS9250 Shaft Top View
95.87 KB
7/17/2021
TMS9250 Shaft Front View
77.28 KB
7/17/2021
TMS9250 DIN & SAE Top View
126.16 KB
7/17/2021
TMS9250 Shaft Top Angle View
109.79 KB
7/17/2021
Digital Telemetry Rotary Torque Applications
3.12 MB
7/17/2021
TMS9250 DIN & SAE Front View
145.43 KB
7/17/2021
Product Number
Image
SKU
Description
alt
92511-100NM
Model 92511, 100 Nm, DIN 65 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92511-200NM
Model 92511, 200 Nm, DIN 65 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92512-250
Model 92512, 250 ft-lb, DIN 90 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92512-300NM
Model 92512, 300 Nm, DIN 90 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92512-500NM
Model 92512, 500 Nm, DIN 90 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92513-1K
Model 92513, 1000 ft-lb, DIN 120 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92513-1KNM
92513-1KNM,1AE56J61A:Model 92513, 1K NM,
alt
92513-2KNM
Model 92513, 2K Nm, DIN 120 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92514-3KNM
Model 92514, 3K Nm, DIN 150 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92515-5KNM
Model 92515, 5K Nm, DIN 180 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
Image
SKU
Description
alt
92511-100NM
Model 92511, 100 Nm, DIN 65 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92511-200NM
Model 92511, 200 Nm, DIN 65 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92512-250
Model 92512, 250 ft-lb, DIN 90 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92512-300NM
Model 92512, 300 Nm, DIN 90 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92512-500NM
Model 92512, 500 Nm, DIN 90 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92513-1K
Model 92513, 1000 ft-lb, DIN 120 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92513-1KNM
92513-1KNM,1AE56J61A:Model 92513, 1K NM,
alt
92513-2KNM
Model 92513, 2K Nm, DIN 120 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92514-3KNM
Model 92514, 3K Nm, DIN 150 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output
alt
92515-5KNM
Model 92515, 5K Nm, DIN 180 Flange, Digital Telemetry Torque Measurement System, 5°C to 75°C [40°F to 170°F] Temperature Compensation, Voltage ±10 Vdc output, Sinusoidal Frequency Output