/content/sps/us/en/search-results.html

Miniature Limit Switches

914CE Series

For use in North America. Miniature, metal housing. Pre-leaded or connector. 25 mm mounting centers. IP65/66/67 sealing. cURus/CE approvals

Overview

For use in North America, MICRO SWITCH 914CE Series compact enclosed switches incorporate fluorocarbon diaphragm sealing to provide reliable protection, meeting NEMA 1, 2, 3, 3R, 4, 6, 6P, and 13 as well as IP66, IP67, and IP68 requirements. Versions with boot seal also meet NEMA 12 requirements (dust, falling dirt, liquid media with solid contaminates).

The cable or connector and basic switch terminals are encapsulated in an epoxy sealant, offering excellent resistance in harsh environments. For low temperature applications (down to -40 °C, -40 °F), CE Series switches can be supplied with low temperature seals and lubricant.

The CE Series switches are rugged and versatile switches which can be applied indoors in many harsh factory floor applications, as well as on outdoor equipment in extreme temperatures. A full range of actuators are available, including plain plungers, roller plungers, side rotary, multi-directional wire, and manually operated.

The switches are also available with the industry standard, M12 micro-change 4-pin connector. MICRO SWITCH 914CE products meet North American, cURus standards, as well as European CE requirements.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH 914CE Series Compact Limit Switches
application/pdf 1.16 MB
7/16/2021
1.16 MB
MICRO SWITCH 91MCE Series Miniature Compact Limit Switches
application/pdf 661.39 KB
1/3/2022
661.39 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
application/pdf 153.5 KB
7/16/2021
153.5 KB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Brochure
Name
Description
File Size
Date
Size
CE Family: Miniature Limit Switches
application/pdf 1.05 MB
7/16/2021
1.05 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
MICRO SWITCH Limit Switches Comparison
application/pdf 614.9 KB
7/16/2021
614.9 KB
White Paper
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Application Note
Name
Description
File Size
Date
Size
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
914CE Series Product Photo
application/zip 6.63 MB
7/16/2021
6.63 MB
914CE1-AQ highres photo
image/jpeg 281.97 KB
7/16/2021
281.97 KB
Name
Description
File Size
Date
Size
CE Family: Miniature Limit Switches
1.05 MB
7/16/2021
1.05 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
914CE Series Product Photo
6.63 MB
7/16/2021
6.63 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
986.65 KB
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
614.9 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
914CE1-AQ highres photo
281.97 KB
7/16/2021
281.97 KB
MICRO SWITCH 914CE Series Compact Limit Switches
1.16 MB
7/16/2021
1.16 MB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
2.31 MB
XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
153.5 KB
7/16/2021
153.5 KB
MICRO SWITCH 91MCE Series Miniature Compact Limit Switches
661.39 KB
1/3/2022
661.39 KB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
Name
Description
File Size
Date
Size
MICRO SWITCH 914CE Series Compact Limit Switches
1.16 MB
7/16/2021
MICRO SWITCH 91MCE Series Miniature Compact Limit Switches
661.39 KB
1/3/2022
Transportation Range Guide
16.68 MB
9/26/2022
XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals
153.5 KB
7/16/2021
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
CE Family: Miniature Limit Switches
1.05 MB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Construction Vehicles -
984.29 KB
12/20/2022
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
914CE Series Product Photo
6.63 MB
7/16/2021
914CE1-AQ highres photo
281.97 KB
7/16/2021
Product Number
Image
SKU
Description
alt
914CE1-15
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 15 foot Cable
alt
914CE1-3
MINIATURE ENCLOSED LIMIT SWITCH
alt
914CE1-3A
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 3 foot Cable
alt
914CE1-3G
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 3 foot Cable
alt
914CE1-6
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 6 foot Cable
alt
914CE1-6A
MINIATURE ENCLOSED LIMIT SWITCH
alt
914CE1-9
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 9 foot Cable
alt
914CE1-9A
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 9 foot Cable
alt
914CE1-AQ
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 4-Pin dc Micro-Connector
alt
914CE1-AQ1
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 4-Pin ac Micro-Connector
Image
SKU
Description
alt
914CE1-15
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 15 foot Cable
alt
914CE1-3
MINIATURE ENCLOSED LIMIT SWITCH
alt
914CE1-3A
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 3 foot Cable
alt
914CE1-3G
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 3 foot Cable
alt
914CE1-6
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 6 foot Cable
alt
914CE1-6A
MINIATURE ENCLOSED LIMIT SWITCH
alt
914CE1-9
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 9 foot Cable
alt
914CE1-9A
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 9 foot Cable
alt
914CE1-AQ
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 4-Pin dc Micro-Connector
alt
914CE1-AQ1
MICRO SWITCH 914CE Series Compact Precision Limit Switches,Top Plunger, 1NC 1NO SPDT Snap Action, 4-Pin ac Micro-Connector