Shifters
Shifters
Rugged construction. Custom solutions. Completely sealed versions available. Built to withstand harsh environments.
Rugged Construction. Custom Solutions. Honeywell shifters are crafted for enhanced off-highway application performance, precision, direction, and speed control. Our electromechanical shifters are completely sealed and built to withstand rugged conditions and harsh environments.
But more importantly, our engineers offer industry-leading design experience and expertise - for customized solutions to meet any of your exacting specifications.
Others
- Horn
- No
- Yes
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Electrical Connection
- Integral Deutsch
- Integral Packard
- Wire Leads
- Temperature Rating
- -40 °C to 85 °C [-40 °F to 185 °F]
- Cycle Life (Lever)
- 3000000
- 5000000
- Operating voltage
- 3 Vdc to 32 Vdc
- Product Type
- Shifter
- Neutral Lock
- No
- Yes
- Series Name
- Hobbs Shifter
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 55 mm [2.17 in]
- Mounting
- Left
- Left or right
- Right
- Sealing
- IP67
- Speeds
- 3 X 3
- 4 X 4
- 6 X 3
- Bump
- F/N/R
Others
- Horn
- No
- Yes
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Electrical Connection
- Integral Deutsch
- Integral Packard
- Wire Leads
- Temperature Rating
- -40 °C to 85 °C [-40 °F to 185 °F]
- Cycle Life (Lever)
- 3000000
- 5000000
- Operating voltage
- 3 Vdc to 32 Vdc
- Product Type
- Shifter
- Neutral Lock
- No
- Yes
- Series Name
- Hobbs Shifter
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 55 mm [2.17 in]
- Mounting
- Left
- Left or right
- Right
- Sealing
- IP67
- Speeds
- 3 X 3
- 4 X 4
- 6 X 3
- Bump
- F/N/R
- Horn : No|Yes
- Solenoid Load with Arc Suppression : 2 A @ 12.8 Vdc
- Electrical Connection : Integral Deutsch|Integral Packard|Wire Leads
- Temperature Rating : -40 °C to 85 °C [-40 °F to 185 °F]
- Cycle Life (Lever) : 3000000|5000000
- Operating voltage : 3 Vdc to 32 Vdc
- Product Type : Shifter
- Neutral Lock : No|Yes
- Series Name : Hobbs Shifter
- Column Size : 38 mm [1.5 in] and 45 mm [1.77 in]|55 mm [2.17 in]
- Mounting : Left|Left or right|Right
- Sealing : IP67
- Speeds : 3 X 3|4 X 4|6 X 3|Bump|F/N/R