Turn Signals
Turn Signals
Multi-purpose. 38 mm, 45 mm, or 55 mm columns. Customized buttons & twist-grip handles. 3 V to 32 V. Sealed to IP67. Many options.
Expert Construction. Tailored Solutions. Honeywell turn signals are built to perfectly complement our line of industry-leading shifters, or can be mounted as independent units. A wide variety of operations are available - from wiper speeds, headlamp controls and buttons to auto-cancel options. And each mechanism is built to withstand harsh environments.
Others
- Mounting
- Left
- Left or right
- Right
- Lights
- Dimmer and flash to pass
- Flasher and brake
- On/Off
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Operating voltage
- 3 Vdc to 32 Vdc
- Electrical Connection
- Integral
- Wires
- Turn Signals
- Yes
- Sealing
- IP67
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 45 mm [1.77 in]
- 55 mm [2.17 in]
- Series Name
- Hobbs Turn Signal
Others
- Mounting
- Left
- Left or right
- Right
- Lights
- Dimmer and flash to pass
- Flasher and brake
- On/Off
- Solenoid Load with Arc Suppression
- 2 A @ 12.8 Vdc
- Operating voltage
- 3 Vdc to 32 Vdc
- Electrical Connection
- Integral
- Wires
- Turn Signals
- Yes
- Sealing
- IP67
- Column Size
- 38 mm [1.5 in] and 45 mm [1.77 in]
- 45 mm [1.77 in]
- 55 mm [2.17 in]
- Series Name
- Hobbs Turn Signal
- Mounting : Left|Left or right|Right
- Lights : Dimmer and flash to pass|Flasher and brake|On/Off
- Solenoid Load with Arc Suppression : 2 A @ 12.8 Vdc
- Operating voltage : 3 Vdc to 32 Vdc
- Electrical Connection : Integral|Wires
- Turn Signals : Yes
- Sealing : IP67
- Column Size : 38 mm [1.5 in] and 45 mm [1.77 in]|45 mm [1.77 in]|55 mm [2.17 in]
- Series Name : Hobbs Turn Signal