/content/sps/us/en/search-results.html

Low-Pressure Switches

5000 Series

0.5 psi to 150 psi. Factory set. Gold contacts. 500 psi proof. #8-32 screws, 1/4 in blade, Metripack.

Overview

Honeywell's 5000 Series pressure switch is specifically designed to stand up to extended duty applications. This switch is factory set but capable of field adjustment. It features a Kapton diaphragm for compatibility with a wide variety of fluids, and various terminations including a Metri-Pack connector that forms a tight seal when connected.

Among the outstanding design benefits are its durable construction, compact size, and enhanced set point integrity.

Data Sheet
Name
Description
File Size
Date
Size
Series 5000 Extended Duty Pressure Switch Datasheet
application/pdf 121.38 KB
7/16/2021
121.38 KB
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
application/pdf 2.73 MB
10/25/2022
2.73 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Controls, Monitors, and Pressure Switches Range Guide
application/pdf 5.52 MB
9/24/2021
5.52 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
White Paper
Name
Description
File Size
Date
Size
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
application/pdf 1.19 MB
7/16/2021
1.19 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
5.52 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Series 5000 Extended Duty Pressure Switch Datasheet
121.38 KB
7/16/2021
121.38 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
2.73 MB
10/25/2022
2.73 MB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
2.25 MB
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
1.19 MB
7/16/2021
1.19 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Name
Description
File Size
Date
Size
Series 5000 Extended Duty Pressure Switch Datasheet
121.38 KB
7/16/2021
Honeywell Pressure Switches: HP, HE, ME, LP, LE Series --
2.73 MB
10/25/2022
Controls, Monitors, and Pressure Switches Range Guide
5.52 MB
9/24/2021
Transportation Range Guide
16.68 MB
9/26/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
Agricultural Vehicles
1.11 MB
4/11/2024
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Solutions for Ventilators
2.78 MB
6/12/2023
Honeywell Pressure Switches HP-HE-ME-LP-LE Series Applications
1.19 MB
7/16/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022