/content/sps/us/en/search-results.html

Display and Conditioning

7541 Series

Single- or dual-channel instrument. ac or dc excitation. Strain gage & speed sensor inputs.

Overview

These advanced instruments provide engineering unit display of a strain gage (mV/V) input and a frequency input. They also compute power and perform 21 functions including limit checks, tare, hold and max./min. capture. You needn̵7:t write code or add hardware to be up and running a productive test. The alphanumeric readout can display measured and computed data, units of measure, and test status. During setup, it guides you with English language prompts. There are no manual adjustments. To calibrate, enter the full scale value in engineering units and auto-cal takes over. Provides 0.01 % (max.) resolution and ±5 V and/or ±10 V analog outputs at full scale. The keyboard accesses measured data, held data, max./min. data, data spread, limit status, and/or I/O status without disruption. Password protection may be used, if needed.

Features
  • May be calibrated in two directions (clockwise and counterclockwise or tension and compression)
  • Fast, rock-solid readings with high noise immunity - 2000 samples/sec for torque, head, or drawbar force input - 1 ms response for speed
  • One or two channel input
  • Six-digit engineering unit with legends and 0.01 % resolution max.
  • RS-232, RS-422, RS-485 serial communication
  • Auto-scaled ±5 V and/or ±10 V analog outputs
  • No pots, batteries, fans, maintenance, or external power supplies
  • Excitation: ac carrier models, 3.28 kHz, 3 V rms: dc models, 5 V or 10 V dc, user selectable
  • CE approved
Data Sheet
Name
Description
File Size
Date
Size
Test & Measurement Instrumentation Accessories Datasheet
application/pdf 649.85 KB
7/17/2021
649.85 KB
Test & Measurement Model 7541 AC Carrier or DC Strain Gage Conditioner Indicator Datasheet
application/pdf 171.14 KB
7/17/2021
171.14 KB
Others
Name
Description
File Size
Date
Size
Model 7541_highres_photo
image/jpeg 253.14 KB
7/17/2021
253.14 KB
Name
Description
File Size
Date
Size
Test & Measurement Instrumentation Accessories Datasheet
649.85 KB
7/17/2021
649.85 KB
Test & Measurement Model 7541 AC Carrier or DC Strain Gage Conditioner Indicator Datasheet
171.14 KB
7/17/2021
171.14 KB
Model 7541_highres_photo
253.14 KB
7/17/2021
253.14 KB
Name
Description
File Size
Date
Size
Test & Measurement Instrumentation Accessories Datasheet
649.85 KB
7/17/2021
Test & Measurement Model 7541 AC Carrier or DC Strain Gage Conditioner Indicator Datasheet
171.14 KB
7/17/2021
Model 7541_highres_photo
253.14 KB
7/17/2021
Product Number
Image
SKU
Description
alt
7541-101
INDICATOR/AMPLIFIER MODEL 7541
alt
7541-111
7541-111:MODEL 7541, AC EXCITATION,
alt
7541-115
7541-115:MODEL 7541, AC EXCITATION, 1
Image
SKU
Description
alt
7541-101
INDICATOR/AMPLIFIER MODEL 7541
alt
7541-111
7541-111:MODEL 7541, AC EXCITATION,
alt
7541-115
7541-115:MODEL 7541, AC EXCITATION, 1