/content/sps/us/en/search-results.html

Large Basic Switches

6AS Series

ac up to 20 A (UL). dc rated. Two large basic switches gang mounted with common actuator. Variety of actuators. 25,4 mm centers side mount.

Overview

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics. The MICRO SWITCH 6AS Series consists of two large premium BZ/BA/BM/BE snap-action switches ganged together and actuated by a single actuator. Field adjustable operating point is an option for one or both switches.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
application/pdf 2.59 MB
12/12/2022
2.59 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
MICRO SWITCH Basic Switch Large Switch Comparison
application/pdf 799.39 KB
11/14/2023
799.39 KB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Switches for Automated Parking Gates/Barriers
application/pdf 2.84 MB
11/17/2022
2.84 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
2.84 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
2.59 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
MICRO SWITCH Basic Switch Large Switch Comparison
799.39 KB
11/14/2023
799.39 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Oil and Gas Brochure -
3.4 MB
10/25/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
MICRO SWITCH Basic Switch Large Switch Comparison
799.39 KB
11/14/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Forestry Vehicles
1.05 MB
12/20/2022
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
6AS16
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 20 A at 250 Vac, Roller Lever Actuator, Silver Contacts, Screw Termination
alt
6AS25
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 20 A at 250 Vac, Straight Lever Actuator, Silver Contacts, Screw Termination
alt
6AS34
LARGE BASIC SWITCH
alt
6AS36
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 15 A at 250 Vac, Roller Lever Actuator, Silver Contacts, Screw Termination
alt
8AS244-MT
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Quick Connect Termination, Corrosion Resistant Steel Housing
alt
8AS254-BZ
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Screw Termination, Corrosion Resistant Steel Housing
alt
8AS264-MT
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Quick Connect Termination, Corrosion Resistant Steel Housing
Image
SKU
Description
alt
6AS16
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 20 A at 250 Vac, Roller Lever Actuator, Silver Contacts, Screw Termination
alt
6AS25
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 20 A at 250 Vac, Straight Lever Actuator, Silver Contacts, Screw Termination
alt
6AS34
LARGE BASIC SWITCH
alt
6AS36
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry (2 CKT), 15 A at 250 Vac, Roller Lever Actuator, Silver Contacts, Screw Termination
alt
8AS244-MT
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Quick Connect Termination, Corrosion Resistant Steel Housing
alt
8AS254-BZ
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Screw Termination, Corrosion Resistant Steel Housing
alt
8AS264-MT
MICRO SWITCH AS Series Tandem Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, Silver Contacts, Quick Connect Termination, Corrosion Resistant Steel Housing