/content/sps/us/en/search-results.html

Canister Style Load Cells

Model 3156 Series

Tension/compression canister load cells (English threads). 25,000 lb, 50,000 lb, 100,000 lb, & 150,000 lb capacities.

Overview

Honeywell tension/compression carbon steel, canister-style load cells are extremely resistant to extraneous bending and side load forces and have capacities up to 10,000,000 N. The fatigue-resistant design virtually eliminates bending strains at the strain gauge, minimizing the primary cause of load cell failure.

Dual bridge option is available for feedback control and redundancy.

If you don̵7:t find exactly what you need, please contact us to discuss your specific requirements.

Features
  • English threads (metric configuration available: 3156-133)
  • Resist fatigue failure
  • Minimize bending strains
  • Dual bridges available on all models
  • Multi-beam structure design
  • Enhanced resistance to side loads and bending moments
Data Sheet
Name
Description
File Size
Date
Size
Model 3156 Canister Load Cell Datasheet
application/pdf 229.39 KB
7/17/2021
229.39 KB
Test & Measurement Load Accessories Datasheet
application/pdf 519.98 KB
7/17/2021
519.98 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Load Cell Range Guide
application/pdf 1.25 MB
7/17/2021
1.25 MB
Brochure
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Model 3156 Outline Drawing
application/pdf 118 KB
7/17/2021
118 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Others
Name
Description
File Size
Date
Size
Model 3156 Bottom Angle View
image/png 161.41 KB
7/17/2021
161.41 KB
Model 3156 Top View
image/png 130.38 KB
7/17/2021
130.38 KB
Model 3156 Top Angle View
image/png 149.66 KB
7/17/2021
149.66 KB
Model 3156 Bottom View
image/png 156.98 KB
7/17/2021
156.98 KB
Model 3156 Front View
image/png 164.34 KB
7/17/2021
164.34 KB
Name
Description
File Size
Date
Size
Model 3156 Bottom Angle View
image/png 161.41 KB
7/17/2021
161.41 KB
Load Cell Range Guide
application/pdf 1.25 MB
7/17/2021
1.25 MB
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Model 3156 Top View
image/png 130.38 KB
7/17/2021
130.38 KB
Model 3156 Canister Load Cell Datasheet
application/pdf 229.39 KB
7/17/2021
229.39 KB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Model 3156 Top Angle View
image/png 149.66 KB
7/17/2021
149.66 KB
Model 3156 Bottom View
image/png 156.98 KB
7/17/2021
156.98 KB
Test & Measurement Load Accessories Datasheet
application/pdf 519.98 KB
7/17/2021
519.98 KB
Model 3156 Outline Drawing
application/pdf 118 KB
7/17/2021
118 KB
Model 3156 Front View
image/png 164.34 KB
7/17/2021
164.34 KB
Name
Description
File Size
Date
Size
Model 3156 Canister Load Cell Datasheet
229.39 KB
7/17/2021
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
Load Cell Range Guide
1.25 MB
7/17/2021
Oil and Gas Brochure -
3.4 MB
10/25/2022
Model 3156 Outline Drawing
118 KB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Model 3156 Bottom Angle View
161.41 KB
7/17/2021
Model 3156 Top View
130.38 KB
7/17/2021
Model 3156 Top Angle View
149.66 KB
7/17/2021
Model 3156 Bottom View
156.98 KB
7/17/2021
Model 3156 Front View
164.34 KB
7/17/2021
Product Number
Image
SKU
Description
alt
3156-50K
Model 3156, 50,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
Image
SKU
Description
alt
3156-50K
Model 3156, 50,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation