/content/sps/us/en/search-results.html

In-line Load Cells

Model 3124 Series

Tension/compression inline load cells. 5,000 lb to 25,000 lb capacities. Low deflection at full load.

Overview

Honeywell carbon steel, tension/compression, in-line load cells offer a small diameter design for mounting into an existing work system with tight spaces or clearances.

Economical and easy to mount, these load cells allow simultaneous testing of multi-element systems and are commonly used in fluid power transfer systems.

They may be directly attached to the piston rod of hydraulic cylinder. The side-mounted cable connectors allow cable assemblies to be supported without affecting movement of the cell during tension or compression loading.

Like what you see, but need a special tweak or a custom design? Contact us to discuss your individual requirements.

Features
  • 5000 lb to 25000 lb range
  • 0.25 % non-linearity
  • 0.15 % hysteresis
  • Adapts directly to hydraulic cylinder
  • Small diameter allows mounting in restricted areas
  • Low deflection
Data Sheet
Name
Description
File Size
Date
Size
Model 3124 In-line Load Cell Datasheet
application/pdf 262.35 KB
7/17/2021
262.35 KB
Test & Measurement Load Accessories Datasheet
application/pdf 519.98 KB
7/17/2021
519.98 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Load Cell Range Guide
application/pdf 1.25 MB
7/17/2021
1.25 MB
Brochure
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Model 3124 Outline Drawing
application/pdf 52.36 KB
7/17/2021
52.36 KB
Others
Name
Description
File Size
Date
Size
Model 3124 Front View
image/png 84.83 KB
7/17/2021
84.83 KB
Model 3124 Top View
image/png 154.56 KB
7/17/2021
154.56 KB
Model 3124 Angle View 2
image/png 96.9 KB
7/17/2021
96.9 KB
Model 3124 Angle View
image/png 88.95 KB
7/17/2021
88.95 KB
Model 3124 Bottom View
image/png 141.81 KB
7/17/2021
141.81 KB
Name
Description
File Size
Date
Size
Model 3124 Front View
84.83 KB
7/17/2021
84.83 KB
Model 3124 Top View
154.56 KB
7/17/2021
154.56 KB
Model 3124 Angle View 2
96.9 KB
7/17/2021
96.9 KB
Model 3124 In-line Load Cell Datasheet
262.35 KB
7/17/2021
262.35 KB
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
519.98 KB
Model 3124 Outline Drawing
52.36 KB
7/17/2021
52.36 KB
Model 3124 Angle View
88.95 KB
7/17/2021
88.95 KB
Model 3124 Bottom View
141.81 KB
7/17/2021
141.81 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Load Cell Range Guide
1.25 MB
7/17/2021
1.25 MB
Name
Description
File Size
Date
Size
Model 3124 In-line Load Cell Datasheet
262.35 KB
7/17/2021
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
Load Cell Range Guide
1.25 MB
7/17/2021
Oil and Gas Brochure -
3.4 MB
10/25/2022
Model 3124 Outline Drawing
52.36 KB
7/17/2021
Model 3124 Front View
84.83 KB
7/17/2021
Model 3124 Top View
154.56 KB
7/17/2021
Model 3124 Angle View 2
96.9 KB
7/17/2021
Model 3124 Angle View
88.95 KB
7/17/2021
Model 3124 Bottom View
141.81 KB
7/17/2021
Product Number
Image
SKU
Description
alt
3124-10K
Model 3124, 10,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
alt
3124-15K
Model 3124, 15,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
alt
3124-25K
Model 3124, 25,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
alt
3124-5K
Model 3124, 5,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
Image
SKU
Description
alt
3124-10K
Model 3124, 10,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
alt
3124-15K
Model 3124, 15,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
alt
3124-25K
Model 3124, 25,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation
alt
3124-5K
Model 3124, 5,000 lb, 20°C to 75°C [70°F to 170°F] Temperature Compensation, Non-amplified (mV/V), Amphenol MS3102A-14S-5P Electrical connector, Radial Electical Exit Orientation