/content/sps/us/en/search-results.html

Industrial VRS

VRS Hazardous Location Series

Explosion-proof or intrinsically-safe sensor required

Overview

Hazardous Location VRS sensors are designed for use in locations where explosion-proof or intrinsically safe sensors are required.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 3/4 in, 5/8 in
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 30 Vp-p to 60 Vp-p
Data Sheet
Name
Description
File Size
Date
Size
Hazardous Location Series Industrial VRS Magnetic Speed Sensors
application/pdf 247.82 KB
7/16/2021
247.82 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Technical Note
Name
Description
File Size
Date
Size
Single and Dual Channel Barrier Control Drawing
application/pdf 65.97 KB
7/16/2021
65.97 KB
VRS Output Voltage Calculations
application/pdf 46.78 KB
7/16/2021
46.78 KB
Application Note
Name
Description
File Size
Date
Size
VRS Sensor Application Notes
application/pdf 102.75 KB
7/16/2021
102.75 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
VRS Industrial Magnetic Speed Sensors Application Note
application/pdf 537.58 KB
7/16/2021
537.58 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Name
Description
File Size
Date
Size
Single and Dual Channel Barrier Control Drawing
65.97 KB
7/16/2021
65.97 KB
VRS Sensor Application Notes
102.75 KB
7/16/2021
102.75 KB
VRS Output Voltage Calculations
46.78 KB
7/16/2021
46.78 KB
Hazardous Location Series Industrial VRS Magnetic Speed Sensors
247.82 KB
7/16/2021
247.82 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Speed Sensor Comparison
481.16 KB
11/17/2022
481.16 KB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
537.58 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Speed Sensors Range Guide
777.88 KB
7/16/2021
777.88 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Name
Description
File Size
Date
Size
Hazardous Location Series Industrial VRS Magnetic Speed Sensors
247.82 KB
7/16/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
Speed Sensors Range Guide
777.88 KB
7/16/2021
Single and Dual Channel Barrier Control Drawing
65.97 KB
7/16/2021
VRS Output Voltage Calculations
46.78 KB
7/16/2021
VRS Sensor Application Notes
102.75 KB
7/16/2021
Construction Vehicles -
984.29 KB
12/20/2022
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
7/16/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Product Number
Image
SKU
Description
alt
3042A
Hazardous Location VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 30 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 16 DP (module 1.58) or coarser, 40 kHz, 65 mm [2.55 in] approx. length
alt
3070A
Hazardous Location VRS Sensor, 19,5 mm [0.750 in] diameter, 60 Vp-p, -73 ºC to 93 ºC [-100 ºF to 200 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 78 mm [3.05 in] approx. length
alt
3070A35
Hazardous Location VRS Sensor, 19,5 mm [0.750 in] diameter, 60 Vp-p, -73 ºC to 93 ºC [-100 ºF to 200 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 122 mm [4.80 in] approx. length
alt
3090A
VRS SPEED SENSOR
alt
3090A35
Hazardous Location VRS Sensor, 15,9 mm [0.625 in] diameter, 60 Vp-p, -73 ºC to 93 ºC [-100 ºF to 200 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 122 mm [4.80 in] approx. length
Image
SKU
Description
alt
3042A
Hazardous Location VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 30 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 16 DP (module 1.58) or coarser, 40 kHz, 65 mm [2.55 in] approx. length
alt
3070A
Hazardous Location VRS Sensor, 19,5 mm [0.750 in] diameter, 60 Vp-p, -73 ºC to 93 ºC [-100 ºF to 200 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 78 mm [3.05 in] approx. length
alt
3070A35
Hazardous Location VRS Sensor, 19,5 mm [0.750 in] diameter, 60 Vp-p, -73 ºC to 93 ºC [-100 ºF to 200 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 122 mm [4.80 in] approx. length
alt
3090A
VRS SPEED SENSOR
alt
3090A35
Hazardous Location VRS Sensor, 15,9 mm [0.625 in] diameter, 60 Vp-p, -73 ºC to 93 ºC [-100 ºF to 200 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 122 mm [4.80 in] approx. length